Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| EE722115 - 722186CD | Series N/A 722000 | d - Bore N/A 11 1/2 in292.100 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 5.8750 in149.225 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 94000 lbf418000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 631000 lbf2810000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE724119 - 724196CD | Series N/A 724000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Cone Width N/A 3.6250 in92.075 mm | C - Double Cup Width N/A 5.7500 in146.050 mm | T - Bearing Width across Cones N/A 7.7499 in196.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 88000 lbf392000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 591000 lbf2630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE724120 - 724196CD | Series N/A 724000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Cone Width N/A 3.6250 in92.075 mm | C - Double Cup Width N/A 5.7500 in146.050 mm | T - Bearing Width across Cones N/A 7.7499 in196.847 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 98300 lbf437000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 660000 lbf2940000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72212C - 72488D | Series N/A 72000C | d - Bore N/A 2.125 in53.975 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72219C - 72488D | Series N/A 72000C | d - Bore N/A 2.1875 in55.563 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72218C - 72488D | Series N/A 72000C | d - Bore N/A 2.1875 in55.563 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72213C - 72488D | Series N/A 72000C | d - Bore N/A 2.125 in53.975 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72201C - 72488D | Series N/A 72000C | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72200C - 72488D | Series N/A 72000C | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72188C - 72488D | Series N/A 72000C | d - Bore N/A 1.875 in47.625 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72187C - 72488D | Series N/A 72000C | d - Bore N/A 1.875 in47.625 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72187 - 72488D | Series N/A 72000 | d - Bore N/A 1.875 in47.625 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8910 lbf39600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 59800 lbf266000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72225C - 72488D | Series N/A 72000C | d - Bore N/A 2.25 in57.15 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 1.2910 in32.791 mm | C - Double Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cones N/A 3.0624 in77.785 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12500 lbf55500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 83900 lbf373000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE736160 - 736239D | Series N/A 736000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 23.9970 in609.524 mm | B - Cone Width N/A 3.1250 in79.375 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 100000 lbf446000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 673000 lbf2990000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE736160 - 736239DC | Series N/A 736000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 23.9970 in609.524 mm | B - Cone Width N/A 3.1250 in79.375 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 100000 lbf446000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 673000 lbf2990000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 73551 - 73876CD | Series N/A 73000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.75 in222.250 mm | B - Cone Width N/A 1.2450 in31.623 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.9802 in75.697 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17100 lbf75900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 115000 lbf510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 73562 - 73876CD | Series N/A 73000 | d - Bore N/A 5.625 in142.875 mm | D - Cup Outer Diameter N/A 8.75 in222.250 mm | B - Cone Width N/A 1.2450 in31.623 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.9802 in75.697 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 17100 lbf75900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 115000 lbf510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 749 - 742D | Series N/A 745 | d - Bore N/A 3.3475 in85.027 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 747-S - 742D | Series N/A 745 | d - Bore N/A 2.5575 in64.961 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 18500 lbf82400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 124000 lbf553000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 749-S - 742D | Series N/A 745 | d - Bore N/A 3.3475 in85.027 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 749V - 742D | Series N/A 745 | d - Bore N/A 3.3475 in85.027 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 748-S - 742D | Series N/A 745 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 745A - 742D | Series N/A 745 | d - Bore N/A 2.75 in69.850 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 749A - 742D | Series N/A 745 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf656000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 744A - 742D | Series N/A 745 | d - Bore N/A 2.75 in69.850 mm | D - Cup Outer Diameter N/A 6-1/8 in155.575 mm | B - Cone Width N/A 1.8375 in46.673 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 18500 lbf82400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 124000 lbf553000 N |
CAD
N/A
|
Add To Cart
Request Quote |