Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 101 - 125 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

14119A - 14276D 14000 1.19 in
30.226
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14136A - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
14123AA - 14276D 14000 1 1/4 in
31.75
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
14120 - 14276D 14000 1.19 in
30.226
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
14118AS - 14276D 14000 1.1806 in
29.987
mm
2.7170 in
69.012
mm
0.7560 in
19.202
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3770 lbf
16800
N
25300 lbf
113000
N
14118A - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14118 - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7560 in
19.202
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14117A - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14116W - 14276D 14000 1.19 in
30.226
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14116 - 14276D 14000 1.19 in
30.226
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14136AA - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
14123A - 14276D 14000 1 1/4 in
31.75
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
14121 - 14276D 14000 1.19 in
30.226
mm
2.7170 in
69.012
mm
1.0210 in
25.933
mm
1.5000 in
38.100
mm
2.3126 in
58.740
mm
3180 lbf
14200
N
21400 lbf
95100
N
14137AS - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14138A - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14139 - 14276D 14000 1.3770 in
34.976
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14139X - 14276D 14000 1.3780 in
35.001
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14137A - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14120A - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
EE147112 - 147198D 147000 11.2500 in
285.750
mm
19.7500 in
501.650
mm
3.5000 in
88.900
mm
4.7500 in
120.650
mm
8.0000 in
203.200
mm
79400 lbf
353000
N
533000 lbf
2370000
N
EE147112 - 147198DC 147000 11.2500 in
285.750
mm
19.7500 in
501.650
mm
3.5000 in
88.900
mm
4.7500 in
120.650
mm
8.0000 in
203.200
mm
79400 lbf
353000
N
533000 lbf
2370000
N
15120 - 15251D 15000 1.1895 in
30.213
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15118 - 15251D 15000 1.1895 in
30.213
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15112 - 15251D 15000 1 1/8 in
28.575
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15117 - 15251D 15000 1.1806 in
29.987
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
  Results 101 - 125 of 1000  1 2 3 4 5 »  
<