All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 1000  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

14119A - 14276D 14000 1.1900 in
30.226
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14136A - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14123AA - 14276D 14000 1 1/4 in
31.750
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14120 - 14276D 14000 1.1900 in
30.226
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14118AS - 14276D 14000 1.1806 in
29.987
mm
2.7170 in
69.012
mm
0.7560 in
19.202
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3770 lbf
16800
N
25300 lbf
113000
N
CAD Icon (for items table)
14118A - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14118 - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7560 in
19.202
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14117A - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14116W - 14276D 14000 1.1900 in
30.226
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14116 - 14276D 14000 1.1900 in
30.226
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14136AA - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14123A - 14276D 14000 1 1/4 in
31.750
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14121 - 14276D 14000 1.1900 in
30.226
mm
2.7170 in
69.012
mm
1.0210 in
25.933
mm
1.5000 in
38.100
mm
2.3126 in
58.740
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14137AS - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14138A - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14139 - 14276D 14000 1.3770 in
34.976
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14139X - 14276D 14000 1.3780 in
35.001
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14137A - 14276D 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14120A - 14276D 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
1.0520 in
26.721
mm
1.5000 in
38.100
mm
2.3746 in
60.315
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
EE147112 - 147198D 147000 11.2500 in
285.750
mm
19.7500 in
501.650
mm
3.5000 in
88.900
mm
4.7500 in
120.650
mm
8.0000 in
203.200
mm
79400 lbf
353000
N
533000 lbf
2370000
N
CAD Icon (for items table)
EE147112 - 147198DC 147000 11.2500 in
285.750
mm
19.7500 in
501.650
mm
3.5000 in
88.900
mm
4.7500 in
120.650
mm
8.0000 in
203.200
mm
79400 lbf
353000
N
533000 lbf
2370000
N
CAD Icon (for items table)
15120 - 15251D 15000 1.1895 in
30.213
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
CAD Icon (for items table)
15118 - 15251D 15000 1.1895 in
30.213
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
CAD Icon (for items table)
15112 - 15251D 15000 1 1/8 in
28.575
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
CAD Icon (for items table)
15117 - 15251D 15000 1.1806 in
29.987
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
CAD Icon (for items table)
  Results 101 - 125 of 1000  1 2 3 4 5 »