Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 126 - 150 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

15120A - 15251D 15000 1.1880 in
30.175
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15116 - 15251D 15000 1.1855 in
30.112
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15115 - 15251D 15000 1.1806 in
29.987
mm
2.5000 in
63.500
mm
0.7500 in
19.050
mm
1.4375 in
36.513
mm
1.7424 in
44.257
mm
3490 lbf
15500
N
23400 lbf
104000
N
15113 - 15251D 15000 1 1/8 in
28.575
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15123 - 15251D 15000 1 1/4 in
31.75
mm
2.5000 in
63.500
mm
0.7500 in
19.050
mm
1.4375 in
36.513
mm
1.7424 in
44.257
mm
3490 lbf
15500
N
23400 lbf
104000
N
15117X - 15251D 15000 1.1811 in
30
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15126 - 15251D 15000 1 1/4 in
31.75
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15100 - 15251D 15000 1 in
25.40
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15100-S - 15251D 15000 1 in
25.40
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15101 - 15251D 15000 1 in
25.40
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15102 - 15251D 15000 1 in
25.40
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15103 - 15251D 15000 1.0298 in
26.157
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15106 - 15251D 15000 1.0625 in
26.988
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
15119 - 15251D 15000 1.1895 in
30.213
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
1.4375 in
36.513
mm
1.8124 in
46.035
mm
3490 lbf
15500
N
23400 lbf
104000
N
EE153044 - 153103D 153000 4.7500 in
120.650
mm
10.1875 in
258.763
mm
3.2500 in
82.550
mm
5.3750 in
136.525
mm
7.0000 in
177.800
mm
41400 lbf
184000
N
278000 lbf
1240000
N
EE153050 - 153103D 153000 5 in
127
mm
10.1875 in
258.763
mm
3.2500 in
82.550
mm
5.3750 in
136.525
mm
7.0000 in
177.800
mm
41400 lbf
184000
N
278000 lbf
1240000
N
EE161400 - 161901CD 160000 14 in
355.6
mm
19.0000 in
482.600
mm
2.1875 in
55.563
mm
3.5000 in
88.900
mm
5.2499 in
133.347
mm
36600 lbf
163000
N
246000 lbf
1090000
N
EE161300 - 161901CD 160000 13.0000 in
330.200
mm
19.0000 in
482.600
mm
2.1875 in
55.563
mm
3.5000 in
88.900
mm
5.2499 in
133.347
mm
36600 lbf
163000
N
246000 lbf
1090000
N
EE161363 - 161901CD 160000 13.6250 in
346.075
mm
19.0000 in
482.600
mm
2.1875 in
55.563
mm
3.5000 in
88.900
mm
5.2499 in
133.347
mm
36600 lbf
163000
N
246000 lbf
1090000
N
EE161394 - 161901CD 160000 13.9375 in
354.013
mm
19.0000 in
482.600
mm
2.1875 in
55.563
mm
3.5000 in
88.900
mm
5.2499 in
133.347
mm
31900 lbf
142000
N
214000 lbf
954000
N
EE170975 - 171451CD 170000 9.7500 in
247.650
mm
14.5000 in
368.300
mm
2 in
50.8
mm
3.3750 in
85.725
mm
4.7500 in
120.650
mm
37500 lbf
167000
N
252000 lbf
1120000
N
EE170950 - 171451CD 170000 9 1/2 in
241.300
mm
14.5000 in
368.300
mm
2 in
50.8
mm
3.3750 in
85.725
mm
4.7500 in
120.650
mm
37500 lbf
167000
N
252000 lbf
1120000
N
17098X - 17245D 17000 0.9843 in
25.001
mm
2.4409 in
61.999
mm
0.6522 in
16.566
mm
1.4275 in
36.259
mm
1.5624 in
39.685
mm
2520 lbf
11200
N
16900 lbf
75300
N
17119 - 17245D 17000 1 3/16 in
30.163
mm
2.4409 in
61.999
mm
0.6522 in
16.566
mm
1.4275 in
36.259
mm
1.5624 in
39.685
mm
2520 lbf
11200
N
16900 lbf
75300
N
17118 - 17245D 17000 1.1806 in
29.987
mm
2.4409 in
61.999
mm
0.6522 in
16.566
mm
1.4275 in
36.259
mm
1.5624 in
39.685
mm
2520 lbf
11200
N
16900 lbf
75300
N
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  
<