All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TDO (Tapered Double Outer)
>
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
>
View Items
This category has 2,093 items. Only the first 1000 records are returned.
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 1000
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Double Cup Width
T - Bearing Width across Cones
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)
CAD
15120A - 15251D
15000
1.1880
in
30.175
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15116 - 15251D
15000
1.1855
in
30.112
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15115 - 15251D
15000
1.1806
in
29.987
mm
2.5000
in
63.500
mm
0.7500
in
19.050
mm
1.4375
in
36.513
mm
1.7424
in
44.257
mm
3490
lbf
15500
N
23400
lbf
104000
N
15113 - 15251D
15000
1 1/8
in
28.575
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15123 - 15251D
15000
1 1/4
in
31.750
mm
2.5000
in
63.500
mm
0.7500
in
19.050
mm
1.4375
in
36.513
mm
1.7424
in
44.257
mm
3490
lbf
15500
N
23400
lbf
104000
N
15117X - 15251D
15000
1.1811
in
30
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15126 - 15251D
15000
1 1/4
in
31.750
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15100 - 15251D
15000
1
in
25.400
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15100-S - 15251D
15000
1
in
25.400
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15101 - 15251D
15000
1
in
25.400
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15102 - 15251D
15000
1
in
25.400
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15103 - 15251D
15000
1.0298
in
26.157
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15106 - 15251D
15000
1.0625
in
26.988
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
15119 - 15251D
15000
1.1895
in
30.213
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
1.4375
in
36.513
mm
1.8124
in
46.035
mm
3490
lbf
15500
N
23400
lbf
104000
N
EE153044 - 153103D
153000
4.7500
in
120.650
mm
10.1875
in
258.763
mm
3.2500
in
82.550
mm
5.3750
in
136.525
mm
7.0000
in
177.800
mm
41400
lbf
184000
N
278000
lbf
1240000
N
EE153050 - 153103D
153000
5
in
127
mm
10.1875
in
258.763
mm
3.2500
in
82.550
mm
5.3750
in
136.525
mm
7.0000
in
177.800
mm
41400
lbf
184000
N
278000
lbf
1240000
N
EE161400 - 161901CD
160000
14
in
355.6
mm
19.0000
in
482.600
mm
2.1875
in
55.563
mm
3.5000
in
88.900
mm
5.2499
in
133.347
mm
36600
lbf
163000
N
246000
lbf
1090000
N
EE161300 - 161901CD
160000
13.0000
in
330.200
mm
19.0000
in
482.600
mm
2.1875
in
55.563
mm
3.5000
in
88.900
mm
5.2499
in
133.347
mm
36600
lbf
163000
N
246000
lbf
1090000
N
EE161363 - 161901CD
160000
13.6250
in
346.075
mm
19.0000
in
482.600
mm
2.1875
in
55.563
mm
3.5000
in
88.900
mm
5.2499
in
133.347
mm
36600
lbf
163000
N
246000
lbf
1090000
N
EE161394 - 161901CD
160000
13.9375
in
354.013
mm
19.0000
in
482.600
mm
2.1875
in
55.563
mm
3.5000
in
88.900
mm
5.2499
in
133.347
mm
31900
lbf
142000
N
214000
lbf
954000
N
EE170975 - 171451CD
170000
9.7500
in
247.650
mm
14.5000
in
368.300
mm
2
in
50.8
mm
3.3750
in
85.725
mm
4.7500
in
120.650
mm
37500
lbf
167000
N
252000
lbf
1120000
N
EE170950 - 171451CD
170000
9 1/2
in
241.300
mm
14.5000
in
368.300
mm
2
in
50.8
mm
3.3750
in
85.725
mm
4.7500
in
120.650
mm
37500
lbf
167000
N
252000
lbf
1120000
N
17098X - 17245D
17000
0.9843
in
25.001
mm
2.4409
in
61.999
mm
0.6522
in
16.566
mm
1.4275
in
36.259
mm
1.5624
in
39.685
mm
2520
lbf
11200
N
16900
lbf
75300
N
17119 - 17245D
17000
1 3/16
in
30.163
mm
2.4409
in
61.999
mm
0.6522
in
16.566
mm
1.4275
in
36.259
mm
1.5624
in
39.685
mm
2520
lbf
11200
N
16900
lbf
75300
N
17118 - 17245D
17000
1.1806
in
29.987
mm
2.4409
in
61.999
mm
0.6522
in
16.566
mm
1.4275
in
36.259
mm
1.5624
in
39.685
mm
2520
lbf
11200
N
16900
lbf
75300
N
Results 126 - 150 of 1000
«
6
7
8
9
10
»