Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
251 - 300 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 26000 N/A 1 in25.40 mm N/A 2.8125 in71.438 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
N/A 26000 N/A 15/16 in23.813 mm N/A 2.8125 in71.438 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1.2598 in31.999 mm N/A 2.8125 in71.438 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1.1806 in29.987 mm N/A 2.8125 in71.438 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1 1/8 in28.575 mm N/A 2.8125 in71.438 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1 1/8 in28.575 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
N/A 26000 N/A 15/16 in23.813 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1.1806 in29.987 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1 in25.40 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1.2600 in32.004 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1 5/16 in33.338 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1.2598 in31.999 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 3420 lbf15200 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
N/A 26000 N/A 1 5/16 in33.338 mm N/A 2.8336 in71.973 mm N/A 0.7450 in18.923 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 4060 lbf18100 N N/A 27300 lbf121000 N N/A CAD Icon (for items table)
N/A 275000 N/A 9 1/2 in241.300 mm N/A 15.5 in393.7 mm N/A 2.7500 in69.850 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.160 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10 in254 mm N/A 15.5 in393.7 mm N/A 2.7500 in69.850 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.160 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 2.7500 in69.850 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.160 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10.7500 in273.050 mm N/A 15.5 in393.7 mm N/A 2.7500 in69.850 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.160 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 9 1/2 in241.300 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10.7500 in273.050 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10 in254 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10 1/2 in266.7 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10 1/2 in266.7 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10 in254 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 9 1/2 in241.300 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 275000 N/A 10.7500 in273.050 mm N/A 16.0000 in406.400 mm N/A 2.7500 in69.850 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 59000 lbf262000 N N/A 396000 lbf1760000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3 1/4 in82.550 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6830 lbf30400 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3 in76.2 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6450 lbf28700 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3 in76.2 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6830 lbf30400 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6830 lbf30400 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6450 lbf28700 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
N/A 27600 N/A 2.8750 in73.025 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6830 lbf30400 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6830 lbf30400 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3.3455 in84.976 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6830 lbf30400 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
N/A 27600 N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 6830 lbf30400 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
N/A 27800 N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 0.9330 in23.698 mm N/A 1.7700 in44.958 mm N/A 2.2500 in57.150 mm N/A 4550 lbf20200 N N/A 30500 lbf136000 N N/A CAD Icon (for items table)
N/A 27800 N/A 1 1/2 in38.10 mm N/A 3.1510 in80.035 mm N/A 0.9330 in23.698 mm N/A 1.7700 in44.958 mm N/A 2.2500 in57.150 mm N/A 4550 lbf20200 N N/A 30500 lbf136000 N N/A CAD Icon (for items table)
N/A 27800 N/A 1 1/2 in38.10 mm N/A 3.1510 in80.035 mm N/A 0.9330 in23.698 mm N/A 1.7700 in44.958 mm N/A 2.2500 in57.150 mm N/A 4550 lbf20200 N N/A 30500 lbf136000 N N/A CAD Icon (for items table)
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 2.7207 in69.106 mm N/A 3.8750 in98.425 mm N/A 5.8203 in147.836 mm N/A 35100 lbf156000 N N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
N/A 280000 N/A 6.25 in158.750 mm N/A 12 in304.8 mm N/A 2.7207 in69.106 mm N/A 3.8750 in98.425 mm N/A 5.8203 in147.836 mm N/A 35100 lbf156000 N N/A 236000 lbf1050000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1.3770 in34.976 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1 3/16 in30.163 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1.5748 in40 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1 1/2 in38.10 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 0.7736 in19.649 mm N/A 1.3750 in34.925 mm N/A 1.7110 in43.459 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1 1/2 in38.10 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1 3/8 in34.925 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1.5740 in39.980 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 3700 lbf16500 N N/A 24800 lbf111000 N N/A CAD Icon (for items table)
N/A 28000 N/A 1 3/16 in30.163 mm N/A 3.1510 in80.035 mm N/A 0.8244 in20.940 mm N/A 1.3750 in34.925 mm N/A 1.8126 in46.040 mm N/A 4390 lbf19500 N N/A 29500 lbf131000 N N/A CAD Icon (for items table)
251 - 300 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »