Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| HM120848 - HM120817D | Series N/A HM120800 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 4.1961 in106.581 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15700 lbf70000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 106000 lbf470000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM120835 - HM120817D | Series N/A HM120800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 4.1961 in106.581 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15700 lbf70000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 106000 lbf470000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM120848 - HM120817XD | Series N/A HM120800 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 4.1961 in106.581 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15700 lbf70000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 106000 lbf470000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM120846 - HM120817XD | Series N/A HM120800 | d - Bore N/A 3.9353 in99.957 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 4.1961 in106.581 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15700 lbf70000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 106000 lbf470000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM120835 - HM120817XD | Series N/A HM120800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 4.1961 in106.581 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15700 lbf70000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 106000 lbf470000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM124649 - HM124616XD | Series N/A HM124600 | d - Bore N/A 4.7227 in119.957 mm | D - Cup Outer Diameter N/A 7.6722 in194.874 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.1713 in131.351 mm | T - Bearing Width across Cones N/A 4.9312 in125.252 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22600 lbf101000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 152000 lbf675000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM124646 - HM124616XD | Series N/A HM124600 | d - Bore N/A 4.6875 in119.063 mm | D - Cup Outer Diameter N/A 7.6722 in194.874 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.1713 in131.351 mm | T - Bearing Width across Cones N/A 4.9312 in125.252 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22600 lbf101000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 152000 lbf675000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM124649 - HM124618XD | Series N/A HM124600 | d - Bore N/A 4.7227 in119.957 mm | D - Cup Outer Diameter N/A 7.6875 in195.263 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.6250 in142.875 mm | T - Bearing Width across Cones N/A 5.3849 in136.776 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22600 lbf101000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 152000 lbf675000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM124646 - HM124618XD | Series N/A HM124600 | d - Bore N/A 4.6875 in119.063 mm | D - Cup Outer Diameter N/A 7.6875 in195.263 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.6250 in142.875 mm | T - Bearing Width across Cones N/A 5.3849 in136.776 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22600 lbf101000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 152000 lbf675000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127440 - HM127415XD | Series N/A HM127400 | d - Bore N/A 4.9995 in126.987 mm | D - Cup Outer Diameter N/A 8.1875 in207.963 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 5.7600 in146.304 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127442 - HM127415XD | Series N/A HM127400 | d - Bore N/A 5.1168 in129.967 mm | D - Cup Outer Diameter N/A 8.1875 in207.963 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 5.7600 in146.304 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127446 - HM127415XD | Series N/A HM127400 | d - Bore N/A 5.1870 in131.750 mm | D - Cup Outer Diameter N/A 8.1875 in207.963 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 5.7600 in146.304 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127442 - HM127415YD | Series N/A HM127400 | d - Bore N/A 5.1168 in129.967 mm | D - Cup Outer Diameter N/A 8.1870 in207.950 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127446 - HM127415YD | Series N/A HM127400 | d - Bore N/A 5.1870 in131.750 mm | D - Cup Outer Diameter N/A 8.1870 in207.950 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127440 - HM127415YD | Series N/A HM127400 | d - Bore N/A 4.9995 in126.987 mm | D - Cup Outer Diameter N/A 8.1870 in207.950 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 5.7499 in146.047 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127446 - HM127417XD | Series N/A HM127400 | d - Bore N/A 5.1870 in131.750 mm | D - Cup Outer Diameter N/A 8.2627 in209.873 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.1969 in132.001 mm | T - Bearing Width across Cones N/A 4.9569 in125.905 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127440 - HM127417XD | Series N/A HM127400 | d - Bore N/A 4.9995 in126.987 mm | D - Cup Outer Diameter N/A 8.2627 in209.873 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.1969 in132.001 mm | T - Bearing Width across Cones N/A 4.9569 in125.905 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127442 - HM127417XD | Series N/A HM127400 | d - Bore N/A 5.1168 in129.967 mm | D - Cup Outer Diameter N/A 8.2627 in209.873 mm | B - Cone Width N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 5.1969 in132.001 mm | T - Bearing Width across Cones N/A 4.9569 in125.905 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24500 lbf109000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 164000 lbf732000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM129848 - HM129813XD | Series N/A HM129800 | d - Bore N/A 5.6870 in144.450 mm | D - Cup Outer Diameter N/A 8.6564 in219.873 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 5.5118 in140.000 mm | T - Bearing Width across Cones N/A 5.2098 in132.329 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM129843 - HM129813XD | Series N/A HM129800 | d - Bore N/A 5.5105 in139.967 mm | D - Cup Outer Diameter N/A 8.6564 in219.873 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 5.5118 in140.000 mm | T - Bearing Width across Cones N/A 5.2098 in132.329 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM129848 - HM129814D | Series N/A HM129800 | d - Bore N/A 5.6870 in144.450 mm | D - Cup Outer Diameter N/A 8.6875 in220.663 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 6.4374 in163.510 mm | T - Bearing Width across Cones N/A 6.1354 in155.839 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM129843 - HM129814D | Series N/A HM129800 | d - Bore N/A 5.5105 in139.967 mm | D - Cup Outer Diameter N/A 8.6875 in220.663 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 6.4374 in163.510 mm | T - Bearing Width across Cones N/A 6.1354 in155.839 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM129843 - HM129814XD | Series N/A HM129800 | d - Bore N/A 5.5105 in139.967 mm | D - Cup Outer Diameter N/A 8.6875 in220.663 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 6.4374 in163.510 mm | T - Bearing Width across Cones N/A 6.1354 in155.839 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM129848 - HM129814XD | Series N/A HM129800 | d - Bore N/A 5.6870 in144.450 mm | D - Cup Outer Diameter N/A 8.6875 in220.663 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 6.4374 in163.510 mm | T - Bearing Width across Cones N/A 6.1354 in155.839 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM129843 - HM129814YD | Series N/A HM129800 | d - Bore N/A 5.5105 in139.967 mm | D - Cup Outer Diameter N/A 8.6870 in220.650 mm | B - Cone Width N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 6.1250 in155.575 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25600 lbf114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 172000 lbf766000 N |
CAD
N/A
|
Add To Cart
Request Quote |