Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 151 - 175 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

17098 - 17245D 17000 0.9835 in
24.981
mm
2.4409 in
61.999
mm
0.6522 in
16.566
mm
1.4275 in
36.259
mm
1.5624 in
39.685
mm
2520 lbf
11200
N
16900 lbf
75300
N
EE181453 - 182351D 180000 14.5000 in
368.3
mm
23.5000 in
596.9
mm
3.6250 in
92.075
mm
5.2500 in
133.350
mm
7.9999 in
203.197
mm
103000 lbf
460000
N
694000 lbf
3090000
N
18685 - 18620D 18600 1 3/4 in
44.45
mm
3.1250 in
79.375
mm
0.6875 in
17.463
mm
1.3125 in
33.338
mm
1.6248 in
41.270
mm
3030 lbf
13500
N
20400 lbf
90600
N
18690 - 18620D 18600 1.8125 in
46.038
mm
3.1250 in
79.375
mm
0.6875 in
17.463
mm
1.3125 in
33.338
mm
1.6248 in
41.270
mm
3030 lbf
13500
N
20400 lbf
90600
N
18690 - 18620DC 18600 1.8125 in
46.038
mm
3.1250 in
79.375
mm
0.6875 in
17.463
mm
1.3125 in
33.338
mm
1.6248 in
41.270
mm
3030 lbf
13500
N
20400 lbf
90600
N
18685 - 18620DC 18600 1 3/4 in
44.45
mm
3.1250 in
79.375
mm
0.6875 in
17.463
mm
1.3125 in
33.338
mm
1.6248 in
41.270
mm
3030 lbf
13500
N
20400 lbf
90600
N
EE192148 - 192201CD 192000 14.8750 in
377.825
mm
20.0000 in
508.000
mm
2.3125 in
58.738
mm
3.5000 in
88.900
mm
5.5000 in
139.700
mm
44000 lbf
196000
N
296000 lbf
1320000
N
EE192155W - 192201CD 192000 14.8750 in
377.825
mm
20.0000 in
508.000
mm
2.3125 in
58.738
mm
3.5000 in
88.900
mm
5.5000 in
139.700
mm
38400 lbf
171000
N
258000 lbf
1150000
N
EE192150 - 192201CD 192000 15.0000 in
381.000
mm
20.0000 in
508.000
mm
2.3125 in
58.738
mm
3.5000 in
88.900
mm
5.5000 in
139.700
mm
44000 lbf
196000
N
296000 lbf
1320000
N
21075 - 21226D 21000 3/4 in
19.05
mm
2.2500 in
57.150
mm
0.8598 in
21.839
mm
1.4375 in
36.513
mm
1.9375 in
49.213
mm
3210 lbf
14300
N
21600 lbf
95900
N
21063 - 21226D 21000 5/8 in
15.875
mm
2.2500 in
57.150
mm
0.8598 in
21.839
mm
1.4375 in
36.513
mm
1.9375 in
49.213
mm
3210 lbf
14300
N
21600 lbf
95900
N
21075A - 21226D 21000 3/4 in
19.05
mm
2.2500 in
57.150
mm
0.8598 in
21.839
mm
1.4375 in
36.513
mm
1.9375 in
49.213
mm
3210 lbf
14300
N
21600 lbf
95900
N
EE221026 - 221576CD 220000 10.2500 in
260.350
mm
15.7500 in
400.050
mm
2.6563 in
67.470
mm
4.2500 in
107.950
mm
6.1252 in
155.580
mm
55300 lbf
246000
N
372000 lbf
1650000
N
EE222070 - 222127CD 222000 7 in
177.800
mm
12.6250 in
320.675
mm
3.3750 in
85.725
mm
5.4375 in
138.113
mm
7.3125 in
185.738
mm
55600 lbf
247000
N
374000 lbf
1660000
N
22168 - 22325D 22000 1 11/16 in
42.863
mm
3.2500 in
82.550
mm
0.7810 in
19.837
mm
1.3750 in
34.925
mm
1.7499 in
44.447
mm
4510 lbf
20100
N
30300 lbf
135000
N
EE231462 - 231976CD 230000 14.6250 in
371.475
mm
19.7500 in
501.650
mm
2.6250 in
66.675
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
61300 lbf
273000
N
412000 lbf
1830000
N
EE231400 - 231976CD 230000 14 in
355.6
mm
19.7500 in
501.650
mm
2.6250 in
66.675
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
61300 lbf
273000
N
412000 lbf
1830000
N
EE231400 - 232026D 230000 14 in
355.6
mm
20.2500 in
514.350
mm
2.6250 in
66.675
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
61300 lbf
273000
N
412000 lbf
1830000
N
EE231462 - 232026D 230000 14.6250 in
371.475
mm
20.2500 in
514.350
mm
2.6250 in
66.675
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
61300 lbf
273000
N
412000 lbf
1830000
N
EE234156 - 234213CD 234000 15.6250 in
396.875
mm
21.2500 in
539.750
mm
2.4063 in
61.120
mm
4.0000 in
101.600
mm
5.6249 in
142.872
mm
63300 lbf
282000
N
425000 lbf
1890000
N
EE234160W - 234213CD 234000 16.0000 in
406.400
mm
21.2500 in
539.750
mm
2.4063 in
61.120
mm
4.0000 in
101.600
mm
5.6249 in
142.872
mm
63300 lbf
282000
N
425000 lbf
1890000
N
EE234160 - 234213CD 234000 16.0000 in
406.400
mm
21.2500 in
539.750
mm
2.4063 in
61.120
mm
4.0000 in
101.600
mm
5.6249 in
142.872
mm
63300 lbf
282000
N
425000 lbf
1890000
N
EE234156W - 234213CD 234000 15.6250 in
396.875
mm
21.2500 in
539.750
mm
2.4063 in
61.120
mm
4.0000 in
101.600
mm
5.6249 in
142.872
mm
63300 lbf
282000
N
425000 lbf
1890000
N
EE234154 - 234213CD 234000 15.5 in
393.7
mm
21.2500 in
539.750
mm
2.4063 in
61.120
mm
4.0000 in
101.600
mm
5.6249 in
142.872
mm
63300 lbf
282000
N
425000 lbf
1890000
N
EE234160W - 234216D 234000 16.0000 in
406.400
mm
21.5000 in
546.1
mm
2.4063 in
61.120
mm
4.6250 in
117.475
mm
6.2499 in
158.747
mm
63300 lbf
282000
N
425000 lbf
1890000
N
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  
<