COMPANY HEADER
CAD (0)
  • Cart is empty
1726 - 1750 of 2093 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A HM231100 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM231100 N/A 5 7/8 in149.225 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM231100 N/A 5 7/8 in149.225 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM231100 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM231100 N/A 5 1/2 in139.700 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM231100 N/A 5.7500 in146.050 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6.4951 in164.976 mm N/A 11.3750 in288.925 mm N/A 2.6772 in68.001 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 7/8 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 7/8 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1726 - 1750 of 2093 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »