COMPANY HEADER
CAD (0)
  • Cart is empty
1976 - 2000 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A M249700 N/A 9.1250 in231.775 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M249700 N/A 9 in228.600 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M252300 N/A 9.7500 in247.650 mm N/A 15.0000 in381.000 mm N/A 2.9375 in74.613 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M252300 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 2.9375 in74.613 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M252300 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 2.9375 in74.613 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 67000 lbf298000 N N/A 450000 lbf2000000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M252300 N/A 9.7500 in247.650 mm N/A 15.0000 in381.000 mm N/A 2.9375 in74.613 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 67000 lbf298000 N N/A 450000 lbf2000000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M252300 N/A 9.25 in234.95 mm N/A 15.0000 in381.000 mm N/A 2.9375 in74.613 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M252300 N/A 9.25 in234.95 mm N/A 15.0000 in381.000 mm N/A 2.9375 in74.613 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M252300 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 2.9375 in74.613 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 73200 lbf326000 N N/A 492000 lbf2190000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M255400 N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 3.0625 in77.788 mm N/A 5.1250 in130.175 mm N/A 6.4999 in165.097 mm N/A 69300 lbf308000 N N/A 466000 lbf2070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M255400 N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 3.0625 in77.788 mm N/A 5.1250 in130.175 mm N/A 6.4999 in165.097 mm N/A 73400 lbf327000 N N/A 493000 lbf2190000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M268700 N/A 15 in381.000 mm N/A 23.2500 in590.550 mm N/A 4.5000 in114.300 mm N/A 7.6250 in193.675 mm N/A 9.6249 in244.472 mm N/A 166000 lbf740000 N N/A 1120000 lbf4970000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M268700 N/A 16.1250 in409.575 mm N/A 23.2500 in590.550 mm N/A 4.5000 in114.300 mm N/A 7.6250 in193.675 mm N/A 9.6249 in244.472 mm N/A 182000 lbf810000 N N/A 1220000 lbf5440000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M268700 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 4.5000 in114.300 mm N/A 7.6250 in193.675 mm N/A 9.6249 in244.472 mm N/A 182000 lbf810000 N N/A 1220000 lbf5440000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M268700 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 4.5000 in114.300 mm N/A 7.6250 in193.675 mm N/A 9.6249 in244.472 mm N/A 166000 lbf740000 N N/A 1120000 lbf4970000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M270700 N/A 17.6250 in447.675 mm N/A 25.0000 in635 mm N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 10.1250 in257.175 mm N/A 191000 lbf849000 N N/A 1280000 lbf5700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M270700 N/A 17.5 in444.5 mm N/A 25.0000 in635 mm N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 10.1250 in257.175 mm N/A 191000 lbf849000 N N/A 1280000 lbf5700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M270700 N/A 16.1250 in409.575 mm N/A 25.0000 in635 mm N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 10.1250 in257.175 mm N/A 191000 lbf849000 N N/A 1280000 lbf5700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M272700 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 5.0625 in128.588 mm N/A 8.7500 in222.250 mm N/A 10.8749 in276.222 mm N/A 218000 lbf968000 N N/A 1460000 lbf6500000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M276400 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 5.7500 in146.050 mm N/A 9.7500 in247.650 mm N/A 12.2500 in311.150 mm N/A 234000 lbf1040000 N N/A 1570000 lbf6980000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M276400 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 5.7500 in146.050 mm N/A 9.7500 in247.650 mm N/A 12.2500 in311.150 mm N/A 234000 lbf1040000 N N/A 1570000 lbf6980000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M278700 N/A 22.5000 in571.500 mm N/A 32.0000 in812.800 mm N/A 6.1250 in155.575 mm N/A 10.3750 in263.525 mm N/A 13.1249 in333.372 mm N/A 264000 lbf1180000 N N/A 1770000 lbf7890000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M541300 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 1.9375 in49.213 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 39100 lbf174000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1976 - 2000 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »