Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 201 - 225 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE244180 - 244236CD 244000 18.0000 in
457.200
mm
23.5000 in
596.9
mm
2.875 in
73.025
mm
4.7500 in
120.650
mm
6.4999 in
165.097
mm
82400 lbf
367000
N
554000 lbf
2460000
N
24780 - 24720D 24700 1 5/8 in
41.275
mm
3 in
76.2
mm
0.9063 in
23.02
mm
1.5625 in
39.688
mm
1.9374 in
49.210
mm
4400 lbf
19600
N
29600 lbf
132000
N
24781 - 24720D 24700 1 5/8 in
41.275
mm
3 in
76.2
mm
0.9063 in
23.02
mm
1.5625 in
39.688
mm
1.9374 in
49.210
mm
4400 lbf
19600
N
29600 lbf
132000
N
24781 - 24720XD 24700 1 5/8 in
41.275
mm
3 in
76.2
mm
0.9063 in
23.02
mm
1.5625 in
39.688
mm
1.9374 in
49.210
mm
4400 lbf
19600
N
29600 lbf
132000
N
2581 - 2523D 2500 1 5/16 in
33.338
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2586 - 2523D 2500 1.1811 in
30
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2582 - 2523D 2500 1 1/4 in
31.75
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2584 - 2523D 2500 1.2808 in
32.532
mm
2.7500 in
69.850
mm
1.0608 in
26.944
mm
2.2500 in
57.150
mm
2.7500 in
69.850
mm
4880 lbf
21700
N
32800 lbf
146000
N
2558 - 2523D 2500 1 3/16 in
30.163
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2585 - 2523D 2500 1 5/16 in
33.338
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2560X - 2523D 2500 1.1811 in
30
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2580A - 2523D 2500 1 1/4 in
31.75
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2580 - 2523D 2500 1 1/4 in
31.75
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2578 - 2523D 2500 1 1/8 in
28.575
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2559 - 2523D 2500 1 3/16 in
30.163
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2585 - 2524YD 2500 1 5/16 in
33.338
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2582 - 2524YD 2500 1 1/4 in
31.75
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2581 - 2524YD 2500 1 5/16 in
33.338
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2578 - 2524YD 2500 1 1/8 in
28.575
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2558 - 2524YD 2500 1 3/16 in
30.163
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
2580 - 2524YD 2500 1 1/4 in
31.75
mm
2.7500 in
69.850
mm
0.9983 in
25.357
mm
2.2500 in
57.150
mm
2.6250 in
66.675
mm
4880 lbf
21700
N
32800 lbf
146000
N
25580 - 25520D 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
25576 - 25520D 25500 1 11/16 in
42.863
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
25584 - 25520D 25500 1.7710 in
44.983
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
25577 - 25520D 25500 1.6880 in
42.875
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  
<