All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TDO (Tapered Double Outer)
>
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
>
View Items
This category has 2,093 items. Only the first 1000 records are returned.
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 1000
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Double Cup Width
T - Bearing Width across Cones
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)
CAD
EE244180 - 244236CD
244000
18.0000
in
457.200
mm
23.5000
in
596.9
mm
2.875
in
73.025
mm
4.7500
in
120.650
mm
6.4999
in
165.097
mm
82400
lbf
367000
N
554000
lbf
2460000
N
24780 - 24720D
24700
1 5/8
in
41.275
mm
3
in
76.2
mm
0.9063
in
23.02
mm
1.5625
in
39.688
mm
1.9374
in
49.210
mm
4400
lbf
19600
N
29600
lbf
132000
N
24781 - 24720D
24700
1 5/8
in
41.275
mm
3
in
76.2
mm
0.9063
in
23.02
mm
1.5625
in
39.688
mm
1.9374
in
49.210
mm
4400
lbf
19600
N
29600
lbf
132000
N
24781 - 24720XD
24700
1 5/8
in
41.275
mm
3
in
76.2
mm
0.9063
in
23.02
mm
1.5625
in
39.688
mm
1.9374
in
49.210
mm
4400
lbf
19600
N
29600
lbf
132000
N
2581 - 2523D
2500
1 5/16
in
33.338
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2586 - 2523D
2500
1.1811
in
30
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2582 - 2523D
2500
1 1/4
in
31.75
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2584 - 2523D
2500
1.2808
in
32.532
mm
2.7500
in
69.850
mm
1.0608
in
26.944
mm
2.2500
in
57.150
mm
2.7500
in
69.850
mm
4880
lbf
21700
N
32800
lbf
146000
N
2558 - 2523D
2500
1 3/16
in
30.163
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2585 - 2523D
2500
1 5/16
in
33.338
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2560X - 2523D
2500
1.1811
in
30
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2580A - 2523D
2500
1 1/4
in
31.75
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2580 - 2523D
2500
1 1/4
in
31.75
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2578 - 2523D
2500
1 1/8
in
28.575
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2559 - 2523D
2500
1 3/16
in
30.163
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2585 - 2524YD
2500
1 5/16
in
33.338
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2582 - 2524YD
2500
1 1/4
in
31.75
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2581 - 2524YD
2500
1 5/16
in
33.338
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2578 - 2524YD
2500
1 1/8
in
28.575
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2558 - 2524YD
2500
1 3/16
in
30.163
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
2580 - 2524YD
2500
1 1/4
in
31.75
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
2.2500
in
57.150
mm
2.6250
in
66.675
mm
4880
lbf
21700
N
32800
lbf
146000
N
25580 - 25520D
25500
1 3/4
in
44.45
mm
3.2650
in
82.931
mm
1.0000
in
25.400
mm
1.8750
in
47.625
mm
2.2500
in
57.150
mm
5270
lbf
23500
N
35400
lbf
158000
N
25576 - 25520D
25500
1 11/16
in
42.863
mm
3.2650
in
82.931
mm
1.0000
in
25.400
mm
1.8750
in
47.625
mm
2.2500
in
57.150
mm
5270
lbf
23500
N
35400
lbf
158000
N
25584 - 25520D
25500
1.7710
in
44.983
mm
3.2650
in
82.931
mm
1.0000
in
25.400
mm
1.8750
in
47.625
mm
2.2500
in
57.150
mm
5270
lbf
23500
N
35400
lbf
158000
N
25577 - 25520D
25500
1.6880
in
42.875
mm
3.2650
in
82.931
mm
1.0000
in
25.400
mm
1.8750
in
47.625
mm
2.2500
in
57.150
mm
5270
lbf
23500
N
35400
lbf
158000
N
Results 201 - 225 of 1000
«
6
7
8
9
10
»