All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 469 « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

95474D - 95905 95000 4.7500 in
120.650
mm
9.0551 in
230
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95474D - 95962 95000 4.7500 in
120.650
mm
9.6250 in
244.475
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95905 95000 5 in
127
mm
9.0551 in
230
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95926 95000 5 in
127
mm
9.25 in
234.95
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95928 95000 5 in
127
mm
9.2510 in
234.975
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95929 95000 5 in
127
mm
9.2510 in
234.975
mm
6.0000 in
152.400
mm
1.9665 in
49.949
mm
5.6022 in
142.296
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95962 95000 5 in
127
mm
9.6250 in
244.475
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95975 95000 5 in
127
mm
9 3/4 in
247.650
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95912 95000 5 in
127
mm
9.1250 in
231.775
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
95499D - 95923V 95000 5 in
127
mm
9.25 in
234.95
mm
6.0000 in
152.400
mm
1.9375 in
49.213
mm
5.4999 in
139.697
mm
246000 lbf
1090000
N
CAD Icon (for items table)
96851DW - 96140 96000 8 1/2 in
215.900
mm
14 in
355.6
mm
5.1250 in
130.175
mm
1.8750 in
47.625
mm
4.9999 in
126.997
mm
297000 lbf
1320000
N
CAD Icon (for items table)
97500D - 97900 97000 5 in
127
mm
9.0000 in
228.600
mm
5.9545 in
151.244
mm
1.5000 in
38.100
mm
6.3125 in
160.338
mm
147000 lbf
655000
N
CAD Icon (for items table)
99587D - 99098X 99000 5.8750 in
149.225
mm
9.8425 in
250
mm
4.7500 in
120.650
mm
1.8750 in
47.625
mm
4.7500 in
120.650
mm
258000 lbf
1150000
N
CAD Icon (for items table)
99587D - 99100P 99000 5.8750 in
149.225
mm
10.00 in
254.000
mm
4.7500 in
120.650
mm
1.8750 in
47.625
mm
4.7500 in
120.650
mm
258000 lbf
1150000
N
CAD Icon (for items table)
99587D - 99100W 99000 5.8750 in
149.225
mm
10.00 in
254.000
mm
4.7500 in
120.650
mm
1.8750 in
47.625
mm
4.7500 in
120.650
mm
258000 lbf
1150000
N
CAD Icon (for items table)
EE127094D - 127137 127000 9.4970 in
241.224
mm
13.8125 in
350.838
mm
4.2500 in
107.950
mm
1.7500 in
44.450
mm
4.2500 in
107.950
mm
258000 lbf
1150000
N
CAD Icon (for items table)
EE127094D - 127138 127000 9.4970 in
241.224
mm
13.9960 in
355.498
mm
4.2500 in
107.950
mm
1.7500 in
44.450
mm
4.2500 in
107.950
mm
258000 lbf
1150000
N
CAD Icon (for items table)
EE127094D - 127135 127000 9.4970 in
241.224
mm
13.7460 in
349.148
mm
4.2500 in
107.950
mm
1.7500 in
44.450
mm
4.2500 in
107.950
mm
258000 lbf
1150000
N
CAD Icon (for items table)
EE127097DW - 127140 127000 9.5070 in
241.478
mm
14 in
355.6
mm
4.2500 in
107.950
mm
1.7500 in
44.450
mm
4.2500 in
107.950
mm
258000 lbf
1150000
N
CAD Icon (for items table)
EE127097DW - 127137 127000 9.5070 in
241.478
mm
13.8125 in
350.838
mm
4.2500 in
107.950
mm
1.7500 in
44.450
mm
4.2500 in
107.950
mm
258000 lbf
1150000
N
CAD Icon (for items table)
EE127097DW - 127138 127000 9.5070 in
241.478
mm
13.9960 in
355.498
mm
4.2500 in
107.950
mm
1.7500 in
44.450
mm
4.2500 in
107.950
mm
258000 lbf
1150000
N
CAD Icon (for items table)
EE128114D - 128160 128000 11.0236 in
279.999
mm
16.0000 in
406.400
mm
8.1250 in
206.375
mm
2.1250 in
53.975
mm
8.1250 in
206.375
mm
362000 lbf
1610000
N
CAD Icon (for items table)
EE129119D - 129174 129000 11.8100 in
299.974
mm
17.3208 in
439.948
mm
5.3125 in
134.938
mm
2.1250 in
53.975
mm
5.2499 in
133.347
mm
351000 lbf
1560000
N
CAD Icon (for items table)
EE129119D - 129172 129000 11.8100 in
299.974
mm
17.246 in
438.048
mm
5.3125 in
134.938
mm
2.1250 in
53.975
mm
5.2499 in
133.347
mm
351000 lbf
1560000
N
CAD Icon (for items table)
EE129119DG - 129174 129000 11.8100 in
299.974
mm
17.3208 in
439.948
mm
5.3125 in
134.938
mm
2.1250 in
53.975
mm
5.2499 in
133.347
mm
351000 lbf
1560000
N
CAD Icon (for items table)
  Results 226 - 250 of 469 « 6 7 8 9 10 »