Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
451 - 500 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

EE291200D / 291750 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A CAD Icon (for items table)
EE291200D / 291749 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A CAD Icon (for items table)
EE291202D / 291749 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.6250 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A CAD Icon (for items table)
EE291202D / 291750 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.6250 in117.475 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A CAD Icon (for items table)
EE941207D / 941950 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.5625 in141.288 mm N/A 5.4312 in137.952 mm N/A 2.1250 in53.975 mm N/A 607000 lbf2700000 N N/A 940000 N/A CAD Icon (for items table)
EE790119D / 790221 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 11.2500 in285.750 mm N/A 11.2500 in285.750 mm N/A 3.875 in98.425 mm N/A 1210000 lbf5390000 N N/A 790000 N/A CAD Icon (for items table)
M257248DGW / M257210 N/A 12.0040 in304.902 mm N/A 16.2460 in412.648 mm N/A 5.0625 in128.588 mm N/A 5.0624 in128.585 mm N/A 2.1250 in53.975 mm N/A 437000 lbf1940000 N N/A M257200 N/A CAD Icon (for items table)
EE129123D / 129174 N/A 12.0079 in305.001 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A CAD Icon (for items table)
HM959739DW / HM959710 N/A 12.0092 in305.034 mm N/A 19.6830 in499.948 mm N/A 7.875 in200.025 mm N/A 7.1249 in180.972 mm N/A 2.5 in63.5 mm N/A 532000 lbf2370000 N N/A HM959700 N/A CAD Icon (for items table)
LM258648DGW / LM258610 N/A 12.5000 in317.500 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 386000 lbf1720000 N N/A LM258600 N/A CAD Icon (for items table)
LM258649D-90029 N/A 12.5000 in317.500 mm N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A 5.0625 in128.588 mm N/A 2.1250 in53.975 mm N/A 386000 lbf1720000 N N/A LM258600 N/A CAD Icon (for items table)
HM259047DW / HM259010 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 605000 lbf2690000 N N/A HM259000 N/A CAD Icon (for items table)
HM259049D-90069 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A CAD Icon (for items table)
HM259049DH / HM259010 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A CAD Icon (for items table)
HM259049DV / HM259010 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A CAD Icon (for items table)
HM259049D-90027 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A CAD Icon (for items table)
EE526131D / 526190 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5.8125 in147.638 mm N/A 6 in152.4 mm N/A 2.375 in60.325 mm N/A 489000 lbf2180000 N N/A 526000 N/A CAD Icon (for items table)
EE138131D-90018 N/A 13.0040 in330.302 mm N/A 17.2450 in438.023 mm N/A 4.5000 in114.300 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 287000 lbf1280000 N N/A 138000 N/A CAD Icon (for items table)
LM761648DW / LM761610 N/A 13 7/16 in341.313 mm N/A 17.9960 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 358000 lbf1590000 N N/A LM761600 N/A CAD Icon (for items table)
LM761649DGW / LM761610 N/A 13.5060 in343.052 mm N/A 17.9960 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 411000 lbf1830000 N N/A LM761600 N/A CAD Icon (for items table)
LM761649DWH / LM761610 N/A 13.5060 in343.052 mm N/A 17.9960 in457.098 mm N/A 4.8125 in122.238 mm N/A 4.8124 in122.235 mm N/A 1.9375 in49.213 mm N/A 411000 lbf1830000 N N/A LM761600 N/A CAD Icon (for items table)
EE161362D / 161850 N/A 13.6250 in346.075 mm N/A 18.5000 in469.900 mm N/A 3.7500 in95.250 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A CAD Icon (for items table)
EE161362D / 161900 N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 3.7500 in95.250 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A CAD Icon (for items table)
EE161362D / 161925 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.7500 in95.250 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A CAD Icon (for items table)
HM262749D-90040 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A CAD Icon (for items table)
HM262749DG / HM262710 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A CAD Icon (for items table)
HM262749D-90042 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A CAD Icon (for items table)
HM262749D-90052 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A CAD Icon (for items table)
HM262749D-90044 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A CAD Icon (for items table)
HM262749D-902B5 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.8750 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A CAD Icon (for items table)
M262449D-90020 N/A 13.6875 in347.663 mm N/A 18.5000 in469.900 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.25 in57.15 mm N/A 614000 lbf2730000 N N/A M262400 N/A CAD Icon (for items table)
LM263149D-90021 N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A CAD Icon (for items table)
LM263149DW / LM263110 N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A CAD Icon (for items table)
LM263149D-90020 N/A 14 in355.6 mm N/A 18.0000 in457.200 mm N/A 4.7500 in120.650 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A CAD Icon (for items table)
EE231401D-902A1 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
EE231401DG / 231975 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
EE231401D-902A3 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
EE231401D / 232025 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
EE231401DG / 232025 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.3750 in111.125 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
EE161403D / 161850 N/A 14.0310 in356.387 mm N/A 18.5000 in469.900 mm N/A 4.0000 in101.600 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A CAD Icon (for items table)
EE161403D / 161925 N/A 14.0310 in356.387 mm N/A 19.2500 in488.950 mm N/A 4.0000 in101.600 mm N/A 4.1249 in104.772 mm N/A 1.5 in38.1 mm N/A 214000 lbf954000 N N/A 160000 N/A CAD Icon (for items table)
HM265049DGW / HM265010 N/A 14.5000 in368.300 mm N/A 20.6250 in523.875 mm N/A 7.3125 in185.738 mm N/A 7.3124 in185.735 mm N/A 3.125 in79.375 mm N/A 890000 lbf3960000 N N/A HM265000 N/A CAD Icon (for items table)
EE231475D-90081 N/A 14.7500 in374.650 mm N/A 19.7500 in501.650 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
EE231475D-902A3 N/A 14.7500 in374.650 mm N/A 19.7500 in501.650 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
EE231475D / 232025 N/A 14.7500 in374.650 mm N/A 20.2500 in514.350 mm N/A 4.6250 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A CAD Icon (for items table)
LM665949DGW / LM665911 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A CAD Icon (for items table)
LM665949DGW / LM665910 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A CAD Icon (for items table)
LM665949DW / LM665911 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A 5.9999 in152.397 mm N/A 2.5 in63.5 mm N/A 530000 lbf2360000 N N/A LM665900 N/A CAD Icon (for items table)
EE234157D / 234215W N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 4.7500 in120.650 mm N/A 5.5624 in141.285 mm N/A 2.1875 in55.563 mm N/A 425000 lbf1890000 N N/A 234000 N/A CAD Icon (for items table)
LM767745D-902A3 N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.1250 in53.975 mm N/A 513000 lbf2280000 N N/A LM767700 N/A CAD Icon (for items table)
451 - 500 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »