All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 469 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE129119DG - 129172 129000 11.8100 in
299.974
mm
17.246 in
438.048
mm
5.3125 in
134.938
mm
2.1250 in
53.975
mm
5.2499 in
133.347
mm
351000 lbf
1560000
N
CAD Icon (for items table)
EE129121D - 129174 129000 11.9940 in
304.648
mm
17.3208 in
439.948
mm
5.3125 in
134.938
mm
2.1250 in
53.975
mm
5.2499 in
133.347
mm
351000 lbf
1560000
N
CAD Icon (for items table)
EE129123D - 129174 129000 12.0079 in
305.001
mm
17.3208 in
439.948
mm
5.3125 in
134.938
mm
2.1250 in
53.975
mm
5.2499 in
133.347
mm
351000 lbf
1560000
N
CAD Icon (for items table)
EE130887D - 131400 130000 8.875 in
225.425
mm
14 in
355.6
mm
4.7500 in
120.650
mm
1.9375 in
49.213
mm
4.7500 in
120.650
mm
312000 lbf
1390000
N
CAD Icon (for items table)
EE130888D - 131400 130000 8.875 in
225.425
mm
14 in
355.6
mm
6.5000 in
165.100
mm
1.9375 in
49.213
mm
6.5000 in
165.100
mm
312000 lbf
1390000
N
CAD Icon (for items table)
EE130904D - 131400 130000 9 in
228.600
mm
14 in
355.6
mm
5.0000 in
127.000
mm
1.9375 in
49.213
mm
4.7500 in
120.650
mm
312000 lbf
1390000
N
CAD Icon (for items table)
EE132081D - 132127 132000 8 in
203.2
mm
12.5625 in
319.088
mm
3.7500 in
95.250
mm
1.3750 in
34.925
mm
3.7500 in
95.250
mm
207000 lbf
919000
N
CAD Icon (for items table)
EE132081D - 132125 132000 8 in
203.2
mm
12.5000 in
317.500
mm
3.7500 in
95.250
mm
1.3750 in
34.925
mm
3.7500 in
95.250
mm
207000 lbf
919000
N
CAD Icon (for items table)
EE134102D - 134145 134000 10.2500 in
260.350
mm
14.5000 in
368.300
mm
4.2500 in
107.950
mm
1.6875 in
42.863
mm
4.2500 in
107.950
mm
266000 lbf
1180000
N
CAD Icon (for items table)
EE135111DGW - 135155 135000 11 in
279.4
mm
15.5 in
393.7
mm
5.0000 in
127.000
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
342000 lbf
1520000
N
CAD Icon (for items table)
EE135111DW - 135155 135000 11 in
279.4
mm
15.5 in
393.7
mm
5.0000 in
127.000
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
342000 lbf
1520000
N
CAD Icon (for items table)
EE138131D - 138172 138000 13.0040 in
330.302
mm
17.2450 in
438.023
mm
4.5000 in
114.300
mm
1.8750 in
47.625
mm
4.7500 in
120.650
mm
287000 lbf
1280000
N
CAD Icon (for items table)
EE161362D - 161925 160000 13.6250 in
346.075
mm
19.2500 in
488.950
mm
3.7500 in
95.250
mm
1.5000 in
38.100
mm
4.1249 in
104.772
mm
214000 lbf
954000
N
CAD Icon (for items table)
EE161362D - 161850 160000 13.6250 in
346.075
mm
18.5000 in
469.900
mm
3.7500 in
95.250
mm
1.5000 in
38.100
mm
4.1249 in
104.772
mm
214000 lbf
954000
N
CAD Icon (for items table)
EE161362D - 161900 160000 13.6250 in
346.075
mm
19.0000 in
482.600
mm
3.7500 in
95.250
mm
1.5000 in
38.100
mm
4.1249 in
104.772
mm
214000 lbf
954000
N
CAD Icon (for items table)
EE161403D - 161925 160000 14.0310 in
356.387
mm
19.2500 in
488.950
mm
4.0000 in
101.600
mm
1.5000 in
38.100
mm
4.1249 in
104.772
mm
214000 lbf
954000
N
CAD Icon (for items table)
EE161403D - 161850 160000 14.0310 in
356.387
mm
18.5000 in
469.900
mm
4.0000 in
101.600
mm
1.5000 in
38.100
mm
4.1249 in
104.772
mm
214000 lbf
954000
N
CAD Icon (for items table)
EE171000D - 171450 170000 10 in
254
mm
14.5000 in
368.300
mm
3.6560 in
92.862
mm
1.3125 in
33.338
mm
3.6500 in
92.710
mm
219000 lbf
976000
N
CAD Icon (for items table)
EE171000D - 171436 170000 10 in
254
mm
14.3720 in
365.049
mm
3.6560 in
92.862
mm
1.3125 in
33.338
mm
3.6500 in
92.710
mm
219000 lbf
976000
N
CAD Icon (for items table)
EE171000D - 171400 170000 10 in
254
mm
14 in
355.6
mm
3.6560 in
92.862
mm
1.3125 in
33.338
mm
3.6500 in
92.710
mm
219000 lbf
976000
N
CAD Icon (for items table)
EE217063D - 217112 217000 6.25 in
158.750
mm
11.25 in
285.750
mm
4.9375 in
125.413
mm
2.1875 in
55.563
mm
5.0625 in
128.588
mm
280000 lbf
1240000
N
CAD Icon (for items table)
EE217063D - 217112W 217000 6.25 in
158.750
mm
11.25 in
285.750
mm
4.9375 in
125.413
mm
2.1875 in
55.563
mm
5.0625 in
128.588
mm
280000 lbf
1240000
N
CAD Icon (for items table)
EE220975DW - 221575 220000 9.7500 in
247.650
mm
15.7500 in
400.050
mm
4.5000 in
114.300
mm
1.8125 in
46.038
mm
4.6873 in
119.057
mm
343000 lbf
1530000
N
CAD Icon (for items table)
EE221025D - 221575 220000 10.2500 in
260.350
mm
15.7500 in
400.050
mm
4.5000 in
114.300
mm
1.8125 in
46.038
mm
4.6873 in
119.057
mm
324000 lbf
1440000
N
CAD Icon (for items table)
EE221027D - 221575 220000 10.2500 in
260.350
mm
15.7500 in
400.050
mm
4.7500 in
120.650
mm
1.8125 in
46.038
mm
4.6873 in
119.057
mm
324000 lbf
1440000
N
CAD Icon (for items table)
  Results 251 - 275 of 469 « 11 12 13 14 15 »