Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 276 - 300 of 469 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE231401D - 232025 230000 14 in
355.6
mm
20.2500 in
514.350
mm
4.3750 in
111.125
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
412000 lbf
1830000
N
EE231401D - 231975 230000 14 in
355.6
mm
19.7500 in
501.650
mm
4.3750 in
111.125
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
412000 lbf
1830000
N
EE231401DG - 231975 230000 14 in
355.6
mm
19.7500 in
501.650
mm
4.3750 in
111.125
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
412000 lbf
1830000
N
EE231401DG - 232025 230000 14 in
355.6
mm
20.2500 in
514.350
mm
4.3750 in
111.125
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
412000 lbf
1830000
N
EE231475D - 232025 230000 14.7500 in
374.650
mm
20.2500 in
514.350
mm
4.6250 in
117.475
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
412000 lbf
1830000
N
EE231475D - 231975 230000 14.7500 in
374.650
mm
19.7500 in
501.650
mm
4.6250 in
117.475
mm
2.0000 in
50.800
mm
4.9999 in
126.997
mm
412000 lbf
1830000
N
EE234157D - 234220 234000 15.5 in
393.7
mm
22.0000 in
558.800
mm
4.7500 in
120.650
mm
1.7500 in
44.450
mm
4.6874 in
119.060
mm
425000 lbf
1890000
N
EE234157D - 234215W 234000 15.5 in
393.7
mm
21.5000 in
546.1
mm
4.7500 in
120.650
mm
2.1875 in
55.563
mm
5.5624 in
141.285
mm
425000 lbf
1890000
N
EE234161D - 234215W 234000 16.0000 in
406.400
mm
21.5000 in
546.1
mm
4.7500 in
120.650
mm
2.1875 in
55.563
mm
5.5624 in
141.285
mm
425000 lbf
1890000
N
EE234161D - 234220 234000 16.0000 in
406.400
mm
22.0000 in
558.800
mm
4.7500 in
120.650
mm
1.7500 in
44.450
mm
4.6874 in
119.060
mm
425000 lbf
1890000
N
EE243193D - 243250 243000 19.2530 in
489.026
mm
24.9950 in
634.873
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
6.0000 in
152.400
mm
574000 lbf
2560000
N
EE275106D - 275160 275000 10 1/2 in
266.7
mm
16.0000 in
406.400
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275106D - 275155 275000 10 1/2 in
266.7
mm
15.5 in
393.7
mm
5.1250 in
130.175
mm
1.9687 in
50.005
mm
5.1249 in
130.172
mm
345000 lbf
1540000
N
EE275106D - 275158 275000 10 1/2 in
266.7
mm
15.8750 in
403.225
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275109D - 275155 275000 10.875 in
276.225
mm
15.5 in
393.7
mm
5.1250 in
130.175
mm
1.9687 in
50.005
mm
5.1249 in
130.172
mm
345000 lbf
1540000
N
EE275109D - 275158 275000 10.875 in
276.225
mm
15.8750 in
403.225
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275109D - 275160 275000 10.875 in
276.225
mm
16.0000 in
406.400
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275109DGW - 275158 275000 10.875 in
276.225
mm
15.8750 in
403.225
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275109DGW - 275155 275000 10.875 in
276.225
mm
15.5 in
393.7
mm
5.1250 in
130.175
mm
1.9687 in
50.005
mm
5.1249 in
130.172
mm
345000 lbf
1540000
N
EE275109DGW - 275160 275000 10.875 in
276.225
mm
16.0000 in
406.400
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275109DW - 275158 275000 10.875 in
276.225
mm
15.8750 in
403.225
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275109DW - 275160 275000 10.875 in
276.225
mm
16.0000 in
406.400
mm
5.1250 in
130.175
mm
1.8125 in
46.038
mm
4.8125 in
122.238
mm
345000 lbf
1540000
N
EE275109DW - 275155 275000 10.875 in
276.225
mm
15.5 in
393.7
mm
5.1250 in
130.175
mm
1.9687 in
50.005
mm
5.1249 in
130.172
mm
345000 lbf
1540000
N
EE280625D - 281200 280000 6.25 in
158.750
mm
12 in
304.8
mm
4.5000 in
114.300
mm
1.6875 in
42.863
mm
4.3085 in
109.436
mm
236000 lbf
1050000
N
EE280625D - 281202 280000 6.25 in
158.750
mm
12 in
304.8
mm
4.5000 in
114.300
mm
1.6875 in
42.863
mm
4.3085 in
109.436
mm
236000 lbf
1050000
N
  Results 276 - 300 of 469 « 11 12 13 14 15 »  
<