All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 325 of 469 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE280700D - 281202 280000 7 in
177.800
mm
12 in
304.8
mm
4.5000 in
114.300
mm
1.6875 in
42.863
mm
4.3085 in
109.436
mm
236000 lbf
1050000
N
CAD Icon (for items table)
EE280700DG - 281200 280000 7 in
177.800
mm
12 in
304.8
mm
4.5000 in
114.300
mm
1.6875 in
42.863
mm
4.3085 in
109.436
mm
236000 lbf
1050000
N
CAD Icon (for items table)
EE280700DG - 281202 280000 7 in
177.800
mm
12 in
304.8
mm
4.5000 in
114.300
mm
1.6875 in
42.863
mm
4.3085 in
109.436
mm
236000 lbf
1050000
N
CAD Icon (for items table)
EE280703DW - 281202 280000 7 in
177.800
mm
12 in
304.8
mm
4.5000 in
114.300
mm
1.6875 in
42.863
mm
4.3085 in
109.436
mm
236000 lbf
1050000
N
CAD Icon (for items table)
EE280703DW - 281200 280000 7 in
177.800
mm
12 in
304.8
mm
4.5000 in
114.300
mm
1.6875 in
42.863
mm
4.3085 in
109.436
mm
236000 lbf
1050000
N
CAD Icon (for items table)
EE291176D - 291750 290000 11.7500 in
298.450
mm
17.5 in
444.5
mm
4.2500 in
107.950
mm
1.5625 in
39.688
mm
4.3749 in
111.122
mm
347000 lbf
1540000
N
CAD Icon (for items table)
EE291176D - 291749 290000 11.7500 in
298.450
mm
17.5 in
444.5
mm
4.2500 in
107.950
mm
1.5625 in
39.688
mm
4.3749 in
111.122
mm
347000 lbf
1540000
N
CAD Icon (for items table)
EE291200D - 291750 290000 12 in
304.8
mm
17.5 in
444.5
mm
4.2500 in
107.950
mm
1.5625 in
39.688
mm
4.3749 in
111.122
mm
347000 lbf
1540000
N
CAD Icon (for items table)
EE291200D - 291749 290000 12 in
304.8
mm
17.5 in
444.5
mm
4.2500 in
107.950
mm
1.5625 in
39.688
mm
4.3749 in
111.122
mm
347000 lbf
1540000
N
CAD Icon (for items table)
EE291202D - 291749 290000 12 in
304.8
mm
17.5 in
444.5
mm
4.6250 in
117.475
mm
1.5625 in
39.688
mm
4.3749 in
111.122
mm
347000 lbf
1540000
N
CAD Icon (for items table)
EE291202D - 291750 290000 12 in
304.8
mm
17.5 in
444.5
mm
4.6250 in
117.475
mm
1.5625 in
39.688
mm
4.3749 in
111.122
mm
347000 lbf
1540000
N
CAD Icon (for items table)
EE325296D - 325420 325000 29.5000 in
749.3
mm
42.0000 in
1066.800
mm
13.7500 in
349.250
mm
6.0000 in
152.400
mm
14.2500 in
361.950
mm
2790000 lbf
12400000
N
CAD Icon (for items table)
EE329117D - 329172 329000 11.9940 in
304.648
mm
17.246 in
438.048
mm
5.1875 in
131.763
mm
2.1250 in
53.975
mm
5.1875 in
131.763
mm
432000 lbf
1920000
N
CAD Icon (for items table)
EE329118D - 329172 329000 11.7500 in
298.450
mm
17.246 in
438.048
mm
5.1875 in
131.763
mm
2.1250 in
53.975
mm
5.1875 in
131.763
mm
422000 lbf
1880000
N
CAD Icon (for items table)
EE329119D - 329172 329000 11.9940 in
304.648
mm
17.246 in
438.048
mm
5.1875 in
131.763
mm
2.1250 in
53.975
mm
5.1875 in
131.763
mm
422000 lbf
1880000
N
CAD Icon (for items table)
EE420750D - 421417 420000 7.5 in
190.5
mm
14.1732 in
359.999
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
6.2499 in
158.747
mm
432000 lbf
1920000
N
CAD Icon (for items table)
EE420750D - 421437 420000 7.5 in
190.5
mm
14.3720 in
365.049
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
6.2499 in
158.747
mm
432000 lbf
1920000
N
CAD Icon (for items table)
EE420750D - 421450 420000 7.5 in
190.5
mm
14.5000 in
368.300
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
6.2499 in
158.747
mm
432000 lbf
1920000
N
CAD Icon (for items table)
EE420800D - 421437 420000 8 in
203.2
mm
14.3720 in
365.049
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
6.2499 in
158.747
mm
432000 lbf
1920000
N
CAD Icon (for items table)
EE420800D - 421417 420000 8 in
203.2
mm
14.1732 in
359.999
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
6.2499 in
158.747
mm
432000 lbf
1920000
N
CAD Icon (for items table)
EE430901D - 431575 430000 9 in
228.600
mm
15.7500 in
400.050
mm
6.3750 in
161.925
mm
2.5 in
63.5
mm
6.2499 in
158.747
mm
440000 lbf
1960000
N
CAD Icon (for items table)
EE433301D - 433512 433000 30.0000 in
762.000
mm
51.0000 in
1295.400
mm
12.2500 in
311.150
mm
5.1250 in
130.175
mm
12.2500 in
311.150
mm
2910000 lbf
13000000
N
CAD Icon (for items table)
EE435103D - 435165 435000 10.2500 in
260.350
mm
16.5 in
419.1
mm
6.1250 in
155.575
mm
2.4375 in
61.913
mm
6.2499 in
158.747
mm
440000 lbf
1960000
N
CAD Icon (for items table)
EE450600D - 451250 450000 6 in
152.400
mm
12.5000 in
317.500
mm
6.7500 in
171.450
mm
2.4375 in
61.913
mm
6.3749 in
161.922
mm
389000 lbf
1730000
N
CAD Icon (for items table)
EE450600D - 451212 450000 6 in
152.400
mm
12.1250 in
307.975
mm
6.7500 in
171.450
mm
2.4375 in
61.913
mm
6.3749 in
161.922
mm
389000 lbf
1730000
N
CAD Icon (for items table)
  Results 301 - 325 of 469 « 11 12 13 14 15 »