Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| EE280625D - 281202 | Series N/A 280000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE280700D - 281202 | Series N/A 280000 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE280700DG - 281200 | Series N/A 280000 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE280700DG - 281202 | Series N/A 280000 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE280703DW - 281202 | Series N/A 280000 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE280703DW - 281200 | Series N/A 280000 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE291176D - 291750 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE291176D - 291749 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE291200D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE291200D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE291202D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE291202D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE325296D - 325420 | Series N/A 325000 | d - Bore N/A 29.5000 in749.3 mm | D - Cup Outer Diameter N/A 42.0000 in1066.800 mm | B - Double Cone Width N/A 13.7500 in349.250 mm | C - Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cups N/A 14.2500 in361.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 2790000 lbf12400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE329117D - 329172 | Series N/A 329000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE329118D - 329172 | Series N/A 329000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE329119D - 329172 | Series N/A 329000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE420750D - 421417 | Series N/A 420000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 14.1732 in359.999 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE420750D - 421437 | Series N/A 420000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 14.3720 in365.049 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE420750D - 421450 | Series N/A 420000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE420800D - 421437 | Series N/A 420000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 14.3720 in365.049 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE420800D - 421417 | Series N/A 420000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 14.1732 in359.999 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE430901D - 431575 | Series N/A 430000 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE433301D - 433512 | Series N/A 433000 | d - Bore N/A 30.0000 in762.000 mm | D - Cup Outer Diameter N/A 51.0000 in1295.400 mm | B - Double Cone Width N/A 12.2500 in311.150 mm | C - Cup Width N/A 5.1250 in130.175 mm | T - Bearing Width across Cups N/A 12.2500 in311.150 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 2910000 lbf13000000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE435103D - 435165 | Series N/A 435000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.5 in419.1 mm | B - Double Cone Width N/A 6.1250 in155.575 mm | C - Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE450600D - 451250 | Series N/A 450000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C - Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 389000 lbf1730000 N |
CAD
N/A
|
Add To Cart
Request Quote |