Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 326 - 350 of 469 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE526131D - 526190 526000 13.0000 in
330.200
mm
19.0000 in
482.600
mm
5.8125 in
147.638
mm
2.3750 in
60.325
mm
6.0000 in
152.400
mm
489000 lbf
2180000
N
EE700090D - 700167 700000 9 in
228.600
mm
16.7500 in
425.450
mm
6.5000 in
165.100
mm
3 in
76.2
mm
7.0000 in
177.800
mm
608000 lbf
2700000
N
EE722112D - 722185 722000 11 in
279.4
mm
18.5000 in
469.900
mm
7.2500 in
184.150
mm
2.75 in
69.85
mm
7.4999 in
190.497
mm
631000 lbf
2810000
N
EE790119D - 790221 790000 12 in
304.8
mm
22.0000 in
558.800
mm
11.2500 in
285.750
mm
3.8750 in
98.425
mm
11.2500 in
285.750
mm
1210000 lbf
5390000
N
EE821096D - 821165 821000 9 1/2 in
241.300
mm
16.5 in
419.1
mm
6.8750 in
174.625
mm
2.8125 in
71.438
mm
6.9999 in
177.797
mm
595000 lbf
2650000
N
EE823103D - 823175 823000 10.2500 in
260.350
mm
17.5 in
444.5
mm
7.7500 in
196.850
mm
2.875 in
73.025
mm
7.7500 in
196.850
mm
631000 lbf
2810000
N
EE833161XD - 833232 833000 16.0000 in
406.400
mm
23.2500 in
590.550
mm
7.6250 in
193.675
mm
3.1875 in
80.963
mm
7.6249 in
193.672
mm
903000 lbf
4020000
N
EE921150D - 921875 920000 11 1/2 in
292.100
mm
18.7500 in
476.250
mm
5.6250 in
142.875
mm
2.2500 in
57.150
mm
5.4695 in
138.925
mm
591000 lbf
2630000
N
EE921150D - 921850 920000 11 1/2 in
292.100
mm
18.5000 in
469.900
mm
5.6250 in
142.875
mm
2.2500 in
57.150
mm
5.4695 in
138.925
mm
591000 lbf
2630000
N
EE941207D - 941950 940000 12 in
304.8
mm
19.5000 in
495.300
mm
5.5625 in
141.288
mm
2.1250 in
53.975
mm
5.4312 in
137.952
mm
607000 lbf
2700000
N
H228649D - H228610 H228600 5 3/8 in
136.525
mm
8 7/8 in
225.425
mm
4.7500 in
120.650
mm
2.0625 in
52.388
mm
4.7500 in
120.650
mm
253000 lbf
1130000
N
H239649D - H239610 H239600 7.3750 in
187.325
mm
12.5970 in
319.964
mm
6.3750 in
161.925
mm
2.5625 in
65.088
mm
6.6250 in
168.275
mm
410000 lbf
1830000
N
H239649D - H239612 H239600 7.3750 in
187.325
mm
12.6250 in
320.675
mm
6.3750 in
161.925
mm
2.5625 in
65.088
mm
6.6250 in
168.275
mm
410000 lbf
1830000
N
H242649D - H242610 H242600 8.1250 in
206.375
mm
13.2500 in
336.550
mm
7.2500 in
184.150
mm
3.0625 in
77.788
mm
7.1250 in
180.975
mm
530000 lbf
2360000
N
H244849D - H244810 H244800 8.6250 in
219.075
mm
14.125 in
358.775
mm
7.8750 in
200.025
mm
3.3750 in
85.725
mm
7.7499 in
196.847
mm
566000 lbf
2520000
N
H244849D - H244810XX H244800 8.6250 in
219.075
mm
14.125 in
358.775
mm
7.8750 in
200.025
mm
3.3750 in
85.725
mm
7.7499 in
196.847
mm
566000 lbf
2520000
N
H247549D - H247510 H247500 9.25 in
234.95
mm
15.1250 in
384.175
mm
8.2500 in
209.550
mm
3.5625 in
90.488
mm
8.2499 in
209.547
mm
694000 lbf
3090000
N
H432549D - H432510 H432500 6.1250 in
155.575
mm
9 3/4 in
247.650
mm
4.8125 in
122.238
mm
2.0625 in
52.388
mm
4.8124 in
122.235
mm
248000 lbf
1100000
N
HH224346DD - HH224310 HH224300 4 1/2 in
114.300
mm
8.3750 in
212.725
mm
6.0000 in
152.400
mm
2.1250 in
53.975
mm
5.6249 in
142.872
mm
266000 lbf
1180000
N
HH231637D - HH231610 HH231600 5 in
127
mm
11.3750 in
288.925
mm
6.2500 in
158.750
mm
2.2500 in
57.150
mm
5.8750 in
149.225
mm
447000 lbf
1990000
N
HH231637D - HH231615 HH231600 5 in
127
mm
11.625 in
295.275
mm
6.2500 in
158.750
mm
2.2500 in
57.150
mm
5.8750 in
149.225
mm
447000 lbf
1990000
N
HH234049D - HH234010 HH234000 6 in
152.400
mm
12.1250 in
307.975
mm
6.7500 in
171.450
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
451000 lbf
2010000
N
HH234049D - HH234010V HH234000 6 in
152.400
mm
12.1250 in
307.975
mm
6.7500 in
171.450
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
451000 lbf
2010000
N
HH234049D - HH234018 HH234000 6 in
152.400
mm
12.5000 in
317.500
mm
6.7500 in
171.450
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
451000 lbf
2010000
N
HH249949D - HH249910 HH249900 9.7500 in
247.650
mm
16.0000 in
406.400
mm
8.6250 in
219.075
mm
3.6875 in
93.663
mm
8.5000 in
215.900
mm
769000 lbf
3420000
N
  Results 326 - 350 of 469 « 11 12 13 14 15 »  
<