All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 469 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HH255149D - HH255110 HH255100 11 in
279.4
mm
18 in
457.2
mm
9.6250 in
244.475
mm
4.1875 in
106.363
mm
9.6250 in
244.475
mm
1020000 lbf
4560000
N
CAD Icon (for items table)
HH258249D - HH258210 HH258200 11.9375 in
303.213
mm
19.5000 in
495.300
mm
10.3750 in
263.525
mm
4.5000 in
114.300
mm
10.3749 in
263.522
mm
1120000 lbf
5000000
N
CAD Icon (for items table)
HM237542D - HM237513 HM237500 6.8750 in
174.625
mm
11.4163 in
289.974
mm
4.8750 in
123.825
mm
1.8898 in
48.001
mm
4.8750 in
123.825
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM237542D - HM237511 HM237500 6.8750 in
174.625
mm
11.3750 in
288.925
mm
4.8750 in
123.825
mm
1.8750 in
47.625
mm
4.8750 in
123.825
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM237546D - HM237511 HM237500 7 in
177.800
mm
11.3750 in
288.925
mm
4.8750 in
123.825
mm
1.8750 in
47.625
mm
4.8750 in
123.825
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM237546D - HM237513 HM237500 7 in
177.800
mm
11.4163 in
289.974
mm
4.8750 in
123.825
mm
1.8898 in
48.001
mm
4.8750 in
123.825
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM237546D - HM237510 HM237500 7 in
177.800
mm
11.3750 in
288.925
mm
4.8750 in
123.825
mm
1.8750 in
47.625
mm
4.8750 in
123.825
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM237546DD - HM237511 HM237500 7 in
177.800
mm
11.3750 in
288.925
mm
6.2500 in
158.750
mm
1.8750 in
47.625
mm
6.2500 in
158.750
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM237546DD - HM237513 HM237500 7 in
177.800
mm
11.4163 in
289.974
mm
6.2500 in
158.750
mm
1.8898 in
48.001
mm
6.2500 in
158.750
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM237546DD - HM237510 HM237500 7 in
177.800
mm
11.3750 in
288.925
mm
6.2500 in
158.750
mm
1.8750 in
47.625
mm
6.2500 in
158.750
mm
322000 lbf
1430000
N
CAD Icon (for items table)
HM252340D - HM252315 HM252300 9.8750 in
250.825
mm
16.9970 in
431.724
mm
5.5000 in
139.700
mm
2.3750 in
60.325
mm
5.7188 in
145.258
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252340D - HM252310 HM252300 9.8750 in
250.825
mm
16.6250 in
422.275
mm
5.5000 in
139.700
mm
2.6250 in
66.675
mm
5.9999 in
152.397
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252340DW - HM252315 HM252300 9.8750 in
250.825
mm
16.9970 in
431.724
mm
5.5000 in
139.700
mm
2.3750 in
60.325
mm
5.7188 in
145.258
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252340DW - HM252310 HM252300 9.8750 in
250.825
mm
16.6250 in
422.275
mm
5.5000 in
139.700
mm
2.6250 in
66.675
mm
5.9999 in
152.397
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252347D - HM252310 HM252300 10.2500 in
260.350
mm
16.6250 in
422.275
mm
5.5000 in
139.700
mm
2.6250 in
66.675
mm
5.9999 in
152.397
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252347D - HM252315 HM252300 10.2500 in
260.350
mm
16.9970 in
431.724
mm
5.5000 in
139.700
mm
2.3750 in
60.325
mm
5.7188 in
145.258
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252348D - HM252315 HM252300 10.2500 in
260.350
mm
16.9970 in
431.724
mm
6.0000 in
152.400
mm
2.3750 in
60.325
mm
5.8438 in
148.433
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252348D - HM252310 HM252300 10.2500 in
260.350
mm
16.6250 in
422.275
mm
6.0000 in
152.400
mm
2.6250 in
66.675
mm
6.1249 in
155.572
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252348DW - HM252315 HM252300 10.2500 in
260.350
mm
16.9970 in
431.724
mm
6.0000 in
152.400
mm
2.3750 in
60.325
mm
5.8438 in
148.433
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252348DW - HM252310 HM252300 10.2500 in
260.350
mm
16.6250 in
422.275
mm
6.0000 in
152.400
mm
2.6250 in
66.675
mm
6.1249 in
155.572
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252349D - HM252310 HM252300 10.2500 in
260.350
mm
16.6250 in
422.275
mm
6.0000 in
152.400
mm
2.6250 in
66.675
mm
6.1249 in
155.572
mm
605000 lbf
2690000
N
CAD Icon (for items table)
HM252349D - HM252315 HM252300 10.2500 in
260.350
mm
16.9970 in
431.724
mm
6.0000 in
152.400
mm
2.3750 in
60.325
mm
5.8438 in
148.433
mm
605000 lbf
2690000
N
CAD Icon (for items table)
HM256849D - HM256810 HM256800 11.8125 in
300.038
mm
16.6250 in
422.275
mm
5.9375 in
150.813
mm
2.5 in
63.5
mm
5.9375 in
150.813
mm
508000 lbf
2260000
N
CAD Icon (for items table)
HM256849DA - HM256810 HM256800 11.8125 in
300.038
mm
16.6250 in
422.275
mm
5.9375 in
150.813
mm
2.5 in
63.5
mm
5.9375 in
150.813
mm
508000 lbf
2260000
N
CAD Icon (for items table)
HM256849DW - HM256810 HM256800 11.8125 in
300.038
mm
16.6250 in
422.275
mm
5.9375 in
150.813
mm
2.5 in
63.5
mm
5.9375 in
150.813
mm
508000 lbf
2260000
N
CAD Icon (for items table)
  Results 351 - 375 of 469 « 11 12 13 14 15 »