Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 376 - 400 of 469 Unit of Measure: Imperial Metric Both « 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM259047DW - HM259010 HM259000 12.5000 in
317.500
mm
17.6250 in
447.675
mm
6.2500 in
158.750
mm
2.6875 in
68.263
mm
6.2499 in
158.747
mm
605000 lbf
2690000
N
HM259049D - HM259010 HM259000 12.5000 in
317.500
mm
17.6250 in
447.675
mm
6.2500 in
158.750
mm
2.6875 in
68.263
mm
6.2499 in
158.747
mm
656000 lbf
2920000
N
HM259049DH - HM259010 HM259000 12.5000 in
317.500
mm
17.6250 in
447.675
mm
6.2500 in
158.750
mm
2.6875 in
68.263
mm
6.2499 in
158.747
mm
656000 lbf
2920000
N
HM259049DV - HM259010 HM259000 12.5000 in
317.500
mm
17.6250 in
447.675
mm
6.2500 in
158.750
mm
2.6875 in
68.263
mm
6.2499 in
158.747
mm
656000 lbf
2920000
N
HM262749D - HM262710 HM262700 13.6250 in
346.075
mm
19.2500 in
488.950
mm
6.8750 in
174.625
mm
2.9375 in
74.613
mm
6.8750 in
174.625
mm
676000 lbf
3010000
N
HM262749DG - HM262710 HM262700 13.6250 in
346.075
mm
19.2500 in
488.950
mm
6.8750 in
174.625
mm
2.9375 in
74.613
mm
6.8750 in
174.625
mm
676000 lbf
3010000
N
HM265049DGW - HM265010 HM265000 14.5000 in
368.3
mm
20.6250 in
523.875
mm
7.3125 in
185.738
mm
3.1250 in
79.375
mm
7.3124 in
185.735
mm
890000 lbf
3960000
N
HM959739DW - HM959710 HM959700 12.0092 in
305.034
mm
19.6830 in
499.948
mm
7.8750 in
200.025
mm
2.5 in
63.5
mm
7.1249 in
180.972
mm
532000 lbf
2370000
N
L217845D - L217813 L217800 3.3750 in
85.725
mm
5 in
127
mm
1.75 in
44.45
mm
0.7500 in
19.050
mm
1.6250 in
41.275
mm
36300 lbf
161000
N
L217845D - L217810 L217800 3.3750 in
85.725
mm
4-7/8 in
123.825
mm
1.75 in
44.45
mm
0.6563 in
16.670
mm
1.6250 in
41.275
mm
36300 lbf
161000
N
L281149D - L281110 L281100 26.0000 in
660.400
mm
32.0000 in
812.800
mm
6.9375 in
176.213
mm
2.875 in
73.025
mm
6.9375 in
176.213
mm
1070000 lbf
4760000
N
L540049D - L540010 L540000 7.7500 in
196.850
mm
10.00 in
254.000
mm
2.0626 in
52.390
mm
0.8438 in
21.433
mm
2.1249 in
53.972
mm
82500 lbf
367000
N
LM119348D - LM119311 LM119300 3 3/4 in
95.250
mm
5.3750 in
136.525
mm
2.2500 in
57.150
mm
0.9688 in
24.608
mm
2.2499 in
57.147
mm
54600 lbf
243000
N
LM121948D - LM121911 LM121900 4 1/4 in
107.95
mm
6 in
152.400
mm
2.5625 in
65.088
mm
1.1250 in
28.575
mm
2.5624 in
65.085
mm
65900 lbf
293000
N
LM124449DW - LM124411V LM124400 4.7500 in
120.650
mm
6.5875 in
167.323
mm
2.8440 in
72.238
mm
1.6250 in
41.275
mm
3.5939 in
91.285
mm
81800 lbf
364000
N
LM124449DW - LM124410 LM124400 4.7500 in
120.650
mm
6.5625 in
166.688
mm
2.8440 in
72.238
mm
1.2500 in
31.750
mm
2.8439 in
72.235
mm
81800 lbf
364000
N
LM245149DGW - LM245110 LM245100 9 in
228.600
mm
12.25 in
311.15
mm
3.7500 in
95.250
mm
1.5000 in
38.100
mm
3.7500 in
95.250
mm
211000 lbf
938000
N
LM247748D - LM247710 LM247700 9.6250 in
244.475
mm
12.875 in
327.025
mm
3.6250 in
92.075
mm
1.5000 in
38.100
mm
3.6250 in
92.075
mm
222000 lbf
987000
N
LM247748DGW - LM247710 LM247700 9.6250 in
244.475
mm
12.875 in
327.025
mm
3.6250 in
92.075
mm
1.5000 in
38.100
mm
3.6250 in
92.075
mm
222000 lbf
987000
N
LM258648DGW - LM258610 LM258600 12.5000 in
317.500
mm
16.6250 in
422.275
mm
5.0625 in
128.588
mm
2.1250 in
53.975
mm
5.0625 in
128.588
mm
386000 lbf
1720000
N
LM258649D - LM258610 LM258600 12.5000 in
317.500
mm
16.6250 in
422.275
mm
5.0625 in
128.588
mm
2.1250 in
53.975
mm
5.0625 in
128.588
mm
386000 lbf
1720000
N
LM263149D - LM263110 LM263100 14 in
355.6
mm
18 in
457.2
mm
4.7500 in
120.650
mm
2.0000 in
50.800
mm
4.7499 in
120.647
mm
368000 lbf
1640000
N
LM263149DW - LM263110 LM263100 14 in
355.6
mm
18 in
457.2
mm
4.7500 in
120.650
mm
2.0000 in
50.800
mm
4.7499 in
120.647
mm
368000 lbf
1640000
N
LM278848D - LM278810 LM278800 23.0625 in
585.788
mm
30.3750 in
771.525
mm
9.0625 in
230.188
mm
3.8125 in
96.838
mm
9.0624 in
230.185
mm
1290000 lbf
5730000
N
LM282549D - LM282510 LM282500 27.8750 in
708.025
mm
36.6250 in
930.275
mm
10.7500 in
273.050
mm
4.5625 in
115.888
mm
10.7500 in
273.050
mm
1810000 lbf
8060000
N
  Results 376 - 400 of 469 « 16 17 18 19 
<