Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HM256849DW - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM259047DW - HM259010 | Series N/A HM259000 | d - Bore N/A 12 1/2 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM259049D - HM259010 | Series N/A HM259000 | d - Bore N/A 12 1/2 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM259049DH - HM259010 | Series N/A HM259000 | d - Bore N/A 12 1/2 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM259049DV - HM259010 | Series N/A HM259000 | d - Bore N/A 12 1/2 in317.500 mm | D - Cup Outer Diameter N/A 17.6250 in447.675 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.6875 in68.263 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 656000 lbf2920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM262749D - HM262710 | Series N/A HM262700 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C - Cup Width N/A 2.9375 in74.613 mm | T - Bearing Width across Cups N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM262749DG - HM262710 | Series N/A HM262700 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C - Cup Width N/A 2.9375 in74.613 mm | T - Bearing Width across Cups N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM265049DGW - HM265010 | Series N/A HM265000 | d - Bore N/A 14.5000 in368.3 mm | D - Cup Outer Diameter N/A 20.6250 in523.875 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C - Cup Width N/A 3.1250 in79.375 mm | T - Bearing Width across Cups N/A 7.3124 in185.735 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 890000 lbf3960000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM959739DW - HM959710 | Series N/A HM959700 | d - Bore N/A 12.0092 in305.034 mm | D - Cup Outer Diameter N/A 19.6830 in499.948 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 7.1249 in180.972 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 532000 lbf2370000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L217845D - L217813 | Series N/A L217800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Double Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 0.7500 in19.050 mm | T - Bearing Width across Cups N/A 1.6250 in41.275 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L217845D - L217810 | Series N/A L217800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Double Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 0.6563 in16.670 mm | T - Bearing Width across Cups N/A 1.6250 in41.275 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L281149D - L281110 | Series N/A L281100 | d - Bore N/A 26.0000 in660.400 mm | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | B - Double Cone Width N/A 6.9375 in176.213 mm | C - Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cups N/A 6.9375 in176.213 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1070000 lbf4760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L540049D - L540010 | Series N/A L540000 | d - Bore N/A 7.7500 in196.850 mm | D - Cup Outer Diameter N/A 10.00 in254.000 mm | B - Double Cone Width N/A 2.0626 in52.390 mm | C - Cup Width N/A 0.8438 in21.433 mm | T - Bearing Width across Cups N/A 2.1249 in53.972 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 82500 lbf367000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM119348D - LM119311 | Series N/A LM119300 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 2.2500 in57.150 mm | C - Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cups N/A 2.2499 in57.147 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54600 lbf243000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM121948D - LM121911 | Series N/A LM121900 | d - Bore N/A 4 1/4 in107.95 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Double Cone Width N/A 2.5625 in65.088 mm | C - Cup Width N/A 1.1250 in28.575 mm | T - Bearing Width across Cups N/A 2.5624 in65.085 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65900 lbf293000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM124449DW - LM124411V | Series N/A LM124400 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.5875 in167.323 mm | B - Double Cone Width N/A 2.8440 in72.238 mm | C - Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cups N/A 3.5939 in91.285 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 81800 lbf364000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM124449DW - LM124410 | Series N/A LM124400 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.5625 in166.688 mm | B - Double Cone Width N/A 2.8440 in72.238 mm | C - Cup Width N/A 1.2500 in31.750 mm | T - Bearing Width across Cups N/A 2.8439 in72.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 81800 lbf364000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM245149DGW - LM245110 | Series N/A LM245100 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 12.25 in311.15 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 211000 lbf938000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM247748D - LM247710 | Series N/A LM247700 | d - Bore N/A 9.6250 in244.475 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 222000 lbf987000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM247748DGW - LM247710 | Series N/A LM247700 | d - Bore N/A 9.6250 in244.475 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 222000 lbf987000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM258648DGW - LM258610 | Series N/A LM258600 | d - Bore N/A 12 1/2 in317.500 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 386000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM258649D - LM258610 | Series N/A LM258600 | d - Bore N/A 12 1/2 in317.500 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 386000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM263149D - LM263110 | Series N/A LM263100 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 18 in457.2 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.7499 in120.647 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 368000 lbf1640000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM263149DW - LM263110 | Series N/A LM263100 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 18 in457.2 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.7499 in120.647 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 368000 lbf1640000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM278848D - LM278810 | Series N/A LM278800 | d - Bore N/A 23.0625 in585.788 mm | D - Cup Outer Diameter N/A 30.3750 in771.525 mm | B - Double Cone Width N/A 9.0625 in230.188 mm | C - Cup Width N/A 3.8125 in96.838 mm | T - Bearing Width across Cups N/A 9.0624 in230.185 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1290000 lbf5730000 N |
CAD
N/A
|
Add To Cart
Request Quote |