Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 401 - 425 of 469 Unit of Measure: Imperial Metric Both « 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

LM287649D - LM287610 LM287600 36.9375 in
938.213
mm
50.0000 in
1270.000
mm
15.7500 in
400.050
mm
6.6875 in
169.863
mm
15.7499 in
400.047
mm
3570000 lbf
15900000
N
LM451349D - LM451310 LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
275000 lbf
1220000
N
LM451349D - LM451310V LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
275000 lbf
1220000
N
LM451349DGW - LM451310V LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
275000 lbf
1220000
N
LM451349DGW - LM451310 LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
275000 lbf
1220000
N
LM451349DW - LM451310V LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
275000 lbf
1220000
N
LM451349DW - LM451310 LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
275000 lbf
1220000
N
LM451349DWX - LM451310V LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
338000 lbf
1500000
N
LM451349DWX - LM451310 LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
4.3125 in
109.538
mm
1.7500 in
44.450
mm
4.2499 in
107.947
mm
338000 lbf
1500000
N
LM654640D - LM654611 LM654600 10.7500 in
273.050
mm
14.961 in
380.009
mm
4.6250 in
117.475
mm
1.9375 in
49.213
mm
4.6250 in
117.475
mm
283000 lbf
1260000
N
LM654640D - LM654610 LM654600 10.7500 in
273.050
mm
14.9960 in
380.898
mm
4.6250 in
117.475
mm
1.9375 in
49.213
mm
4.6250 in
117.475
mm
283000 lbf
1260000
N
LM654644D - LM654611 LM654600 11.0070 in
279.578
mm
14.961 in
380.009
mm
4.6250 in
117.475
mm
1.9375 in
49.213
mm
4.6250 in
117.475
mm
283000 lbf
1260000
N
LM654648DW - LM654611 LM654600 11.2500 in
285.750
mm
14.961 in
380.009
mm
4.6250 in
117.475
mm
1.9375 in
49.213
mm
4.6250 in
117.475
mm
283000 lbf
1260000
N
LM665949DGW - LM665911 LM665900 15.1875 in
385.763
mm
20.2500 in
514.350
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
5.9999 in
152.397
mm
530000 lbf
2360000
N
LM665949DGW - LM665910 LM665900 15.1875 in
385.763
mm
20.2500 in
514.350
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
5.9999 in
152.397
mm
530000 lbf
2360000
N
LM665949DW - LM665911 LM665900 15.1875 in
385.763
mm
20.2500 in
514.350
mm
6.0000 in
152.400
mm
2.5 in
63.5
mm
5.9999 in
152.397
mm
530000 lbf
2360000
N
LM742749DW - LM742714 LM742700 8 1/2 in
215.900
mm
11.3750 in
288.925
mm
3.3750 in
85.725
mm
1.3750 in
34.925
mm
3.3749 in
85.722
mm
168000 lbf
748000
N
LM742749DW - LM742710 LM742700 8 1/2 in
215.900
mm
11.25 in
285.750
mm
3.3750 in
85.725
mm
1.3750 in
34.925
mm
3.3749 in
85.722
mm
168000 lbf
748000
N
LM761648DW - LM761610 LM761600 13.4375 in
341.313
mm
17.9960 in
457.098
mm
4.8125 in
122.238
mm
1.9375 in
49.213
mm
4.8124 in
122.235
mm
358000 lbf
1590000
N
LM761649DGW - LM761610 LM761600 13.5060 in
343.052
mm
17.9960 in
457.098
mm
4.8125 in
122.238
mm
1.9375 in
49.213
mm
4.8124 in
122.235
mm
411000 lbf
1830000
N
LM761649DWH - LM761610 LM761600 13.5060 in
343.052
mm
17.9960 in
457.098
mm
4.8125 in
122.238
mm
1.9375 in
49.213
mm
4.8124 in
122.235
mm
411000 lbf
1830000
N
LM767745D - LM767710 LM767700 15.5 in
393.7
mm
21.5000 in
546.1
mm
5.4375 in
138.113
mm
2.1250 in
53.975
mm
5.4374 in
138.110
mm
513000 lbf
2280000
N
LM767749DGW - LM767710 LM767700 16.0000 in
406.400
mm
21.5000 in
546.1
mm
5.4375 in
138.113
mm
2.1250 in
53.975
mm
5.4374 in
138.110
mm
513000 lbf
2280000
N
LM772749DW - LM772710 LM772700 19.2530 in
489.026
mm
24.9950 in
634.873
mm
6.0625 in
153.988
mm
2.4375 in
61.913
mm
6.0625 in
153.988
mm
728000 lbf
3240000
N
M224749D - M224713A M224700 4.7500 in
120.650
mm
6.7812 in
172.242
mm
2.6875 in
68.263
mm
1.0938 in
27.783
mm
2.6250 in
66.675
mm
95700 lbf
426000
N
  Results 401 - 425 of 469 « 16 17 18 19 
<