All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 450 of 469 « 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M224749D - M224712 M224700 4.7500 in
120.650
mm
6.8750 in
174.625
mm
2.6875 in
68.263
mm
1.0938 in
27.783
mm
2.6250 in
66.675
mm
95700 lbf
426000
N
CAD Icon (for items table)
M224749D - M224711 M224700 4.7500 in
120.650
mm
6.7812 in
172.242
mm
2.6875 in
68.263
mm
1.0938 in
27.783
mm
2.6250 in
66.675
mm
95700 lbf
426000
N
CAD Icon (for items table)
M224749D - M224710 M224700 4.7500 in
120.650
mm
6.8750 in
174.625
mm
2.6875 in
68.263
mm
1.0938 in
27.783
mm
2.6250 in
66.675
mm
95700 lbf
426000
N
CAD Icon (for items table)
M231649D - M231610V M231600 6 in
152.400
mm
8-3/4 in
222.250
mm
3.3125 in
84.138
mm
1.3750 in
34.925
mm
3.3124 in
84.135
mm
147000 lbf
656000
N
CAD Icon (for items table)
M244249DGW - M244210XX M244200 8.6875 in
220.663
mm
12.3750 in
314.325
mm
4.5625 in
115.888
mm
1.9375 in
49.213
mm
4.5624 in
115.885
mm
272000 lbf
1210000
N
CAD Icon (for items table)
M244249DGW - M244210 M244200 8.6875 in
220.663
mm
12.3750 in
314.325
mm
4.5625 in
115.888
mm
1.9375 in
49.213
mm
4.5624 in
115.885
mm
272000 lbf
1210000
N
CAD Icon (for items table)
M244249DW - M244210XX M244200 8.6875 in
220.663
mm
12.3750 in
314.325
mm
4.5625 in
115.888
mm
1.9375 in
49.213
mm
4.5624 in
115.885
mm
272000 lbf
1210000
N
CAD Icon (for items table)
M244249DXX - M244210 M244200 8.6875 in
220.663
mm
12.3750 in
314.325
mm
4.5625 in
115.888
mm
1.9375 in
49.213
mm
4.5624 in
115.885
mm
312000 lbf
1390000
N
CAD Icon (for items table)
M244249DXX - M244210XX M244200 8.6875 in
220.663
mm
12.3750 in
314.325
mm
4.5625 in
115.888
mm
1.9375 in
49.213
mm
4.5624 in
115.885
mm
312000 lbf
1390000
N
CAD Icon (for items table)
M249748D - M249710X M249700 10 in
254
mm
14.125 in
358.775
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1249 in
130.172
mm
358000 lbf
1590000
N
CAD Icon (for items table)
M249748D - M249710 M249700 10 in
254
mm
14.125 in
358.775
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1249 in
130.172
mm
358000 lbf
1590000
N
CAD Icon (for items table)
M249748DGW - M249710X M249700 10 in
254
mm
14.125 in
358.775
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1249 in
130.172
mm
358000 lbf
1590000
N
CAD Icon (for items table)
M249748DGW - M249710 M249700 10 in
254
mm
14.125 in
358.775
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1249 in
130.172
mm
358000 lbf
1590000
N
CAD Icon (for items table)
M249748DW - M249710X M249700 10 in
254
mm
14.125 in
358.775
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1249 in
130.172
mm
358000 lbf
1590000
N
CAD Icon (for items table)
M249749D - M249710 M249700 10 in
254
mm
14.125 in
358.775
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1249 in
130.172
mm
358000 lbf
1590000
N
CAD Icon (for items table)
M249749D - M249710X M249700 10 in
254
mm
14.125 in
358.775
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1249 in
130.172
mm
358000 lbf
1590000
N
CAD Icon (for items table)
M252338DW - M252310X M252300 9.8750 in
250.825
mm
15.0000 in
381.000
mm
5.3750 in
136.525
mm
2.2500 in
57.150
mm
5.3749 in
136.522
mm
450000 lbf
2000000
N
CAD Icon (for items table)
M252349D - M252310X M252300 10.6250 in
269.875
mm
15.0000 in
381.000
mm
5.3750 in
136.525
mm
2.2500 in
57.150
mm
5.3749 in
136.522
mm
450000 lbf
2000000
N
CAD Icon (for items table)
M252349D - M252310 M252300 10.6250 in
269.875
mm
15.0000 in
381.000
mm
5.3750 in
136.525
mm
2.2500 in
57.150
mm
5.3749 in
136.522
mm
450000 lbf
2000000
N
CAD Icon (for items table)
M252349DW - M252310X M252300 10.6250 in
269.875
mm
15.0000 in
381.000
mm
5.3750 in
136.525
mm
2.2500 in
57.150
mm
5.3749 in
136.522
mm
450000 lbf
2000000
N
CAD Icon (for items table)
M255449D - M255410 M255400 11.3750 in
288.925
mm
16.0000 in
406.400
mm
5.6875 in
144.463
mm
2.3750 in
60.325
mm
5.6874 in
144.460
mm
466000 lbf
2070000
N
CAD Icon (for items table)
M255449DW - M255411 M255400 11.3750 in
288.925
mm
16.0216 in
406.949
mm
5.6875 in
144.463
mm
2.4016 in
61.001
mm
5.6968 in
144.699
mm
466000 lbf
2070000
N
CAD Icon (for items table)
M255449DW - M255410 M255400 11.3750 in
288.925
mm
16.0000 in
406.400
mm
5.6875 in
144.463
mm
2.3750 in
60.325
mm
5.6874 in
144.460
mm
466000 lbf
2070000
N
CAD Icon (for items table)
M257148DW - M257110 M257100 12 in
304.8
mm
16.5 in
419.1
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1250 in
130.175
mm
468000 lbf
2080000
N
CAD Icon (for items table)
M257149DW - M257110 M257100 12 in
304.8
mm
16.5 in
419.1
mm
5.1250 in
130.175
mm
2.1250 in
53.975
mm
5.1250 in
130.175
mm
468000 lbf
2080000
N
CAD Icon (for items table)
  Results 426 - 450 of 469 « 16 17 18 19