Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 451 - 469 of 469 Unit of Measure: Imperial Metric Both « 16 17 18 19 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

M257248DGW - M257210 M257200 12.0040 in
304.902
mm
16.2460 in
412.648
mm
5.0625 in
128.588
mm
2.1250 in
53.975
mm
5.0624 in
128.585
mm
437000 lbf
1940000
N
M262449D - M262410 M262400 13.6875 in
347.663
mm
18.5000 in
469.900
mm
5.4375 in
138.113
mm
2.2500 in
57.150
mm
5.4374 in
138.110
mm
614000 lbf
2730000
N
M270749D - M270710 M270700 17.6250 in
447.675
mm
25.0000 in
635
mm
8.8125 in
223.838
mm
3.7500 in
95.250
mm
8.8125 in
223.838
mm
1280000 lbf
5700000
N
M270749XDGW - M270710 M270700 17.6250 in
447.675
mm
25.0000 in
635
mm
8.8125 in
223.838
mm
3.7500 in
95.250
mm
8.8125 in
223.838
mm
1210000 lbf
5370000
N
M272749DGW - M272710 M272700 18.8750 in
479.425
mm
26.7500 in
679.450
mm
9.3750 in
238.125
mm
4.0000 in
101.600
mm
9.3749 in
238.122
mm
1460000 lbf
6500000
N
M282249D - M282210 M282200 26.8750 in
682.625
mm
38.0000 in
965.200
mm
13.3125 in
338.138
mm
5.6250 in
142.875
mm
13.3124 in
338.135
mm
2440000 lbf
10900000
N
M652949DW - M652911 M652900 11 in
279.4
mm
15.5 in
393.7
mm
5.0000 in
127.000
mm
2.0000 in
50.800
mm
5.0000 in
127
mm
465000 lbf
2070000
N
M667944DW - M667911 M667900 16.0000 in
406.400
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6875 in
68.263
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
M667944DW - M667910 M667900 16.0000 in
406.400
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
M667946DW - M667910 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
M667946DW - M667911 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6875 in
68.263
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
M667947ADW - M667910 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
661000 lbf
2940000
N
M667947DGW - M667910 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
661000 lbf
2940000
N
M667947DW - M667910 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
661000 lbf
2940000
N
M667947DW - M667911 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6875 in
68.263
mm
6.3749 in
161.922
mm
661000 lbf
2940000
N
M667949D - M667911 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6875 in
68.263
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
M667949D - M667910 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
M667949DXX - M667910 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6250 in
66.675
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
M667949DXX - M667911 M667900 16.1250 in
409.575
mm
21.5000 in
546.1
mm
6.3750 in
161.925
mm
2.6875 in
68.263
mm
6.3749 in
161.922
mm
731000 lbf
3250000
N
  Results 451 - 469 of 469 « 16 17 18 19 
<