Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 19145D - 19283 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19145D - 19282 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5741 in39.982 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19145D - 19269 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.6311 in16.030 mm | T - Bearing Width across Cups N/A 1.7737 in45.052 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19145D - 19268 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19145D - 19262 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.6250 in66.675 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19145D - 19281 | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19152D - 19283 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19152D - 19262 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6250 in66.675 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19152D - 19283X | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19152D - 19282 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5741 in39.982 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19152D - 19281 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19152D - 19268 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19152D - 19269 | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.6311 in16.030 mm | T - Bearing Width across Cups N/A 1.7737 in45.052 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 357DW - 352 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.8586 in21.808 mm | T - Bearing Width across Cups N/A 2.1649 in54.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 357DW - 352A | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.4990 in88.875 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.8586 in21.808 mm | T - Bearing Width across Cups N/A 2.1649 in54.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 357DW - 354X | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 357DW - 354 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 1.8500 in46.990 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 357DW - 353 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.9055 in23.000 mm | T - Bearing Width across Cups N/A 2.1650 in54.991 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 357DW - 352X | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.8586 in21.808 mm | T - Bearing Width across Cups N/A 2.1649 in54.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 357DW - 354A | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 358D - 354A | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 358D - 352A | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.4990 in88.875 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.8586 in21.808 mm | T - Bearing Width across Cups N/A 2.1649 in54.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 358D - 354X | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.6875 in17.463 mm | T - Bearing Width across Cups N/A 1.9788 in50.262 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 358D - 354 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 1.8500 in46.990 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 358D - 352X | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.8586 in21.808 mm | T - Bearing Width across Cups N/A 2.1649 in54.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |