All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 469  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

358D - 352 355 1 11/16 in
42.863
mm
3.5480 in
90.119
mm
2.0620 in
52.375
mm
0.8586 in
21.808
mm
2.1649 in
54.988
mm
32000 lbf
142000
N
CAD Icon (for items table)
358D - 353 355 1 11/16 in
42.863
mm
3.5433 in
90
mm
2.0620 in
52.375
mm
0.9055 in
23.000
mm
2.1650 in
54.991
mm
32000 lbf
142000
N
CAD Icon (for items table)
375D - 372A 375 2 in
50.80
mm
3.8125 in
96.838
mm
2.0940 in
53.188
mm
0.7500 in
19.050
mm
2.0939 in
53.185
mm
34400 lbf
153000
N
CAD Icon (for items table)
375D - 374 375 2 in
50.80
mm
3.6718 in
93.264
mm
2.0940 in
53.188
mm
0.5938 in
15.083
mm
1.9689 in
50.010
mm
34400 lbf
153000
N
CAD Icon (for items table)
375D - 372 375 2 in
50.80
mm
3.937 in
100
mm
2.0940 in
53.188
mm
0.8592 in
21.824
mm
2.3123 in
58.732
mm
34400 lbf
153000
N
CAD Icon (for items table)
376DE - 372 375 1 7/8 in
47.625
mm
3.937 in
100
mm
2.0940 in
53.188
mm
0.8592 in
21.824
mm
2.3123 in
58.732
mm
34400 lbf
153000
N
CAD Icon (for items table)
376DE - 372A 375 1 7/8 in
47.625
mm
3.8125 in
96.838
mm
2.0940 in
53.188
mm
0.7500 in
19.050
mm
2.0939 in
53.185
mm
34400 lbf
153000
N
CAD Icon (for items table)
376DE - 374 375 1 7/8 in
47.625
mm
3.6718 in
93.264
mm
2.0940 in
53.188
mm
0.5938 in
15.083
mm
1.9689 in
50.010
mm
34400 lbf
153000
N
CAD Icon (for items table)
378DE - 372 375 1 15/16 in
49.213
mm
3.937 in
100
mm
2.0940 in
53.188
mm
0.8592 in
21.824
mm
2.3123 in
58.732
mm
34400 lbf
153000
N
CAD Icon (for items table)
378DE - 374 375 1 15/16 in
49.213
mm
3.6718 in
93.264
mm
2.0940 in
53.188
mm
0.5938 in
15.083
mm
1.9689 in
50.010
mm
34400 lbf
153000
N
CAD Icon (for items table)
378DW - 374 375 1 15/16 in
49.213
mm
3.6718 in
93.264
mm
2.6570 in
67.488
mm
0.5938 in
15.083
mm
1.9689 in
50.010
mm
34400 lbf
153000
N
CAD Icon (for items table)
378DW - 372A 375 1 15/16 in
49.213
mm
3.8125 in
96.838
mm
2.6570 in
67.488
mm
0.7500 in
19.050
mm
2.0939 in
53.185
mm
34400 lbf
153000
N
CAD Icon (for items table)
378DW - 372 375 1 15/16 in
49.213
mm
3.937 in
100
mm
2.6570 in
67.488
mm
0.8592 in
21.824
mm
2.3123 in
58.732
mm
34400 lbf
153000
N
CAD Icon (for items table)
389DE - 383 385 2 3/16 in
55.563
mm
3.937 in
100
mm
2.0940 in
53.188
mm
0.8268 in
21.001
mm
2.0195 in
51.295
mm
35600 lbf
158000
N
CAD Icon (for items table)
389DE - 383A 385 2 3/16 in
55.563
mm
3.937 in
100
mm
2.0940 in
53.188
mm
0.7018 in
17.826
mm
2.0195 in
51.295
mm
35600 lbf
158000
N
CAD Icon (for items table)
389DE - 382A 385 2 3/16 in
55.563
mm
3.8125 in
96.838
mm
2.0940 in
53.188
mm
0.6250 in
15.875
mm
2.0195 in
51.295
mm
35600 lbf
158000
N
CAD Icon (for items table)
389DE - 382 385 2 3/16 in
55.563
mm
3.8750 in
98.425
mm
2.0940 in
53.188
mm
0.7018 in
17.826
mm
2.0195 in
51.295
mm
35600 lbf
158000
N
CAD Icon (for items table)
389DE - 383X 385 2 3/16 in
55.563
mm
3.937 in
100
mm
2.0940 in
53.188
mm
0.8750 in
22.225
mm
2.3659 in
60.094
mm
35600 lbf
158000
N
CAD Icon (for items table)
392DW - 394ARB 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.875 in
73.025
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
36600 lbf
163000
N
CAD Icon (for items table)
392DW - 394XS 395 2 7/16 in
61.913
mm
4.3301 in
109.985
mm
2.875 in
73.025
mm
0.7480 in
18.999
mm
2.3247 in
59.047
mm
36600 lbf
163000
N
CAD Icon (for items table)
392DW - 394CS 395 2 7/16 in
61.913
mm
4.4680 in
113.487
mm
2.875 in
73.025
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
36600 lbf
163000
N
CAD Icon (for items table)
392DW - 394AS 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.875 in
73.025
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
36600 lbf
163000
N
CAD Icon (for items table)
392DW - 394A 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.875 in
73.025
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
36600 lbf
163000
N
CAD Icon (for items table)
392DW - 394 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.875 in
73.025
mm
0.8661 in
21.999
mm
2.1869 in
55.547
mm
36600 lbf
163000
N
CAD Icon (for items table)
392DW - 393C 395 2 7/16 in
61.913
mm
4.4680 in
113.487
mm
2.875 in
73.025
mm
0.8060 in
20.472
mm
2.3167 in
58.844
mm
36600 lbf
163000
N
CAD Icon (for items table)
  Results 51 - 75 of 469  1 2 3 4 5 »