Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 392DW - 393AS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.375 in111.125 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 392DW - 393A | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 2.2047 in55.999 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585D - 39520XX | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585D - 39521 | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585D - 39522 | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 1.1875 in30.163 mm | T - Bearing Width across Cups N/A 2.8750 in73.025 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585D - 39528 | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.7238 in119.985 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 1.0610 in26.949 mm | T - Bearing Width across Cups N/A 2.5787 in65.499 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585D - 39520P | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585D - 39520 | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C - Cup Width N/A 0.9375 in23.813 mm | T - Bearing Width across Cups N/A 2.3750 in60.325 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 393WE | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.5900 in116.586 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 1.1859 in30.122 mm | T - Bearing Width across Cups N/A 3.0765 in78.143 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 394XS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3301 in109.985 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 2.3247 in59.047 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 394CS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.4680 in113.487 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 394AS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 394ARB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 394A | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 394 | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.8661 in21.999 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 393C | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.4680 in113.487 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.8060 in20.472 mm | T - Bearing Width across Cups N/A 2.3167 in58.844 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 393AS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.375 in111.125 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 393A | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 2.2047 in55.999 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 399D - 393 | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C - Cup Width N/A 1.063 in27 mm | T - Bearing Width across Cups N/A 2.5807 in65.550 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 42362D - 42590 | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.9045 in149.974 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C - Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cups N/A 2.4999 in63.497 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 42362D - 42587 | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5 7/8 in149.225 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C - Cup Width N/A 0.9688 in24.608 mm | T - Bearing Width across Cups N/A 2.4999 in63.497 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 42362D - 42585 | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C - Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cups N/A 2.2499 in57.147 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 42362D - 42584 | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C - Cup Width N/A 0.8438 in21.433 mm | T - Bearing Width across Cups N/A 2.2499 in57.147 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 42362D - 42586 | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8437 in148.430 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C - Cup Width N/A 1.2500 in31.750 mm | T - Bearing Width across Cups N/A 2.7499 in69.847 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 48290DW - 48220 | Series N/A 48200 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.0001 in76.203 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A
|
Add To Cart
Request Quote |