Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
151 - 200 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

42362D / 42590 N/A 3.6250 in92.075 mm N/A 5.9045 in149.974 mm N/A 2.2812 in57.942 mm N/A 2.4999 in63.497 mm N/A 0.9688 in24.608 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
LM119348D / LM119311 N/A 3 3/4 in95.250 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 2.2499 in57.147 mm N/A 0.9688 in24.608 mm N/A 54600 lbf243000 N N/A LM119300 N/A CAD Icon (for items table)
52387D / 52618P N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52387D / 52618 N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52387D / 52630X N/A 3.8750 in98.425 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52387D / 52638 N/A 3.8750 in98.425 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.4061 in86.515 mm N/A 1.1563 in29.370 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52387D / 52639 N/A 3.8750 in98.425 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.5311 in89.690 mm N/A 1.5625 in39.688 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52387D / 52637 N/A 3.8750 in98.425 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
779D / 772A N/A 3.8750 in98.425 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 4 in101.6 mm N/A 1.5 in38.1 mm N/A 135000 lbf603000 N N/A 775 N/A CAD Icon (for items table)
779D / 773 N/A 3.8750 in98.425 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 4.0295 in102.349 mm N/A 1.5748 in40 mm N/A 135000 lbf603000 N N/A 775 N/A CAD Icon (for items table)
688TD / 672A N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.7500 in95.250 mm N/A 3.7499 in95.247 mm N/A 1.375 in34.925 mm N/A 97800 lbf435000 N N/A 675 N/A CAD Icon (for items table)
688TD / 672P N/A 3.9453 in100.211 mm N/A 6.625 in168.275 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A CAD Icon (for items table)
688TD / 673 N/A 3.9453 in100.211 mm N/A 6.6919 in169.974 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A CAD Icon (for items table)
688TD / 674 N/A 3.9453 in100.211 mm N/A 6.7500 in171.450 mm N/A 3.7500 in95.250 mm N/A 3.75 in95.25 mm N/A 1.1875 in30.163 mm N/A 97800 lbf435000 N N/A 675 N/A CAD Icon (for items table)
52400D-90226 N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52400D / 52618P N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52400D / 52630X N/A 4 in101.600 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52400D / 52637 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.1561 in80.165 mm N/A 1.0313 in26.195 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52400D / 52638 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.4061 in86.515 mm N/A 1.1563 in29.370 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
52400D / 52639 N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 3.5311 in89.690 mm N/A 1.5625 in39.688 mm N/A 87500 lbf389000 N N/A 52000 N/A CAD Icon (for items table)
868D / 852 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 4.625 in117.475 mm N/A 1.875 in47.625 mm N/A 179000 lbf797000 N N/A 855 N/A CAD Icon (for items table)
868D / 854V N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 4.6249 in117.472 mm N/A 1.7500 in44.450 mm N/A 179000 lbf797000 N N/A 855 N/A CAD Icon (for items table)
868D / 854X N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 1.9375 in49.213 mm N/A 179000 lbf797000 N N/A 855 N/A CAD Icon (for items table)
782D / 772A N/A 4.1250 in104.775 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 4 in101.6 mm N/A 1.5 in38.1 mm N/A 135000 lbf603000 N N/A 775 N/A CAD Icon (for items table)
782D / 773 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 4.0295 in102.349 mm N/A 1.5748 in40 mm N/A 135000 lbf603000 N N/A 775 N/A CAD Icon (for items table)
LM121948D-902A4 N/A 4.25 in107.95 mm N/A 6.000 in152.4 mm N/A 2.5625 in65.088 mm N/A 2.5624 in65.085 mm N/A 1.125 in28.575 mm N/A 65900 lbf293000 N N/A LM121900 N/A CAD Icon (for items table)
71426D-902A2 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 4.0000 in101.600 mm N/A 3.8749 in98.422 mm N/A 1.375 in34.925 mm N/A 142000 lbf633000 N N/A 71000 N/A CAD Icon (for items table)
946D / 930 N/A 4.25 in107.95 mm N/A 8.1250 in206.375 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 2.1250 in53.975 mm N/A 224000 lbf996000 N N/A 935 N/A CAD Icon (for items table)
946D / 932 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 2.1250 in53.975 mm N/A 224000 lbf996000 N N/A 935 N/A CAD Icon (for items table)
HH224346DD / HH224310 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 5.6249 in142.872 mm N/A 2.1250 in53.975 mm N/A 266000 lbf1180000 N N/A HH224300 N/A CAD Icon (for items table)
LM124449DW / LM124410 N/A 4 3/4 in120.650 mm N/A 6.5625 in166.688 mm N/A 2.8440 in72.238 mm N/A 2.8439 in72.235 mm N/A 1.2500 in31.750 mm N/A 81800 lbf364000 N N/A LM124400 N/A CAD Icon (for items table)
LM124449DW / LM124411V N/A 4 3/4 in120.650 mm N/A 6.5875 in167.323 mm N/A 2.8440 in72.238 mm N/A 3.5939 in91.285 mm N/A 1.625 in41.275 mm N/A 81800 lbf364000 N N/A LM124400 N/A CAD Icon (for items table)
M224749D / M224713A N/A 4 3/4 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A CAD Icon (for items table)
M224749D / M224711 N/A 4 3/4 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A CAD Icon (for items table)
M224749D / M224712 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A CAD Icon (for items table)
M224749D-90041 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A CAD Icon (for items table)
M224749D-90062 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A CAD Icon (for items table)
M224749D-902A2 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A CAD Icon (for items table)
M224749D-902B2 N/A 4 3/4 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.6250 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A CAD Icon (for items table)
95474D / 95905 N/A 4 3/4 in120.650 mm N/A 9.0551 in230 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95912 N/A 4 3/4 in120.650 mm N/A 9.1250 in231.775 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95926 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95925 N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95923V N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95929 N/A 4 3/4 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.6022 in142.296 mm N/A 1.9665 in49.949 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95928 N/A 4 3/4 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95962 N/A 4 3/4 in120.650 mm N/A 9.6250 in244.475 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
95474D / 95975 N/A 4 3/4 in120.650 mm N/A 9.7500 in247.650 mm N/A 6.0000 in152.400 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A CAD Icon (for items table)
48290DW-99401 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3.0000 in76.200 mm N/A 3.0001 in76.203 mm N/A 1.3125 in33.338 mm N/A 105000 lbf466000 N N/A 48200 N/A CAD Icon (for items table)
67388D / 67322 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 144000 lbf640000 N N/A 67300 N/A CAD Icon (for items table)
151 - 200 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »