Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 126 - 150 of 469 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

581D - 574 575 3 3/16 in
80.963
mm
5.5115 in
139.992
mm
3.1549 in
80.134
mm
1.1250 in
28.575
mm
3.1875 in
80.963
mm
80900 lbf
360000
N
581D - 572A 575 3 3/16 in
80.963
mm
5.5111 in
139.982
mm
3.1549 in
80.134
mm
1.1250 in
28.575
mm
3.0881 in
78.438
mm
80900 lbf
360000
N
67388D - 67320 67300 5 in
127
mm
8 in
203.2
mm
3.6250 in
92.075
mm
1.5000 in
38.100
mm
3.6250 in
92.075
mm
144000 lbf
640000
N
67388D - 67322 67300 5 in
127
mm
7.7500 in
196.850
mm
3.6250 in
92.075
mm
1.5000 in
38.100
mm
3.6250 in
92.075
mm
144000 lbf
640000
N
67390D - 67322 67300 5.2500 in
133.350
mm
7.7500 in
196.850
mm
3.6250 in
92.075
mm
1.5000 in
38.100
mm
3.6250 in
92.075
mm
144000 lbf
640000
N
67390D - 67320 67300 5.2500 in
133.350
mm
8 in
203.2
mm
3.6250 in
92.075
mm
1.5000 in
38.100
mm
3.6250 in
92.075
mm
144000 lbf
640000
N
67790D - 67720 67700 7 in
177.800
mm
9 3/4 in
247.650
mm
3.5625 in
90.488
mm
1.5000 in
38.100
mm
3.5624 in
90.485
mm
159000 lbf
705000
N
67790D - 67720V 67700 7 in
177.800
mm
9 3/4 in
247.650
mm
3.5625 in
90.488
mm
1.5000 in
38.100
mm
3.5624 in
90.485
mm
159000 lbf
705000
N
67985D - 67919 67900 8.1250 in
206.375
mm
11.0000 in
279.400
mm
3.4375 in
87.313
mm
1.4375 in
36.513
mm
3.4375 in
87.313
mm
166000 lbf
738000
N
67985D - 67920 67900 8.1250 in
206.375
mm
11.1250 in
282.575
mm
3.4375 in
87.313
mm
1.4375 in
36.513
mm
3.4375 in
87.313
mm
166000 lbf
738000
N
688TD - 674 675 3.9453 in
100.211
mm
6.7500 in
171.450
mm
3.7500 in
95.250
mm
1.1875 in
30.163
mm
3.7500 in
95.250
mm
97800 lbf
435000
N
688TD - 672A 675 3.9453 in
100.211
mm
6.6250 in
168.275
mm
3.7500 in
95.250
mm
1.3750 in
34.925
mm
3.7499 in
95.247
mm
97800 lbf
435000
N
688TD - 672P 675 3.9453 in
100.211
mm
6.6250 in
168.275
mm
3.7500 in
95.250
mm
1.1875 in
30.163
mm
3.7500 in
95.250
mm
97800 lbf
435000
N
688TD - 673 675 3.9453 in
100.211
mm
6.6919 in
169.974
mm
3.7500 in
95.250
mm
1.1875 in
30.163
mm
3.7500 in
95.250
mm
97800 lbf
435000
N
71426D - 71750 71000 4 1/4 in
107.95
mm
7.5 in
190.5
mm
4.0000 in
101.600
mm
1.3750 in
34.925
mm
3.8749 in
98.422
mm
142000 lbf
633000
N
74510D - 74856 74000 5.1183 in
130.005
mm
8.5625 in
217.488
mm
4.8750 in
123.825
mm
1.3750 in
34.925
mm
4.8750 in
123.825
mm
150000 lbf
665000
N
74510D - 74853 74000 5.1183 in
130.005
mm
8.5000 in
215.900
mm
4.8750 in
123.825
mm
1.8750 in
47.625
mm
5.3750 in
136.525
mm
150000 lbf
665000
N
74510D - 74850W 74000 5.1183 in
130.005
mm
8.5000 in
215.900
mm
4.8750 in
123.825
mm
1.3750 in
34.925
mm
4.8750 in
123.825
mm
150000 lbf
665000
N
74510D - 74845 74000 5.1183 in
130.005
mm
8.4636 in
214.975
mm
4.8750 in
123.825
mm
1.3750 in
34.925
mm
4.8750 in
123.825
mm
150000 lbf
665000
N
74510D - 74850P 74000 5.1183 in
130.005
mm
8.5000 in
215.900
mm
4.8750 in
123.825
mm
1.3750 in
34.925
mm
4.8750 in
123.825
mm
150000 lbf
665000
N
74512D - 74853 74000 5.1250 in
130.175
mm
8.5000 in
215.900
mm
4.0000 in
101.600
mm
1.8750 in
47.625
mm
4.5000 in
114.300
mm
150000 lbf
665000
N
74512D - 74850P 74000 5.1250 in
130.175
mm
8.5000 in
215.900
mm
4.0000 in
101.600
mm
1.3750 in
34.925
mm
4.0000 in
101.600
mm
150000 lbf
665000
N
74512D - 74845 74000 5.1250 in
130.175
mm
8.4636 in
214.975
mm
4.0000 in
101.600
mm
1.3750 in
34.925
mm
4.0000 in
101.600
mm
150000 lbf
665000
N
74512D - 74850 74000 5.1250 in
130.175
mm
8.5000 in
215.900
mm
4.0000 in
101.600
mm
1.3750 in
34.925
mm
4.0000 in
101.600
mm
150000 lbf
665000
N
74512D - 74850W 74000 5.1250 in
130.175
mm
8.5000 in
215.900
mm
4.0000 in
101.600
mm
1.3750 in
34.925
mm
4.0000 in
101.600
mm
150000 lbf
665000
N
  Results 126 - 150 of 469 « 6 7 8 9 10 »  
<