All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 469 « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

74512D - 74856 74000 5.1250 in
130.175
mm
8.5625 in
217.488
mm
4.0000 in
101.600
mm
1.3750 in
34.925
mm
4.0000 in
101.600
mm
150000 lbf
665000
N
CAD Icon (for items table)
74555D - 74856 74000 5 1/2 in
139.700
mm
8.5625 in
217.488
mm
4.1875 in
106.363
mm
1.3750 in
34.925
mm
3.7260 in
94.640
mm
134000 lbf
594000
N
CAD Icon (for items table)
74555D - 74845 74000 5 1/2 in
139.700
mm
8.4636 in
214.975
mm
4.1875 in
106.363
mm
1.3750 in
34.925
mm
3.7260 in
94.640
mm
134000 lbf
594000
N
CAD Icon (for items table)
74555D - 74850P 74000 5 1/2 in
139.700
mm
8.5000 in
215.900
mm
4.1875 in
106.363
mm
1.3750 in
34.925
mm
3.7260 in
94.640
mm
134000 lbf
594000
N
CAD Icon (for items table)
74555D - 74850W 74000 5 1/2 in
139.700
mm
8.5000 in
215.900
mm
4.1875 in
106.363
mm
1.3750 in
34.925
mm
3.7260 in
94.640
mm
134000 lbf
594000
N
CAD Icon (for items table)
767D - 752 755 3 1/2 in
88.900
mm
6-3/8 in
161.925
mm
4.2500 in
107.950
mm
1.5000 in
38.100
mm
3.9979 in
101.547
mm
128000 lbf
570000
N
CAD Icon (for items table)
767D - 752A 755 3 1/2 in
88.900
mm
6.299 in
159.995
mm
4.2500 in
107.950
mm
1.5000 in
38.100
mm
3.9979 in
101.547
mm
128000 lbf
570000
N
CAD Icon (for items table)
767D - 752AA 755 3 1/2 in
88.900
mm
6-3/8 in
161.925
mm
4.2500 in
107.950
mm
1.5000 in
38.100
mm
3.9979 in
101.547
mm
128000 lbf
570000
N
CAD Icon (for items table)
767D - 753 755 3 1/2 in
88.900
mm
6.6250 in
168.275
mm
4.2500 in
107.950
mm
1.5000 in
38.100
mm
3.9979 in
101.547
mm
128000 lbf
570000
N
CAD Icon (for items table)
779D - 772A 775 3.8750 in
98.425
mm
6.8750 in
174.625
mm
4.0300 in
102.362
mm
1.5000 in
38.100
mm
4.0000 in
101.600
mm
135000 lbf
603000
N
CAD Icon (for items table)
779D - 773 775 3.8750 in
98.425
mm
7.0866 in
180
mm
4.0300 in
102.362
mm
1.5748 in
40
mm
4.0295 in
102.349
mm
135000 lbf
603000
N
CAD Icon (for items table)
78251D - 78551 78000 2 1/2 in
63.500
mm
5.5130 in
140.030
mm
2.5980 in
65.989
mm
0.9260 in
23.520
mm
2.6020 in
66.091
mm
66900 lbf
298000
N
CAD Icon (for items table)
78251D - 78537 78000 2 1/2 in
63.500
mm
5.3750 in
136.525
mm
2.5980 in
65.989
mm
0.9260 in
23.520
mm
2.6020 in
66.091
mm
66900 lbf
298000
N
CAD Icon (for items table)
78255D - 78571 78000 2.5586 in
64.988
mm
5.7080 in
144.983
mm
2.5980 in
65.989
mm
0.9058 in
23.007
mm
2.5616 in
65.065
mm
66900 lbf
298000
N
CAD Icon (for items table)
78255D - 78537 78000 2.5586 in
64.988
mm
5.3750 in
136.525
mm
2.5980 in
65.989
mm
0.9260 in
23.520
mm
2.6020 in
66.091
mm
66900 lbf
298000
N
CAD Icon (for items table)
78255D - 78551 78000 2.5586 in
64.988
mm
5.5130 in
140.030
mm
2.5980 in
65.989
mm
0.9260 in
23.520
mm
2.6020 in
66.091
mm
66900 lbf
298000
N
CAD Icon (for items table)
782D - 773 775 4.1250 in
104.775
mm
7.0866 in
180
mm
4.0300 in
102.362
mm
1.5748 in
40
mm
4.0295 in
102.349
mm
135000 lbf
603000
N
CAD Icon (for items table)
782D - 772A 775 4.1250 in
104.775
mm
6.8750 in
174.625
mm
4.0300 in
102.362
mm
1.5000 in
38.100
mm
4.0000 in
101.600
mm
135000 lbf
603000
N
CAD Icon (for items table)
81601D - 81964 81000 6 in
152.400
mm
9.6457 in
245.001
mm
3.6250 in
92.075
mm
1.3125 in
33.338
mm
3.4375 in
87.313
mm
157000 lbf
699000
N
CAD Icon (for items table)
81601D - 81962X 81000 6 in
152.400
mm
9.6250 in
244.475
mm
3.6250 in
92.075
mm
1.6250 in
41.275
mm
3.4274 in
87.056
mm
157000 lbf
699000
N
CAD Icon (for items table)
81601D - 81962 81000 6 in
152.400
mm
9.6250 in
244.475
mm
3.6250 in
92.075
mm
1.3125 in
33.338
mm
3.4375 in
87.313
mm
157000 lbf
699000
N
CAD Icon (for items table)
82680D - 82622 82600 7 in
177.800
mm
10.7500 in
273.050
mm
4.4375 in
112.713
mm
1.7187 in
43.655
mm
4.4373 in
112.707
mm
209000 lbf
930000
N
CAD Icon (for items table)
82680DG - 82622 82600 7 in
177.800
mm
10.7500 in
273.050
mm
4.4375 in
112.713
mm
1.7187 in
43.655
mm
4.4373 in
112.707
mm
209000 lbf
930000
N
CAD Icon (for items table)
82680DG - 82620 82600 7 in
177.800
mm
11.0000 in
279.400
mm
4.4375 in
112.713
mm
1.7187 in
43.655
mm
4.4373 in
112.707
mm
209000 lbf
930000
N
CAD Icon (for items table)
82681D - 82622 82600 7 in
177.800
mm
10.7500 in
273.050
mm
4.4375 in
112.713
mm
1.7187 in
43.655
mm
4.4373 in
112.707
mm
209000 lbf
930000
N
CAD Icon (for items table)
  Results 151 - 175 of 469 « 6 7 8 9 10 »