All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 469 « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

82681D - 82620 82600 7 in
177.800
mm
11.0000 in
279.400
mm
4.4375 in
112.713
mm
1.7187 in
43.655
mm
4.4373 in
112.707
mm
209000 lbf
930000
N
CAD Icon (for items table)
82681DGW - 82622 82600 7 in
177.800
mm
10.7500 in
273.050
mm
4.4375 in
112.713
mm
1.7187 in
43.655
mm
4.4373 in
112.707
mm
221000 lbf
984000
N
CAD Icon (for items table)
82681DGW - 82620 82600 7 in
177.800
mm
11.0000 in
279.400
mm
4.4375 in
112.713
mm
1.7187 in
43.655
mm
4.4373 in
112.707
mm
221000 lbf
984000
N
CAD Icon (for items table)
8576D - 8520 8500 9.25 in
234.95
mm
12.875 in
327.025
mm
3.6875 in
93.663
mm
1.4375 in
36.513
mm
3.6875 in
93.663
mm
206000 lbf
918000
N
CAD Icon (for items table)
8576D - 8522 8500 9.25 in
234.95
mm
12.9380 in
328.625
mm
3.6875 in
93.663
mm
1.4375 in
36.513
mm
3.6875 in
93.663
mm
206000 lbf
918000
N
CAD Icon (for items table)
8576DW - 8522 8500 9.25 in
234.95
mm
12.9380 in
328.625
mm
3.6875 in
93.663
mm
1.4375 in
36.513
mm
3.6875 in
93.663
mm
206000 lbf
918000
N
CAD Icon (for items table)
868D - 852 855 4 in
101.600
mm
7.5 in
190.5
mm
5.0000 in
127.000
mm
1.8750 in
47.625
mm
4.6250 in
117.475
mm
179000 lbf
797000
N
CAD Icon (for items table)
868D - 854V 855 4 in
101.600
mm
7.5 in
190.5
mm
5.0000 in
127.000
mm
1.7500 in
44.450
mm
4.6249 in
117.472
mm
179000 lbf
797000
N
CAD Icon (for items table)
868D - 854X 855 4 in
101.600
mm
7.875 in
200.025
mm
5.0000 in
127.000
mm
1.9375 in
49.213
mm
4.9999 in
126.997
mm
179000 lbf
797000
N
CAD Icon (for items table)
89108D - 89150 89000 10.875 in
276.225
mm
15.0000 in
381.000
mm
3.5000 in
88.900
mm
1.7500 in
44.450
mm
4.3750 in
111.125
mm
181000 lbf
806000
N
CAD Icon (for items table)
8976D - 8920 8900 8.0060 in
203.352
mm
11.7500 in
298.450
mm
3.2188 in
81.758
mm
1.2500 in
31.750
mm
3.2187 in
81.755
mm
168000 lbf
746000
N
CAD Icon (for items table)
93751D - 93125V 93000 7.5 in
190.5
mm
12.5000 in
317.500
mm
5.2500 in
133.350
mm
1.8125 in
46.038
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93751D - J93129A 93000 7.5 in
190.5
mm
12.5984 in
319.999
mm
5.2500 in
133.350
mm
1.8125 in
46.038
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93751D - 93134 93000 7.5 in
190.5
mm
13.4132 in
340.695
mm
5.2500 in
133.350
mm
2.1125 in
53.658
mm
5.8499 in
148.587
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93751DW - 93125V 93000 7.5 in
190.5
mm
12.5000 in
317.500
mm
5.2500 in
133.350
mm
1.8125 in
46.038
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93751DW - 93125 93000 7.5 in
190.5
mm
12.5000 in
317.500
mm
5.2500 in
133.350
mm
1.8125 in
46.038
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93751DW - 93134 93000 7.5 in
190.5
mm
13.4132 in
340.695
mm
5.2500 in
133.350
mm
2.1125 in
53.658
mm
5.8499 in
148.587
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93751DW - J93129A 93000 7.5 in
190.5
mm
12.5984 in
319.999
mm
5.2500 in
133.350
mm
1.8125 in
46.038
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93751DW - 93126 93000 7.5 in
190.5
mm
12.5000 in
317.500
mm
5.2500 in
133.350
mm
2.0000 in
50.800
mm
5.6249 in
142.872
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93788D - 93126 93000 7.8730 in
199.974
mm
12.5000 in
317.500
mm
5.2500 in
133.350
mm
2.0000 in
50.800
mm
5.6249 in
142.872
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93788D - 93134 93000 7.8730 in
199.974
mm
13.4132 in
340.695
mm
5.2500 in
133.350
mm
2.1125 in
53.658
mm
5.8499 in
148.587
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93788D - J93129A 93000 7.8730 in
199.974
mm
12.5984 in
319.999
mm
5.2500 in
133.350
mm
1.8125 in
46.038
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93788D - 93125V 93000 7.8730 in
199.974
mm
12.5000 in
317.500
mm
5.2500 in
133.350
mm
1.8125 in
46.038
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93800D - 93126 93000 8 in
203.2
mm
12.5000 in
317.500
mm
4.8750 in
123.825
mm
2.0000 in
50.800
mm
5.2499 in
133.347
mm
286000 lbf
1270000
N
CAD Icon (for items table)
93800D - 93125V 93000 8 in
203.2
mm
12.5000 in
317.500
mm
4.8750 in
123.825
mm
1.8125 in
46.038
mm
4.8749 in
123.822
mm
286000 lbf
1270000
N
CAD Icon (for items table)
  Results 176 - 200 of 469 « 6 7 8 9 10 »