Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
07101DW - 07210X | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N | CAD N/A |
07101DW - 07205X | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.0467 in51.986 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5118 in13.000 mm | T - Bearing Width across Cups N/A 1.2816 in32.553 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N | CAD N/A |
07101DW - 07205 | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.0472 in51.999 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N | CAD N/A |
07101DW - 07196 | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.3750 in9.525 mm | T - Bearing Width across Cups N/A 1.0648 in27.046 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N | CAD N/A |
07101DW - 07204 | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.0470 in51.994 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N | CAD N/A |
07100D - 07210X | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07100D - 07196 | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.3750 in9.525 mm | T - Bearing Width across Cups N/A 1.0648 in27.046 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07100D - 07204 | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.0470 in51.994 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07100D - 07205 | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.0472 in51.999 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07100D - 07205X | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.0467 in51.986 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5118 in13.000 mm | T - Bearing Width across Cups N/A 1.2816 in32.553 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
17116D - 17244 | Series N/A 17000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Double Cone Width N/A 1.375 in34.925 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.3305 in33.795 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N | CAD N/A |
17116D - 17244A | Series N/A 17000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.4402 in61.981 mm | B - Double Cone Width N/A 1.375 in34.925 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.3305 in33.795 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N | CAD N/A |
19145D - 19283X | Series N/A 19000 | d - Bore N/A 1.4375 in36.513 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19145D - 19283 | Series N/A 19000 | d - Bore N/A 1.4375 in36.513 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19145D - 19282 | Series N/A 19000 | d - Bore N/A 1.4375 in36.513 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5741 in39.982 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19145D - 19269 | Series N/A 19000 | d - Bore N/A 1.4375 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.6311 in16.030 mm | T - Bearing Width across Cups N/A 1.7737 in45.052 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19145D - 19268 | Series N/A 19000 | d - Bore N/A 1.4375 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19145D - 19262 | Series N/A 19000 | d - Bore N/A 1.4375 in36.513 mm | D - Cup Outer Diameter N/A 2.6250 in66.675 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19145D - 19281 | Series N/A 19000 | d - Bore N/A 1.4375 in36.513 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19283 | Series N/A 19000 | d - Bore N/A 1.5 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19262 | Series N/A 19000 | d - Bore N/A 1.5 in38.1 mm | D - Cup Outer Diameter N/A 2.6250 in66.675 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19283X | Series N/A 19000 | d - Bore N/A 1.5 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19282 | Series N/A 19000 | d - Bore N/A 1.5 in38.1 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5741 in39.982 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19281 | Series N/A 19000 | d - Bore N/A 1.5 in38.1 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |
19152D - 19268 | Series N/A 19000 | d - Bore N/A 1.5 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C - Cup Width N/A 0.4688 in11.908 mm | T - Bearing Width across Cups N/A 1.4491 in36.807 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N | CAD N/A |