Batch CAD Cart (0)
  • Cart is empty
251 - 275 of 469 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Sort by
N/A 127000 N/A 9.4970 in241.224 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
N/A 127000 N/A 9.4970 in241.224 mm N/A 13.7460 in349.148 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
N/A 127000 N/A 9.5070 in241.478 mm N/A 14 in355.6 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
N/A 127000 N/A 9.5070 in241.478 mm N/A 13.8125 in350.838 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
N/A 127000 N/A 9.5070 in241.478 mm N/A 13.9960 in355.498 mm N/A 4.2500 in107.950 mm N/A 1.7500 in44.450 mm N/A 4.2500 in107.950 mm N/A 258000 lbf1150000 N N/A CAD
N/A 134000 N/A 10.2500 in260.350 mm N/A 14.5000 in368.300 mm N/A 4.2500 in107.950 mm N/A 1.6875 in42.863 mm N/A 4.2500 in107.950 mm N/A 266000 lbf1180000 N N/A CAD
N/A HH224300 N/A 4.5000 in114.300 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 266000 lbf1180000 N N/A CAD
N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A CAD
N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A CAD
N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 4.5624 in115.885 mm N/A 272000 lbf1210000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4.3125 in109.538 mm N/A 1.7500 in44.450 mm N/A 4.2499 in107.947 mm N/A 275000 lbf1220000 N N/A CAD
N/A 217000 N/A 6.25 in158.750 mm N/A 11.25 in285.750 mm N/A 4.9375 in125.413 mm N/A 2.1875 in55.563 mm N/A 5.0625 in128.588 mm N/A 280000 lbf1240000 N N/A CAD
N/A 217000 N/A 6.25 in158.750 mm N/A 11.25 in285.750 mm N/A 4.9375 in125.413 mm N/A 2.1875 in55.563 mm N/A 5.0625 in128.588 mm N/A 280000 lbf1240000 N N/A CAD
N/A LM654600 N/A 10.7500 in273.050 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A CAD
N/A LM654600 N/A 10.7500 in273.050 mm N/A 14.9960 in380.898 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A CAD
N/A LM654600 N/A 11.0070 in279.578 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A CAD
N/A LM654600 N/A 11.2500 in285.750 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 1.9375 in49.213 mm N/A 4.6250 in117.475 mm N/A 283000 lbf1260000 N N/A CAD
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 2.1125 in53.658 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A CAD
251 - 275 of 469 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »