Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 32321 | Series N/A 32321M | d - Bore N/A 105 mm4.1338 in | D - Cup Outer Diameter N/A 225 mm8.8582 in | B - Cone Width N/A 77.000 mm3.0315 in | C - Cup Width N/A 63.000 mm2.4803 in | T - Bearing Width N/A 81.500 mm3.2087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 769000 N173000 lbf | C0 - Static Radial Rating N/A 989000 N222000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| XGA32021X - Y32021X | Series N/A 32021X | d - Bore N/A 106.000 mm4.1732 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JHM522649AC - JHM522610 | Series N/A HM522600 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 47.000 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N98900 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JHM522649 - JHM522610 | Series N/A HM522600 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 47.000 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 371000 N83500 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JHM522649A - JHM522610 | Series N/A HM522600 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 47.000 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 371000 N83500 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JHM522649C - JHM522610 | Series N/A HM522600 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 47.000 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N98900 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM822049H - JM822010 | Series N/A M822000 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 26.500 mm1.0433 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48400 lbf | C0 - Static Radial Rating N/A 330000 N74100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM822049 - JM822010 | Series N/A M822000 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 26.500 mm1.0433 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM822049N - JM822010 | Series N/A M822000 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 26.500 mm1.0433 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30222 | Series N/A 30222M | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 200 mm7.8740 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 374000 N84000 lbf | C0 - Static Radial Rating N/A 475000 N107000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32022X - Y32022X | Series N/A 32022X | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32222 | Series N/A 32222M | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 200 mm7.8740 in | B - Cone Width N/A 53.000 mm2.0866 in | C - Cup Width N/A 46 mm1.811 in | T - Bearing Width N/A 56 mm2.2047 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 493000 N111000 lbf | C0 - Static Radial Rating N/A 668000 N150000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X33022 - Y33022 | Series N/A 33022 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 47 mm1.8504 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 47.000 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90700 lbf | C0 - Static Radial Rating N/A 563000 N126000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JL724346 - JL724314 | Series N/A L724300 | d - Bore N/A 115 mm4.5276 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.400 mm1.0000 in | C - Cup Width N/A 19.050 mm0.7500 in | T - Bearing Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 134000 N30200 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JLM722948 - JLM722912 | Series N/A LM722900 | d - Bore N/A 115 mm4.5276 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 N35900 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JL724348 - JL724314 | Series N/A L724300 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.400 mm1.0000 in | C - Cup Width N/A 19.050 mm0.7500 in | T - Bearing Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 N32600 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM624649 - JM624610 | Series N/A M624600 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55500 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JP12049 - JP12010 | Series N/A JP12000 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.500 mm0.7677 in | T - Bearing Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JP12049A - JP12010 | Series N/A JP12000 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.500 mm0.7677 in | T - Bearing Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30224 | Series N/A 30224M | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 215 mm8.4646 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 43.500 mm1.7126 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 N89100 lbf | C0 - Static Radial Rating N/A 508000 N114000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| XAA32024X - Y32024X | Series N/A 32024X | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32024X | Series N/A 32024XM | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32224 | Series N/A 32224M | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 215 mm8.4646 in | B - Cone Width N/A 58.000 mm2.2835 in | C - Cup Width N/A 50.000 mm1.9685 in | T - Bearing Width N/A 61.500 mm2.4213 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 586000 N132000 lbf | C0 - Static Radial Rating N/A 831000 N187000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32924 | Series N/A 32924M | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 N40300 lbf | C0 - Static Radial Rating N/A 308000 N69300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 33024 | Series N/A 33024M | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 48 mm1.8898 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 48.000 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 N93900 lbf | C0 - Static Radial Rating N/A 603000 N135000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |