Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 32048X | Series N/A 32048X | d - Bore N/A 240 mm9.4488 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N266000 lbf | C0 - Static Radial Rating N/A 1940000 N435000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32048XRA - Y32048XR | Series N/A M249700 | d - Bore N/A 241.000 mm9.4882 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32956 | Series N/A 32956M | d - Bore N/A 280 mm11.0236 in | D - Cup Outer Diameter N/A 380 mm14.9606 in | B - Cone Width N/A 63.5 mm2.5 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 850000 N191000 lbf | C0 - Static Radial Rating N/A 1780000 N401000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32064X | Series N/A 32064XM | d - Bore N/A 320 mm12.5984 in | D - Cup Outer Diameter N/A 480 mm18.8976 in | B - Cone Width N/A 100 mm3.937 in | C - Cup Width N/A 74 mm2.9134 in | T - Bearing Width N/A 100.000 mm3.9370 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1800000 N406000 lbf | C0 - Static Radial Rating N/A 3420000 N768000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32968 | Series N/A 32968M | d - Bore N/A 340 mm13.3858 in | D - Cup Outer Diameter N/A 460 mm18.1102 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1220000 N274000 lbf | C0 - Static Radial Rating N/A 2640000 N594000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 32972 | Series N/A 32972M | d - Bore N/A 360 mm14.1732 in | D - Cup Outer Diameter N/A 480 mm18.8976 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1250000 N281000 lbf | C0 - Static Radial Rating N/A 2780000 N624000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JL286948 - JL286910 | Series N/A L286900 | d - Bore N/A 928.000 mm36.5354 in | D - Cup Outer Diameter N/A 1060.000 mm41.7323 in | B - Cone Width N/A 90.000 mm3.5433 in | C - Cup Width N/A 76.000 mm2.9921 in | T - Bearing Width N/A 92.000 mm3.6220 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JL286948H - JL286910 | Series N/A L286900 | d - Bore N/A 928.000 mm36.5354 in | D - Cup Outer Diameter N/A 1060.000 mm41.7323 in | B - Cone Width N/A 90.000 mm3.5433 in | C - Cup Width N/A 76.000 mm2.9921 in | T - Bearing Width N/A 92.000 mm3.6220 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2660000 N599000 lbf | C0 - Static Radial Rating N/A 8460000 N1900000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JL286949 - JL286910 | Series N/A L286900 | d - Bore N/A 930.000 mm36.6142 in | D - Cup Outer Diameter N/A 1060.000 mm41.7323 in | B - Cone Width N/A 90.000 mm3.5433 in | C - Cup Width N/A 76.000 mm2.9921 in | T - Bearing Width N/A 92.000 mm3.6220 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JL286949H - JL286910 | Series N/A L286900 | d - Bore N/A 930.000 mm36.6142 in | D - Cup Outer Diameter N/A 1060.000 mm41.7323 in | B - Cone Width N/A 90.000 mm3.5433 in | C - Cup Width N/A 76.000 mm2.9921 in | T - Bearing Width N/A 92.000 mm3.6220 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2660000 N599000 lbf | C0 - Static Radial Rating N/A 8460000 N1900000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30208 | Series N/A 30208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 19.75 mm0.7776 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 70900 N15900 lbf | C0 - Static Radial Rating N/A 74700 N16800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30232 | Series N/A 30232 | d - Bore N/A 160 mm6.2992 in | D - Cup Outer Diameter N/A 290 mm11.4173 in | B - Cone Width N/A 48 mm1.8898 in | C - Cup Width N/A 40 mm1.5748 in | T - Bearing Width N/A 52 mm2.0472 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 657000 N148000 lbf | C0 - Static Radial Rating N/A 868000 N195000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30234 | Series N/A 30234 | d - Bore N/A 170 mm6.6929 in | D - Cup Outer Diameter N/A 310 mm12.2047 in | B - Cone Width N/A 52 mm2.0472 in | C - Cup Width N/A 43 mm1.6929 in | T - Bearing Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 780000 N175000 lbf | C0 - Static Radial Rating N/A 1000000 N225000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30236 | Series N/A 30236 | d - Bore N/A 180 mm7.0866 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 52 mm2.0472 in | C - Cup Width N/A 43 mm1.6929 in | T - Bearing Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 690000 N155000 lbf | C0 - Static Radial Rating N/A 1050000 N235000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30238 | Series N/A 30238 | d - Bore N/A 190 mm7.4803 in | D - Cup Outer Diameter N/A 340 mm13.3858 in | B - Cone Width N/A 55 mm2.1654 in | C - Cup Width N/A 46 mm1.811 in | T - Bearing Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1050000 N237000 lbf | C0 - Static Radial Rating N/A 1390000 N312000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30244 | Series N/A 30244 | d - Bore N/A 220 mm8.6614 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 65 mm2.5591 in | C - Cup Width N/A 54 mm2.126 in | T - Bearing Width N/A 72.000 mm2.8346 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1260000 N283000 lbf | C0 - Static Radial Rating N/A 1560000 N350000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30318 | Series N/A 30318 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 36 mm1.4173 in | T - Bearing Width N/A 46.5 mm1.8307 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 406000 N91300 lbf | C0 - Static Radial Rating N/A 429000 N96500 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30319 | Series N/A 30319 | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 200 mm7.8740 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 49.5 mm1.9488 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 404000 N90800 lbf | C0 - Static Radial Rating N/A 492000 N111000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30320 | Series N/A 30320 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 215 mm8.4646 in | B - Cone Width N/A 47 mm1.8504 in | C - Cup Width N/A 39 mm1.5354 in | T - Bearing Width N/A 51.5 mm2.0276 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 486000 N109000 lbf | C0 - Static Radial Rating N/A 579000 N130000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 30322 | Series N/A 30322 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 240 mm9.4488 in | B - Cone Width N/A 50 mm1.9685 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 54.5 mm2.1457 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 576000 N130000 lbf | C0 - Static Radial Rating N/A 732000 N165000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 31316 | Series N/A 31316 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 42.5 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72100 lbf | C0 - Static Radial Rating N/A 312000 N70100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 31317 | Series N/A 31317 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 28 mm1.1024 in | T - Bearing Width N/A 44.5 mm1.752 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 308000 N69300 lbf | C0 - Static Radial Rating N/A 366000 N82300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 31320X | Series N/A 31320X | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 215 mm8.4646 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 35 mm1.378 in | T - Bearing Width N/A 56.5 mm2.2244 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 441000 N99100 lbf | C0 - Static Radial Rating N/A 526000 N118000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 31324X | Series N/A 31324X | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 260 mm10.2362 in | B - Cone Width N/A 62 mm2.4409 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 68 mm2.6772 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 N144000 lbf | C0 - Static Radial Rating N/A 777000 N175000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| 31328X | Series N/A 31328X | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 300 mm11.811 in | B - Cone Width N/A 70 mm2.7559 in | C - Cup Width N/A 47 mm1.8504 in | T - Bearing Width N/A 77 mm3.0315 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 900000 N202000 lbf | C0 - Static Radial Rating N/A 1020000 N230000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |