COMPANY HEADER
CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
26 - 50 of 424 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 32206M N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 20.000 mm0.7874 in N/A 17.000 mm0.6693 in N/A 21.250 mm0.8366 in N/A 64100 N14400 lbf N/A 71900 N16200 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32306 N/A 30 mm1.1811 in N/A 72 mm2.8346 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 28.750 mm1.1319 in N/A 104000 N23300 lbf N/A 89800 N20200 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33206 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 25.000 mm0.9843 in N/A 87600 N19700 lbf N/A 82200 N18500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30207 N/A 35 mm1.3780 in N/A 72 mm2.8346 in N/A 17.000 mm0.6693 in N/A 15.000 mm0.5906 in N/A 18.255 mm0.7187 in N/A 60600 N13600 lbf N/A 63600 N14300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30307M N/A 35 mm1.3780 in N/A 80 mm3.1496 in N/A 21.000 mm0.8268 in N/A 18.000 mm0.7087 in N/A 22.750 mm0.8957 in N/A 87200 N19600 lbf N/A 86100 N19300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 31307 N/A 35 mm1.3780 in N/A 80 mm3.1496 in N/A 21.000 mm0.8268 in N/A 15.000 mm0.5906 in N/A 22.750 mm0.8957 in N/A 86300 N19400 lbf N/A 74800 N16800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32007X N/A 35 mm1.3780 in N/A 62 mm2.4409 in N/A 18 mm0.7087 in N/A 14 mm0.5512 in N/A 18.000 mm0.7087 in N/A 56500 N12700 lbf N/A 57600 N12900 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32207 N/A 35 mm1.3780 in N/A 72 mm2.8346 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.250 mm0.9547 in N/A 74900 N16800 lbf N/A 82300 N18500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32307 N/A 35 mm1.3780 in N/A 80 mm3.1496 in N/A 31.000 mm1.2205 in N/A 25.000 mm0.9843 in N/A 32.750 mm1.2894 in N/A 116000 N26000 lbf N/A 123000 N27700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33207 N/A 35 mm1.3780 in N/A 72 mm2.8346 in N/A 28.000 mm1.1024 in N/A 22.000 mm0.8661 in N/A 28.000 mm1.1024 in N/A 118000 N26600 lbf N/A 116000 N26200 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L69300 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17.000 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17.000 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 16000 N/A 39.000 mm1.5354 in N/A 72.014 mm2.8352 in N/A 20.638 mm0.8125 in N/A 16.637 mm0.6550 in N/A 21.400 mm0.8425 in N/A 56600 N12700 lbf N/A 65800 N14800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JF4000 N/A 40 mm1.5748 in N/A 85 mm3.3465 in N/A 32.500 mm1.2795 in N/A 28 mm1.1024 in N/A 33.000 mm1.2992 in N/A 162000 N36500 lbf N/A 160000 N35900 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30308 N/A 40 mm1.5748 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 20.000 mm0.7874 in N/A 25.250 mm0.9941 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 424 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »