COMPANY HEADER
CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
101 - 125 of 424 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 33010 N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 24.000 mm0.9449 in N/A 19.000 mm0.7480 in N/A 24.000 mm0.9449 in N/A 95500 N21500 lbf N/A 112000 N25300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33110 N/A 50 mm1.9685 in N/A 85 mm3.3465 in N/A 26.000 mm1.0236 in N/A 20.000 mm0.7874 in N/A 26.000 mm1.0236 in N/A 115000 N25800 lbf N/A 125000 N28100 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33210 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 24.500 mm0.9646 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33211 N/A 50 mm1.9685 in N/A 100 mm3.937 in N/A 33.500 mm1.3189 in N/A 27 mm1.063 in N/A 33.500 mm1.3189 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32010X N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 20.000 mm0.7874 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33211 N/A 50.815 mm2.0006 in N/A 100 mm3.937 in N/A 35.000 mm1.3780 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30210 N/A 52.000 mm2.0472 in N/A 90 mm3.5433 in N/A 20.000 mm0.7874 in N/A 17.000 mm0.6693 in N/A 21.750 mm0.8563 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H307700 N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 39 mm1.5354 in N/A 32.000 mm1.2598 in N/A 39.000 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H307700 N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 39 mm1.5354 in N/A 32.000 mm1.2598 in N/A 39.000 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM506800 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM506800 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM506800 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 20.500 mm0.8071 in N/A 25.000 mm0.9843 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M207000 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 23.500 mm0.9252 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M207000 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 23.500 mm0.9252 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M207000 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 24.500 mm0.9646 in N/A 30.000 mm1.1811 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M207000 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 24.500 mm0.9646 in N/A 30.000 mm1.1811 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JW5500 N/A 55 mm2.1654 in N/A 115 mm4.5276 in N/A 31.000 mm1.2205 in N/A 23.500 mm0.9252 in N/A 34.000 mm1.3386 in N/A 172000 N38700 lbf N/A 175000 N39200 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30211M N/A 55 mm2.1654 in N/A 100 mm3.937 in N/A 21.000 mm0.8268 in N/A 18.000 mm0.7087 in N/A 22.750 mm0.8957 in N/A 107000 N24000 lbf N/A 122000 N27400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30311M N/A 55 mm2.1654 in N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 25.000 mm0.9843 in N/A 31.500 mm1.2402 in N/A 174000 N39100 lbf N/A 190000 N42700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 31311M N/A 55 mm2.1654 in N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 21.000 mm0.8268 in N/A 31.500 mm1.2402 in N/A 172000 N38700 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32011X N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 17.500 mm0.6890 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32011X N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 17.500 mm0.6890 in N/A 23.000 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32211M N/A 55 mm2.1654 in N/A 100 mm3.937 in N/A 25.000 mm0.9843 in N/A 21.000 mm0.8268 in N/A 26.750 mm1.0531 in N/A 143000 N32200 lbf N/A 141000 N31600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33011 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 27.000 mm1.0630 in N/A 21.000 mm0.8268 in N/A 27.000 mm1.0630 in N/A 118000 N26500 lbf N/A 141000 N31700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33111 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 30.000 mm1.1811 in N/A 158000 N35500 lbf N/A 166000 N37200 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 424 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »