Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 122 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

d - Bore

D - Cup Outer Diameter

T - Bearing Width across Cones

C - Double Cup Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

NA05075 - 05185D 3/4 in
19.05
mm
1.8504 in
47
mm
1.25 in
31.75
mm
0.9926 in
25.212
mm
10500 lbf
46500
N
NA17098 - 17245D 0.9835 in
24.981
mm
2.4409 in
61.999
mm
1.5625 in
39.688
mm
1.4275 in
36.259
mm
16900 lbf
75300
N
NA41125 - 41294D 1 1/8 in
28.575
mm
2-15/16 in
74.613
mm
2.1876 in
55.565
mm
1.6250 in
41.275
mm
27300 lbf
121000
N
NA26118 - 26284D 1.1806 in
29.987
mm
2.8336 in
71.973
mm
1.6835 in
42.76
mm
1.4375 in
36.513
mm
23000 lbf
102000
N
NA08125 - 08231D 1 1/4 in
31.75
mm
2.3125 in
58.738
mm
1.2812 in
32.542
mm
0.9688 in
24.608
mm
12400 lbf
55200
N
NA43131 - 43319D 1 5/16 in
33.338
mm
3.1875 in
80.963
mm
2.1875 in
55.562
mm
1.5625 in
39.688
mm
30400 lbf
135000
N
NA14138 - 14276D 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
1.8126 in
46.04
mm
1.5000 in
38.100
mm
21400 lbf
95100
N
NA28138 - 28318D 1.3770 in
34.976
mm
3.1510 in
80.035
mm
1.8126 in
46.04
mm
1.3750 in
34.925
mm
24800 lbf
111000
N
NA44143 - 44363D 1 7/16 in
36.513
mm
3.6250 in
92.075
mm
2.1875 in
55.562
mm
1.5625 in
39.688
mm
32900 lbf
147000
N
NA13687 - 13621D 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
1.8124 in
46.035
mm
1.5000 in
38.100
mm
22200 lbf
98700
N
NA44156 - 44348D 1 9/16 in
39.688
mm
3.4843 in
88.501
mm
2.1875 in
55.562
mm
1.5625 in
39.688
mm
32900 lbf
147000
N
NA44156 - 44363D 1 9/16 in
39.688
mm
3.6250 in
92.075
mm
2.1875 in
55.562
mm
1.5625 in
39.688
mm
32900 lbf
147000
N
NA357 - 353D 1.5748 in
40
mm
3.5480 in
90.119
mm
2 in
50.8
mm
1.7500 in
44.450
mm
32000 lbf
142000
N
NA44163 - 44363D 1 5/8 in
41.275
mm
3.6250 in
92.075
mm
2.1875 in
55.562
mm
1.5625 in
39.688
mm
39100 lbf
174000
N
NA22171 - 22325D 1.7188 in
43.658
mm
3.2500 in
82.550
mm
1.75 in
44.45
mm
1.3750 in
34.925
mm
30300 lbf
135000
N
NA18685 - 18620D 1 3/4 in
44.45
mm
3.1250 in
79.375
mm
1.6249 in
41.272
mm
1.3125 in
33.338
mm
20400 lbf
90600
N
NA438 - 432D 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
2.4376 in
61.915
mm
2.0000 in
50.800
mm
49700 lbf
221000
N
NA53176 - 53376D 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
2.5626 in
65.090
mm
1.7500 in
44.450
mm
39200 lbf
174000
N
NA53176 - 53390D 1 3/4 in
44.45
mm
3.8750 in
98.425
mm
2.5626 in
65.090
mm
1.7500 in
44.450
mm
39200 lbf
174000
N
NA366 - 363D 1.9685 in
50
mm
3.5433 in
90
mm
1.9689 in
50.01
mm
1.6563 in
42.070
mm
39900 lbf
177000
N
NA3780 - 3729D 2 in
50.80
mm
3.6718 in
93.264
mm
2.5625 in
65.088
mm
2.0625 in
52.388
mm
47800 lbf
213000
N
NA455 - 452D 2 in
50.80
mm
4.25 in
107.95
mm
2.5626 in
65.090
mm
2.1250 in
53.975
mm
53100 lbf
236000
N
NA55200 - 55444D 2 in
50.80
mm
4-7/16 in
112.713
mm
2.5625 in
65.088
mm
1.8125 in
46.038
mm
41600 lbf
185000
N
NA539 - 533D 2 1/8 in
53.975
mm
4.3750 in
111.125
mm
3.125 in
79.375
mm
2.5 in
63.5
mm
67400 lbf
300000
N
NA66212 - 66462D 2 1/8 in
53.975
mm
4.6250 in
117.475
mm
2.875 in
73.025
mm
2.1250 in
53.975
mm
58300 lbf
259000
N
  Results 1 - 25 of 122 1 2 3 4 5 
<