Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
101 - 122 of 122 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

d - Bore

D - Cup Outer Diameter

T - Bearing Width across Cones

C - Double Cup Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

N/A 1.1811 in30 mm N/A 2.5000 in63.500 mm N/A 1.9981 in50.752 mm N/A 1.4375 in36.513 mm N/A 19800 lbf88000 N N/A CAD Icon (for items table)
N/A 1.1813 in30.005 mm N/A 2.5000 in63.500 mm N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 19800 lbf88000 N N/A CAD Icon (for items table)
N/A 1 3/4 in44.45 mm N/A 3.7500 in95.250 mm N/A 2.8126 in71.44 mm N/A 2.0000 in50.800 mm N/A 49700 lbf221000 N N/A CAD Icon (for items table)
N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 2.9376 in74.615 mm N/A 2.1250 in53.975 mm N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 2.9376 in74.615 mm N/A 2.1250 in53.975 mm N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 3.625 in92.075 mm N/A 2.6250 in66.675 mm N/A 80900 lbf360000 N N/A CAD Icon (for items table)
N/A 3.9360 in99.975 mm N/A 6.4951 in164.976 mm N/A 3.5 in88.9 mm N/A 2.5 in63.5 mm N/A 88600 lbf394000 N N/A CAD Icon (for items table)
N/A 4 1/4 in107.95 mm N/A 6 1/2 in165.1 mm N/A 3.5 in88.9 mm N/A 2.5 in63.5 mm N/A 88600 lbf394000 N N/A CAD Icon (for items table)
N/A 4.3297 in109.975 mm N/A 7.0856 in179.974 mm N/A 4 in101.6 mm N/A 2.75 in69.85 mm N/A 99600 lbf443000 N N/A CAD Icon (for items table)
N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3.6874 in93.660 mm N/A 2.875 in73.025 mm N/A 105000 lbf466000 N N/A CAD Icon (for items table)
N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 3.6876 in93.665 mm N/A 2.875 in73.025 mm N/A 112000 lbf499000 N N/A CAD Icon (for items table)
N/A 6 in152.400 mm N/A 8.3125 in211.138 mm N/A 3.625 in92.075 mm N/A 2.75 in69.85 mm N/A 114000 lbf508000 N N/A CAD Icon (for items table)
N/A 6 1/2 in165.1 mm N/A 8 7/8 in225.425 mm N/A 3.75 in95.25 mm N/A 2.75 in69.85 mm N/A 119000 lbf528000 N N/A CAD Icon (for items table)
N/A 7 in177.800 mm N/A 11.1250 in282.575 mm N/A 4.25 in107.95 mm N/A 3.1250 in79.375 mm N/A 199000 lbf886000 N N/A CAD Icon (for items table)
N/A 7 1/4 in184.150 mm N/A 9.5625 in242.888 mm N/A 3.75 in95.25 mm N/A 2.75 in69.85 mm N/A 122000 lbf541000 N N/A CAD Icon (for items table)
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 4.3125 in109.538 mm N/A 3.3125 in84.138 mm N/A 163000 lbf725000 N N/A CAD Icon (for items table)
N/A 8 in203.2 mm N/A 10-7/8 in276.225 mm N/A 3.75 in95.25 mm N/A 2.875 in73.025 mm N/A 172000 lbf764000 N N/A CAD Icon (for items table)
N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 4 in101.6 mm N/A 2.875 in73.025 mm N/A 173000 lbf768000 N N/A CAD Icon (for items table)
N/A 9.999 in253.975 mm N/A 13.6875 in347.663 mm N/A 4 in101.6 mm N/A 2.75 in69.85 mm N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 5.75 in146.05 mm N/A 4.2500 in107.950 mm N/A 324000 lbf1440000 N N/A CAD Icon (for items table)
N/A 10 1/2 in266.7 mm N/A 13.875 in352.425 mm N/A 4.25 in107.95 mm N/A 3.25 in82.55 mm N/A 221000 lbf985000 N N/A CAD Icon (for items table)
N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 4.25 in107.95 mm N/A 3.25 in82.55 mm N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
101 - 122 of 122 | Results Per Page | View | Unit of Measure
1 2 3