All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Cylindrical Roller Bearing-Type TP
>
View Items
Thrust Cylindrical Roller Bearing-Type TP
Check up to five results to perform an action.
Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
Simple and economical design with easy installation.
Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 74
1
2
3
Part Number
d - Bore Diameter
D - Bearing O.D.
T - Bearing Width
T1 - Bearing Width
d1 - Large Bore I.D.
D1 - Small Diameter O.D.
Static Load Rating
Dynamic Load Rating
Limiting Speed
CAD
20TP103
50.80
mm
152.400
mm
6
in
34.925
mm
1.375
in
9.52
mm
0.375
in
52.39
mm
2.062
in
150.81
mm
5.938
in
1400000
N
315400
lbf
400000
N
84300
lbf
1900
rpm
20TP104
50.80
mm
177.8
mm
7
in
34.925
mm
1.375
in
9.52
mm
0.375
in
52.39
mm
2.062
in
176.21
mm
6.938
in
1700000
N
384200
lbf
400000
N
95700
lbf
1630
rpm
30TP106
76.2
mm
152.400
mm
6
in
34.925
mm
1.375
in
9.52
mm
0.375
in
77.79
mm
3.062
in
150.81
mm
5.938
in
1200000
N
279500
lbf
300000
N
74200
lbf
1900
rpm
30TP107
76.2
mm
177.8
mm
7
in
34.925
mm
1.375
in
9.52
mm
0.375
in
77.79
mm
3.062
in
176.21
mm
6.938
in
1800000
N
401500
lbf
400000
N
96100
lbf
1630
rpm
30TP108
76.2
mm
203.2
mm
8
in
34.925
mm
1.375
in
9.52
mm
0.375
in
77.79
mm
3.062
in
201.61
mm
7.938
in
2300000
N
523800
lbf
500000
N
115500
lbf
1420
rpm
30TP109
76.2
mm
228.600
mm
9.0000
in
34.925
mm
1.375
in
9.52
mm
0.375
in
77.79
mm
3.062
in
227.01
mm
8.938
in
3100000
N
698300
lbf
600000
N
141400
lbf
1260
rpm
35TP113
88.900
mm
132.558
mm
5.2188
in
25.4
mm
1
in
7.14
mm
0.281
in
90.49
mm
3.562
in
130.97
mm
5.156
in
700000
N
146200
lbf
200000
N
37000
lbf
2190
rpm
40TP114
101.600
mm
177.8
mm
7
in
44.45
mm
1.75
in
12.7
mm
0.5
in
103.19
mm
4.062
in
176.21
mm
6.938
in
1700000
N
372500
lbf
400000
N
97200
lbf
1630
rpm
40TP115
101.600
mm
203.2
mm
8
in
44.45
mm
1.75
in
12.7
mm
0.5
in
103.19
mm
4.062
in
201.61
mm
7.938
in
2300000
N
515700
lbf
500000
N
122800
lbf
1420
rpm
40TP116
101.600
mm
228.600
mm
9.0000
in
44.45
mm
1.75
in
12.7
mm
0.5
in
103.19
mm
4.062
in
227.01
mm
8.938
in
3000000
N
683500
lbf
700000
N
150200
lbf
1260
rpm
40TP117
101.600
mm
254.000
mm
10.00
in
44.45
mm
1.75
in
12.7
mm
0.5
in
103.19
mm
4.062
in
252.41
mm
9.938
in
3700000
N
827600
lbf
800000
N
171400
lbf
1140
rpm
50TP119
127
mm
203.2
mm
8
in
44.45
mm
1.75
in
12.7
mm
0.5
in
128.59
mm
5.062
in
201.61
mm
7.938
in
2100000
N
465800
lbf
500000
N
110700
lbf
1420
rpm
50TP120
127
mm
228.600
mm
9.0000
in
44.45
mm
1.75
in
12.7
mm
0.5
in
128.59
mm
5.062
in
227.01
mm
8.938
in
2900000
N
645200
lbf
600000
N
140400
lbf
1260
rpm
50TP121
127
mm
254.000
mm
10.00
in
50.8
mm
2
in
14.29
mm
0.562
in
128.59
mm
5.062
in
252.41
mm
9.938
in
3700000
N
835900
lbf
800000
N
184000
lbf
1140
rpm
50TP122
127
mm
279.400
mm
11.0000
in
50.8
mm
2
in
14.29
mm
0.562
in
128.59
mm
5.062
in
277.81
mm
10.938
in
4800000
N
1073500
lbf
1000000
N
220000
lbf
1030
rpm
50TP123
127
mm
304.8
mm
12
in
50.8
mm
2
in
14.29
mm
0.562
in
128.59
mm
5.062
in
303.21
mm
11.938
in
5600000
N
1248900
lbf
1100000
N
244200
lbf
950
rpm
60TP124
152.400
mm
228.600
mm
9.0000
in
50.8
mm
2
in
14.29
mm
0.562
in
153.99
mm
6.062
in
227.01
mm
8.938
in
2400000
N
543800
lbf
600000
N
131100
lbf
1260
rpm
60TP125
152.400
mm
254.000
mm
10.00
in
50.8
mm
2
in
14.29
mm
0.562
in
153.99
mm
6.062
in
252.41
mm
9.938
in
3300000
N
738800
lbf
700000
N
164000
lbf
1140
rpm
60TP126
152.400
mm
279.400
mm
11.0000
in
50.8
mm
2
in
14.29
mm
0.562
in
153.99
mm
6.062
in
277.81
mm
10.938
in
4600000
N
1032600
lbf
900000
N
209600
lbf
1030
rpm
60TP127
152.400
mm
304.8
mm
12
in
50.8
mm
2
in
14.29
mm
0.562
in
153.99
mm
6.062
in
303.31
mm
11.938
in
5600000
N
1252500
lbf
1100000
N
240600
lbf
950
rpm
S-4789-A
174.625
mm
279.400
mm
11.0000
in
69.85
mm
2.75
in
19.05
mm
0.75
in
174.63
mm
6.875
in
279.4
mm
11
in
1400000
N
315400
lbf
1156000
N
260000
lbf
1900
rpm
N/A
70TP129
177.800
mm
254.000
mm
10.00
in
50.8
mm
2
in
14.29
mm
0.562
in
180.18
mm
7.094
in
251.62
mm
9.906
in
1700000
N
384200
lbf
600000
N
141600
lbf
1630
rpm
70TP130
177.800
mm
279.400
mm
11.0000
in
50.8
mm
2
in
14.29
mm
0.562
in
180.18
mm
7.094
in
277.02
mm
10.906
in
1200000
N
279500
lbf
800000
N
183200
lbf
1900
rpm
70TP131
177.800
mm
304.8
mm
12
in
50.8
mm
2
in
14.29
mm
0.562
in
180.18
mm
7.094
in
302.42
mm
11.906
in
1800000
N
401500
lbf
1000000
N
226200
lbf
1630
rpm
70TP132
177.800
mm
355.6
mm
14
in
76.2
mm
3
in
20.64
mm
0.812
in
180.18
mm
7.094
in
353.22
mm
13.906
in
2300000
N
523800
lbf
1700000
N
374300
lbf
1420
rpm
Results 1 - 25 of 74
1
2
3