Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Thrust Spherical Roller Bearings-Type TSR
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Thrust Bearings > Thrust Spherical Roller Bearings-Type TSR > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Thrust Spherical Roller Bearings-Type TSR

For CAD models and more information, click Directly on the part number below.


Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.




Add To Cart Request Quote
   
  Results 26 - 50 of 115 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

29334EJN1 170 mm 280 mm
11.024
in
67 mm
2.638
in
3430000 N
770000
lbf
1230000 N
277000
lbf
1200 rpm
29434EJ 170 mm 340 mm
13.386
in
103 mm
4.055
in
6140000 N
1380000
lbf
2380000 N
536000
lbf
1100 rpm
29434EJN1 170 mm 340 mm
13.386
in
103 mm
4.055
in
6140000 N
1380000
lbf
2380000 N
536000
lbf
1100 rpm
29336EJ 180 mm 300 mm
11.811
in
73.03 mm
2.875
in
4130000 N
927000
lbf
1430000 N
322000
lbf
1200 rpm
29336EJN1 180 mm 300 mm
11.811
in
73.03 mm
2.875
in
4130000 N
927000
lbf
1430000 N
322000
lbf
1200 rpm
29436EJ 180 mm 360 mm
14.173
in
109.03 mm
4.291
in
7090000 N
1590000
lbf
2660000 N
598000
lbf
990 rpm
29436EJN1 180 mm 360 mm
14.173
in
109.03 mm
4.291
in
7090000 N
1590000
lbf
2660000 N
598000
lbf
990 rpm
29338EJ 190 mm 320 mm
12.598
in
78.13 mm
3.076
in
4550000 N
1020000
lbf
1620000 N
364000
lbf
1100 rpm
29338EJN1 190 mm 320 mm
12.598
in
78.13 mm
3.076
in
4550000 N
1020000
lbf
1620000 N
364000
lbf
1100 rpm
29438EJ 190 mm 380 mm
14.961
in
115 mm
4.528
in
7910000 N
1780000
lbf
3040000 N
683000
lbf
930 rpm
29340EJ 200 mm 340 mm
13.386
in
85.04 mm
3.348
in
5370000 N
1210000
lbf
1880000 N
423000
lbf
1000 rpm
29340EJN1 200 mm 340 mm
13.386
in
85.04 mm
3.348
in
5370000 N
1210000
lbf
1880000 N
423000
lbf
1000 rpm
29440EJ 200 mm 400 mm
15.748
in
122 mm
4.803
in
8470000 N
1900000
lbf
3210000 N
723000
lbf
900 rpm
29344EJ 220 mm 360 mm
14.172
in
85.03 mm
3.348
in
5840000 N
1310000
lbf
1950000 N
437000
lbf
960 rpm
29344EJN1 220 mm 360 mm
14.172
in
85.03 mm
3.348
in
5840000 N
1310000
lbf
1950000 N
437000
lbf
960 rpm
29444EJ 220 mm 420 mm
16.535
in
122 mm
4.803
in
9090000 N
2040000
lbf
3350000 N
754000
lbf
830 rpm
29348EJ 240 mm 380 mm
14.961
in
85.03 mm
3.348
in
6280000 N
1410000
lbf
2040000 N
458000
lbf
870 rpm
29348EJN1 240 mm 380 mm
14.961
in
85.03 mm
3.348
in
6280000 N
1410000
lbf
2040000 N
458000
lbf
870 rpm
29448EJ 240 mm 440 mm
17.323
in
122 mm
4.803
in
9520000 N
2140000
lbf
3410000 N
767000
lbf
770 rpm
29448EJN1 240 mm 440 mm
17.323
in
122 mm
4.803
in
9520000 N
2140000
lbf
3410000 N
767000
lbf
770 rpm
29352EJ 260 mm 420 mm
16.535
in
95 mm
3.74
in
8100000 N
1820000
lbf
2580000 N
579000
lbf
790 rpm
29452EJ 260 mm 480 mm
18.898
in
132.04 mm
5.197
in
11900000 N
2680000
lbf
4160000 N
935000
lbf
690 rpm
29356EJ 280 mm 440 mm
17.323
in
95.04 mm
3.742
in
8500000 N
1910000
lbf
2580000 N
580000
lbf
740 rpm
29456EJ 280 mm 520 mm
20.472
in
145.16 mm
5.715
in
1430000 N
3220000
lbf
4920000 N
1110000
lbf
1300 rpm
29360EJ 300 mm 480 mm
18.898
in
109.04 mm
4.293
in
9900000 N
2230000
lbf
3150000 N
709000
lbf
690 rpm
  Results 26 - 50 of 115 1 2 3 4 5 
<