Thrust Spherical Roller Bearings-Type TSR
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Spherical Roller Bearings-Type TSR
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Thrust Spherical Roller Bearings-Type TSR
For CAD models and more information, click Directly on the part number below.
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 75 of 115
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bore Size
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Thermal Speed Rating
CAD
29460EJ
300
mm
540
mm
21.2600
in
145
mm
5.709
in
15000000
N
3370000
lbf
4990000
N
1120000
lbf
600
rpm
29264EJ
320.000
mm
440
mm
17.323
in
73
mm
2.874
in
5160000
N
1160000
lbf
1320000
N
297000
lbf
N/A
29364EJ
320.000
mm
500
mm
19.685
in
109
mm
4.291
in
10700000
N
2400000
lbf
2830000
N
636000
lbf
650
rpm
29464EM
320.000
mm
580
mm
22.8350
in
155
mm
6.102
in
18909000
N
4251000
lbf
5155000
N
1159000
lbf
530
rpm
29464EJ
320.000
mm
580
mm
22.8350
in
155
mm
6.102
in
17100000
N
3840000
lbf
5640000
N
1270000
lbf
N/A
29268EJ
340.000
mm
460
mm
18.1100
in
73
mm
2.874
in
5390000
N
1210000
lbf
1350000
N
303000
lbf
N/A
29368EJ
340.000
mm
540
mm
21.2600
in
122
mm
4.803
in
12000000
N
2690000
lbf
3120000
N
702000
lbf
620
rpm
29468EM
340.000
mm
620
mm
24.409
in
170
mm
6.693
in
22030000
N
4953000
lbf
5920000
N
1331000
lbf
490
rpm
29272EJ
360.000
mm
500
mm
19.685
in
85
mm
3.346
in
6960000
N
1560000
lbf
1750000
N
394000
lbf
N/A
29272EJW18W66
360.000
mm
500
mm
19.685
in
85
mm
3.346
in
6960000
N
1560000
lbf
1750000
N
394000
lbf
N/A
29372EM
360.000
mm
560
mm
22.0470
in
122
mm
4.803
in
15130000
N
3402000
lbf
3630000
N
816400
lbf
540
rpm
29472EM
360.000
mm
640
mm
25.197
in
170
mm
6.693
in
19500000
N
4380000
lbf
5440000
N
1220000
lbf
510
rpm
29276EJ
380
mm
520
mm
20.472
in
85
mm
3.346
in
7630000
N
1720000
lbf
1860000
N
419000
lbf
N/A
29376EM
380
mm
600
mm
23.6220
in
132
mm
5.197
in
17780000
N
3996000
lbf
4300000
N
965500
lbf
500
rpm
29476EM
380
mm
670
mm
26.3780
in
175
mm
6.89
in
24870000
N
5592000
lbf
6490000
N
1460000
lbf
440
rpm
29280EJ
400
mm
540
mm
21.2600
in
85
mm
3.346
in
8110000
N
1820000
lbf
1930000
N
433000
lbf
N/A
29380EM
400
mm
620
mm
24.409
in
132
mm
5.197
in
15100000
N
3390000
lbf
3850000
N
864000
lbf
530
rpm
29480EM
400
mm
710
mm
27.953
in
185
mm
7.284
in
28470000
N
6400000
lbf
7330000
N
1649000
lbf
410
rpm
29284EM
420
mm
580
mm
22.8350
in
95
mm
3.74
in
12460000
N
2802000
lbf
2680000
N
602900
lbf
580
rpm
29384EM
420
mm
650
mm
25.591
in
140
mm
5.512
in
16000000
N
3610000
lbf
4040000
N
909000
lbf
510
rpm
29484EM
420
mm
730
mm
28.74
in
185
mm
7.284
in
26000000
N
5860000
lbf
6780000
N
1530000
lbf
430
rpm
29288EM
440
mm
600
mm
23.6220
in
95
mm
3.74
in
10500000
N
2350000
lbf
2100000
N
471000
lbf
N/A
29388EM
440
mm
680
mm
26.7720
in
145
mm
5.709
in
18500000
N
4160000
lbf
4530000
N
1020000
lbf
480
rpm
29388EMW16
440
mm
680
mm
26.7720
in
145
mm
5.709
in
18500000
N
4160000
lbf
5340000
N
1200000
lbf
N/A
29488EM
440
mm
780
mm
30.709
in
206.03
mm
8.11
in
33710000
N
7579000
lbf
8610000
N
1935000
lbf
370
rpm
Results 51 - 75 of 115
1
2
3
4
5
<