Thrust Spherical Roller Bearings-Type TSR
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Spherical Roller Bearings-Type TSR
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Thrust Spherical Roller Bearings-Type TSR
For CAD models and more information, click Directly on the part number below.
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 115
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bore Size
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Thermal Speed Rating
CAD
29488EMW50B
440
mm
780
mm
30.709
in
206
mm
8.11
in
29600000
N
6650000
lbf
9050000
N
2030000
lbf
N/A
29392EM
460
mm
710
mm
27.953
in
150
mm
5.906
in
20200000
N
4540000
lbf
4820000
N
1080000
lbf
450
rpm
29492EM
460
mm
800
mm
31.496
in
206
mm
8.11
in
31700000
N
7120000
lbf
8120000
N
1830000
lbf
380
rpm
29296EM
480
mm
650
mm
25.591
in
103
mm
4.055
in
11700000
N
2630000
lbf
2340000
N
527000
lbf
N/A
29396EM
480
mm
730
mm
28.74
in
150
mm
5.906
in
20000000
N
4500000
lbf
4820000
N
1080000
lbf
440
rpm
29496EM
480
mm
850
mm
33.465
in
224
mm
8.819
in
35800000
N
8040000
lbf
9320000
N
2090000
lbf
360
rpm
292/500EM
500
mm
670
mm
26.3780
in
103
mm
4.055
in
12600000
N
2840000
lbf
2460000
N
554000
lbf
N/A
293/500EM
500
mm
750
mm
29.528
in
150
mm
5.906
in
20500000
N
4620000
lbf
4840000
N
1090000
lbf
430
rpm
294/500EM
500
mm
870
mm
34.2520
in
224
mm
8.819
in
42370000
N
9525000
lbf
10360000
N
2328000
lbf
320
rpm
292/530EM
530
mm
710
mm
27.953
in
109
mm
4.291
in
14900000
N
3350000
lbf
3070000
N
689000
lbf
N/A
293/530EM
530
mm
800
mm
31.496
in
160
mm
6.299
in
24100000
N
5410000
lbf
5600000
N
1260000
lbf
390
rpm
294/530EM
530
mm
920
mm
36.221
in
236
mm
9.291
in
47120000
N
10593000
lbf
11440000
N
2572000
lbf
300
rpm
293/560EM
560
mm
850
mm
33.465
in
175
mm
6.89
in
26600000
N
5990000
lbf
6180000
N
1390000
lbf
370
rpm
294/560EM
560
mm
980
mm
38.583
in
250
mm
9.843
in
54370000
N
12222000
lbf
13010000
N
2926000
lbf
280
rpm
292/600EM
600
mm
800
mm
31.496
in
122
mm
4.803
in
21920000
N
4927000
lbf
4370000
N
981600
lbf
400
rpm
293/600EM
600
mm
900
mm
35.433
in
180.2
mm
7.095
in
32700000
N
7360000
lbf
7380000
N
1660000
lbf
330
rpm
294/600EM
600
mm
1030
mm
40.551
in
258
mm
10.158
in
57530000
N
12933000
lbf
13840000
N
3112000
lbf
260
rpm
292/630EM
630.000
mm
850
mm
33.465
in
132
mm
5.197
in
25800000
N
5800000
lbf
5040000
N
1133000
lbf
380
rpm
293/630EM
630.000
mm
950
mm
37.402
in
190
mm
7.48
in
35300000
N
7930000
lbf
7920000
N
1780000
lbf
N/A
294/630EM
630.000
mm
1090
mm
42.913
in
280
mm
11.024
in
65910000
N
14816000
lbf
15640000
N
3515000
lbf
240
rpm
292/670EJ
670
mm
900
mm
35.433
in
140
mm
5.512
in
23100000
N
5190000
lbf
4450000
N
1000000
lbf
370
rpm
292/670EM
670
mm
900
mm
35.433
in
140
mm
5.512
in
22000000
N
4940000
lbf
4290000
N
965000
lbf
410
rpm
294/670EM
670
mm
1150
mm
45.276
in
290
mm
11.417
in
71970000
N
16179000
lbf
17030000
N
3829000
lbf
230
rpm
293/710EM
710
mm
1060.000
mm
41.732
in
212
mm
8.346
in
41800000
N
9390000
lbf
9250000
N
2080000
lbf
N/A
294/710EM
710
mm
1220
mm
48.032
in
308
mm
12.126
in
81300000
N
18276000
lbf
19060000
N
4284000
lbf
210
rpm
Results 76 - 100 of 115
1
2
3
4
5
<