Thrust Spherical Roller Bearings-Type TSR
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Spherical Roller Bearings-Type TSR
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Thrust Spherical Roller Bearings-Type TSR
For CAD models and more information, click Directly on the part number below.
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
larger image
larger image
Results Per Page :
25
50
100
200
Results 101 - 115 of 115
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bore Size
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Thermal Speed Rating
CAD
293/750EM
750
mm
1120
mm
44.095
in
224
mm
8.819
in
55860000
N
12557000
lbf
11770000
N
2647000
lbf
240
rpm
294/750EM
750
mm
1280
mm
50.394
in
315
mm
12.402
in
87900000
N
19761000
lbf
20560000
N
4621000
lbf
200
rpm
292/800EM
800
mm
1060.000
mm
41.732
in
155
mm
6.102
in
33300000
N
7490000
lbf
6420000
N
1440000
lbf
N/A
293/800EM
800
mm
1180
mm
46.457
in
230
mm
9.055
in
51100000
N
11500000
lbf
10900000
N
2440000
lbf
N/A
294/800EM
800
mm
1360
mm
53.543
in
335
mm
13.189
in
98280000
N
22094000
lbf
22700000
N
5104000
lbf
190
rpm
292/850EM
850
mm
1120
mm
44.094
in
160
mm
6.299
in
35300000
N
7940000
lbf
6730000
N
1510000
lbf
N/A
294/850EJ
850
mm
1440
mm
56.693
in
354.09
mm
13.94
in
112880000
N
25377000
lbf
24650000
N
5542000
lbf
170
rpm
294/850EM
850
mm
1440
mm
56.693
in
354.09
mm
13.94
in
109310000
N
24574000
lbf
25250000
N
5677000
lbf
170
rpm
292/900EM
900
mm
1180
mm
46.457
in
170
mm
6.693
in
40300000
N
9070000
lbf
7530000
N
1690000
lbf
N/A
294/900EM
900
mm
1520
mm
59.843
in
372
mm
14.646
in
126950000
N
28540000
lbf
27440000
N
6168000
lbf
160
rpm
292/950EM
950
mm
1250
mm
49.213
in
180
mm
7.087
in
43100000
N
9690000
lbf
8230000
N
1850000
lbf
N/A
294/950EM
950
mm
1600
mm
62.992
in
390
mm
15.354
in
139020000
N
31253000
lbf
30600000
N
6880000
lbf
150
rpm
292/1000EM
1000
mm
1320
mm
51.969
in
190
mm
7.48
in
59110000
N
13288000
lbf
10580000
N
2379000
lbf
230
rpm
293/1000EM
1000
mm
1460
mm
57.48
in
276
mm
10.866
in
94280000
N
21194000
lbf
18520000
N
4163000
lbf
140
rpm
294/1000EM
1000
mm
1670
mm
65.748
in
402
mm
15.827
in
148040000
N
33280000
lbf
32590000
N
7326000
lbf
140
rpm
Results 101 - 115 of 115
1
2
3
4
5
<