Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 293/750EM | Bore Size N/A 750 mm | Outside Diameter N/A 1120 mm44.095 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 55860000 N12557000 lbf | Dynamic Load Rating N/A 11770000 N2647000 lbf | Thermal Speed Rating N/A 240 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 294/750EM | Bore Size N/A 750 mm | Outside Diameter N/A 1280 mm50.394 in | Total Width N/A 315 mm12.402 in | Static Load Rating N/A 87900000 N19761000 lbf | Dynamic Load Rating N/A 20560000 N4621000 lbf | Thermal Speed Rating N/A 200 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 292/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1060.000 mm41.732 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 33300000 N7490000 lbf | Dynamic Load Rating N/A 6420000 N1440000 lbf | Thermal Speed Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| 293/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1180 mm46.457 in | Total Width N/A 230 mm9.055 in | Static Load Rating N/A 51100000 N11500000 lbf | Dynamic Load Rating N/A 10900000 N2440000 lbf | Thermal Speed Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| 294/800EM | Bore Size N/A 800 mm | Outside Diameter N/A 1360 mm53.543 in | Total Width N/A 335 mm13.189 in | Static Load Rating N/A 98280000 N22094000 lbf | Dynamic Load Rating N/A 22700000 N5104000 lbf | Thermal Speed Rating N/A 190 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 292/850EM | Bore Size N/A 850 mm | Outside Diameter N/A 1120 mm44.094 in | Total Width N/A 160 mm6.299 in | Static Load Rating N/A 35300000 N7940000 lbf | Dynamic Load Rating N/A 6730000 N1510000 lbf | Thermal Speed Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| 294/850EJ | Bore Size N/A 850 mm | Outside Diameter N/A 1440 mm56.693 in | Total Width N/A 354.09 mm13.94 in | Static Load Rating N/A 112880000 N25377000 lbf | Dynamic Load Rating N/A 24650000 N5542000 lbf | Thermal Speed Rating N/A 170 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 294/850EM | Bore Size N/A 850 mm | Outside Diameter N/A 1440 mm56.693 in | Total Width N/A 354.09 mm13.94 in | Static Load Rating N/A 109310000 N24574000 lbf | Dynamic Load Rating N/A 25250000 N5677000 lbf | Thermal Speed Rating N/A 170 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 292/900EM | Bore Size N/A 900 mm | Outside Diameter N/A 1180 mm46.457 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 40300000 N9070000 lbf | Dynamic Load Rating N/A 7530000 N1690000 lbf | Thermal Speed Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| 294/900EM | Bore Size N/A 900 mm | Outside Diameter N/A 1520 mm59.843 in | Total Width N/A 372 mm14.646 in | Static Load Rating N/A 126950000 N28540000 lbf | Dynamic Load Rating N/A 27440000 N6168000 lbf | Thermal Speed Rating N/A 160 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 292/950EM | Bore Size N/A 950 mm | Outside Diameter N/A 1250 mm49.213 in | Total Width N/A 180 mm7.087 in | Static Load Rating N/A 43100000 N9690000 lbf | Dynamic Load Rating N/A 8230000 N1850000 lbf | Thermal Speed Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| 294/950EM | Bore Size N/A 950 mm | Outside Diameter N/A 1600 mm62.992 in | Total Width N/A 390 mm15.354 in | Static Load Rating N/A 139020000 N31253000 lbf | Dynamic Load Rating N/A 30600000 N6880000 lbf | Thermal Speed Rating N/A 150 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 292/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1320 mm51.969 in | Total Width N/A 190 mm7.48 in | Static Load Rating N/A 59110000 N13288000 lbf | Dynamic Load Rating N/A 10580000 N2379000 lbf | Thermal Speed Rating N/A 230 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 293/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1460 mm57.48 in | Total Width N/A 276 mm10.866 in | Static Load Rating N/A 94280000 N21194000 lbf | Dynamic Load Rating N/A 18520000 N4163000 lbf | Thermal Speed Rating N/A 140 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| 294/1000EM | Bore Size N/A 1000 mm | Outside Diameter N/A 1670 mm65.748 in | Total Width N/A 402 mm15.827 in | Static Load Rating N/A 148040000 N33280000 lbf | Dynamic Load Rating N/A 32590000 N7326000 lbf | Thermal Speed Rating N/A 140 rpm |
CAD
N/A |
Add To Cart
Request Quote |