Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
---|---|---|---|---|---|---|---|
29430EJ | Bore Size N/A 150 mm | Outside Diameter N/A 300 mm11.811 in | Total Width N/A 90 mm3.543 in | Static Load Rating N/A 4730000 N1060000 lbf | Dynamic Load Rating N/A 1860000 N418000 lbf | Thermal Speed Rating N/A 1200 rpm | CAD N/A |
29432EJ | Bore Size N/A 160 mm | Outside Diameter N/A 320 mm12.598 in | Total Width N/A 95 mm3.74 in | Static Load Rating N/A 5340000 N1200000 lbf | Dynamic Load Rating N/A 2100000 N472000 lbf | Thermal Speed Rating N/A 1200 rpm | CAD N/A |
29434EJ | Bore Size N/A 170 mm | Outside Diameter N/A 340 mm13.386 in | Total Width N/A 103 mm4.055 in | Static Load Rating N/A 6140000 N1380000 lbf | Dynamic Load Rating N/A 2380000 N536000 lbf | Thermal Speed Rating N/A 1100 rpm | CAD N/A |
29436EJ | Bore Size N/A 180 mm | Outside Diameter N/A 360 mm14.173 in | Total Width N/A 109.03 mm4.291 in | Static Load Rating N/A 7090000 N1590000 lbf | Dynamic Load Rating N/A 2660000 N598000 lbf | Thermal Speed Rating N/A 990 rpm | CAD N/A |
29438EJ | Bore Size N/A 190 mm | Outside Diameter N/A 380.000 mm14.9610 in | Total Width N/A 115 mm4.528 in | Static Load Rating N/A 7910000 N1780000 lbf | Dynamic Load Rating N/A 3040000 N683000 lbf | Thermal Speed Rating N/A 930 rpm | CAD N/A |
29440EJ | Bore Size N/A 200 mm | Outside Diameter N/A 400 mm15.748 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 8470000 N1900000 lbf | Dynamic Load Rating N/A 3210000 N723000 lbf | Thermal Speed Rating N/A 900 rpm | CAD N/A |
29444EJ | Bore Size N/A 220 mm | Outside Diameter N/A 420 mm16.5350 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9090000 N2040000 lbf | Dynamic Load Rating N/A 3350000 N754000 lbf | Thermal Speed Rating N/A 830 rpm | CAD N/A |
29448EJ | Bore Size N/A 240 mm | Outside Diameter N/A 440 mm17.323 in | Total Width N/A 122 mm4.803 in | Static Load Rating N/A 9520000 N2140000 lbf | Dynamic Load Rating N/A 3410000 N767000 lbf | Thermal Speed Rating N/A 770 rpm | CAD N/A |
29452EJ | Bore Size N/A 260 mm | Outside Diameter N/A 480 mm18.898 in | Total Width N/A 132.04 mm5.197 in | Static Load Rating N/A 11900000 N2680000 lbf | Dynamic Load Rating N/A 4160000 N935000 lbf | Thermal Speed Rating N/A 690 rpm | CAD N/A |
29456EJ | Bore Size N/A 280 mm | Outside Diameter N/A 520 mm20.4720 in | Total Width N/A 145.16 mm5.715 in | Static Load Rating N/A 1430000 N3220000 lbf | Dynamic Load Rating N/A 4920000 N1110000 lbf | Thermal Speed Rating N/A 1300 rpm | CAD N/A |
29460EJ | Bore Size N/A 300 mm | Outside Diameter N/A 540 mm21.2600 in | Total Width N/A 145 mm5.709 in | Static Load Rating N/A 15000000 N3370000 lbf | Dynamic Load Rating N/A 4990000 N1120000 lbf | Thermal Speed Rating N/A 600 rpm | CAD N/A |
29464EJ | Bore Size N/A 320.000 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 17100000 N3840000 lbf | Dynamic Load Rating N/A 5640000 N1270000 lbf | Thermal Speed Rating N/A | CAD N/A |
29464EM | Bore Size N/A 320.000 mm | Outside Diameter N/A 580 mm22.8350 in | Total Width N/A 155 mm6.102 in | Static Load Rating N/A 18909000 N4251000 lbf | Dynamic Load Rating N/A 5155000 N1159000 lbf | Thermal Speed Rating N/A 530 rpm | CAD N/A |
29468EM | Bore Size N/A 340.000 mm | Outside Diameter N/A 620 mm24.409 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 22030000 N4953000 lbf | Dynamic Load Rating N/A 5920000 N1331000 lbf | Thermal Speed Rating N/A 490 rpm | CAD N/A |
29472EM | Bore Size N/A 360.000 mm | Outside Diameter N/A 640 mm25.197 in | Total Width N/A 170 mm6.693 in | Static Load Rating N/A 19500000 N4380000 lbf | Dynamic Load Rating N/A 5440000 N1220000 lbf | Thermal Speed Rating N/A 510 rpm | CAD N/A |
29476EM | Bore Size N/A 380 mm | Outside Diameter N/A 670 mm26.3780 in | Total Width N/A 175 mm6.89 in | Static Load Rating N/A 24870000 N5592000 lbf | Dynamic Load Rating N/A 6490000 N1460000 lbf | Thermal Speed Rating N/A 440 rpm | CAD N/A |
29480EM | Bore Size N/A 400 mm | Outside Diameter N/A 710 mm27.953 in | Total Width N/A 185 mm7.284 in | Static Load Rating N/A 28470000 N6400000 lbf | Dynamic Load Rating N/A 7330000 N1649000 lbf | Thermal Speed Rating N/A 410 rpm | CAD N/A |
29484EM | Bore Size N/A 420 mm | Outside Diameter N/A 730 mm28.74 in | Total Width N/A 185 mm7.284 in | Static Load Rating N/A 26000000 N5860000 lbf | Dynamic Load Rating N/A 6780000 N1530000 lbf | Thermal Speed Rating N/A 430 rpm | CAD N/A |
29488EM | Bore Size N/A 440 mm | Outside Diameter N/A 780 mm30.709 in | Total Width N/A 206.03 mm8.11 in | Static Load Rating N/A 33710000 N7579000 lbf | Dynamic Load Rating N/A 8610000 N1935000 lbf | Thermal Speed Rating N/A 370 rpm | CAD N/A |
29488EMW50B | Bore Size N/A 440 mm | Outside Diameter N/A 780 mm30.709 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 29600000 N6650000 lbf | Dynamic Load Rating N/A 9050000 N2030000 lbf | Thermal Speed Rating N/A | CAD N/A |
29492EM | Bore Size N/A 460 mm | Outside Diameter N/A 800 mm31.496 in | Total Width N/A 206 mm8.11 in | Static Load Rating N/A 31700000 N7120000 lbf | Dynamic Load Rating N/A 8120000 N1830000 lbf | Thermal Speed Rating N/A 380 rpm | CAD N/A |
29496EM | Bore Size N/A 480 mm | Outside Diameter N/A 850 mm33.465 in | Total Width N/A 224 mm8.819 in | Static Load Rating N/A 35800000 N8040000 lbf | Dynamic Load Rating N/A 9320000 N2090000 lbf | Thermal Speed Rating N/A 360 rpm | CAD N/A |