3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
26 - 50 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (mm)

Bore Size (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (kN)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

Sort by
29352EJ N/A 260.00 mm10.236 in N/A 420.000 mm16.535 in N/A 95.00 mm3.740 in N/A 8100 kN1820000 lbf N/A 2580 kN579000 lbf N/A 790 rpm N/A CAD
29440EJ N/A 200.000 mm7.874 in N/A 400.000 mm15.748 in N/A 122.00 mm4.803 in N/A 8470 kN1900000 lbf N/A 3210 kN723000 lbf N/A 900 rpm N/A CAD
29356EJ N/A 280 mm11.024 in N/A 440.00 mm17.323 in N/A 95.04 mm3.742 in N/A 8500 kN1910000 lbf N/A 2580 kN580000 lbf N/A 740 rpm N/A CAD
29444EJ N/A 220.00 mm8.661 in N/A 420.000 mm16.535 in N/A 122.00 mm4.803 in N/A 9090 kN2040000 lbf N/A 3350 kN754000 lbf N/A 830 rpm N/A CAD
29448EJ N/A 240.00 mm9.449 in N/A 440.00 mm17.323 in N/A 122.00 mm4.803 in N/A 9520 kN2140000 lbf N/A 3410 kN767000 lbf N/A 770 rpm N/A CAD
29360EJ N/A 300.00 mm11.811 in N/A 480.000 mm18.898 in N/A 109.04 mm4.293 in N/A 9900 kN2230000 lbf N/A 3150 kN709000 lbf N/A 690 rpm N/A CAD
29364EJ N/A 320.00 mm12.598 in N/A 500.00 mm19.685 in N/A 109.00 mm4.291 in N/A 10700 kN2400000 lbf N/A 2830 kN636000 lbf N/A 650 rpm N/A CAD
29452EJ N/A 260.00 mm10.236 in N/A 480.000 mm18.898 in N/A 132.04 mm5.197 in N/A 11900 kN2680000 lbf N/A 4160 kN935000 lbf N/A 690 rpm N/A CAD
29368EJ N/A 340 mm13.386 in N/A 540.000 mm21.260 in N/A 122.00 mm4.803 in N/A 12000 kN2690000 lbf N/A 3120 kN702000 lbf N/A 620 rpm N/A CAD
29284EM N/A 420.00 mm16.535 in N/A 580.00 mm22.835 in N/A 95.00 mm3.740 in N/A 12460 kN2802000 lbf N/A 2680 kN602900 lbf N/A 580 rpm N/A CAD
29460EJ N/A 300.00 mm11.811 in N/A 540.000 mm21.260 in N/A 145.00 mm5.709 in N/A 15000 kN3370000 lbf N/A 4990 kN1120000 lbf N/A 600 rpm N/A CAD
29380EM N/A 400.00 mm15.748 in N/A 620.00 mm24.409 in N/A 132.00 mm5.197 in N/A 15100 kN3390000 lbf N/A 3850 kN864000 lbf N/A 530 rpm N/A CAD
29372EM N/A 360.00 mm14.173 in N/A 560.00 mm22.047 in N/A 122.00 mm4.803 in N/A 15130 kN3402000 lbf N/A 3630 kN816400 lbf N/A 540 rpm N/A CAD
29384EM N/A 420.00 mm16.535 in N/A 650.00 mm25.591 in N/A 140.000 mm5.512 in N/A 16000 kN3610000 lbf N/A 4040 kN909000 lbf N/A 510 rpm N/A CAD
29376EM N/A 380.00 mm14.961 in N/A 600.000 mm23.622 in N/A 132.00 mm5.197 in N/A 17780 kN3996000 lbf N/A 4300 kN965500 lbf N/A 500 rpm N/A CAD
29388EM N/A 440.000 mm17.323 in N/A 680.00 mm26.772 in N/A 145.00 mm5.709 in N/A 18500 kN4160000 lbf N/A 4530 kN1020000 lbf N/A 480 rpm N/A CAD
29464EM N/A 320.00 mm12.598 in N/A 580.00 mm22.835 in N/A 155.00 mm6.102 in N/A 18909 kN4251000 lbf N/A 5155 kN1159000 lbf N/A 530 rpm N/A CAD
29472EM N/A 360.00 mm14.173 in N/A 640.00 mm25.197 in N/A 170.00 mm6.693 in N/A 19500 kN4380000 lbf N/A 5440 kN1220000 lbf N/A 510 rpm N/A CAD
29396EM N/A 480.00 mm18.898 in N/A 730.00 mm28.740 in N/A 150.00 mm5.906 in N/A 20000 kN4500000 lbf N/A 4820 kN1080000 lbf N/A 440 rpm N/A CAD
29392EM N/A 460.00 mm18.110 in N/A 710.00 mm27.953 in N/A 150.00 mm5.906 in N/A 20200 kN4540000 lbf N/A 4820 kN1080000 lbf N/A 450 rpm N/A CAD
293/500EM N/A 500.00 mm19.685 in N/A 750.00 mm29.528 in N/A 150.00 mm5.906 in N/A 20500 kN4620000 lbf N/A 4840 kN1090000 lbf N/A 430 rpm N/A CAD
292/600EM N/A 600.00 mm23.622 in N/A 800.00 mm31.496 in N/A 122.00 mm4.803 in N/A 21920 kN4927000 lbf N/A 4370 kN981600 lbf N/A 400 rpm N/A CAD
292/670EM N/A 670.00 mm26.378 in N/A 900.00 mm35.433 in N/A 140.000 mm5.512 in N/A 22000 kN4940000 lbf N/A 4290 kN965000 lbf N/A 410 rpm N/A CAD
29468EM N/A 340 mm13.386 in N/A 620.00 mm24.409 in N/A 170.00 mm6.693 in N/A 22030 kN4953000 lbf N/A 5920 kN1331000 lbf N/A 490 rpm N/A CAD
292/670EJ N/A 670.00 mm26.378 in N/A 900.00 mm35.433 in N/A 140.000 mm5.512 in N/A 23100 kN5190000 lbf N/A 4450 kN1000000 lbf N/A 370 rpm N/A CAD
26 - 50 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4