3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
51 - 75 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (mm)

Bore Size (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (kN)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

Sort by
293/530EM N/A 530.00 mm20.866 in N/A 800.00 mm31.496 in N/A 160.00 mm6.299 in N/A 24100 kN5410000 lbf N/A 5600 kN1260000 lbf N/A 390 rpm N/A CAD
29476EM N/A 380.00 mm14.961 in N/A 670.00 mm26.378 in N/A 175.00 mm6.890 in N/A 24870 kN5592000 lbf N/A 6490 kN1460000 lbf N/A 440 rpm N/A CAD
292/630EM N/A 630.00 mm24.803 in N/A 850.00 mm33.465 in N/A 132.00 mm5.197 in N/A 25800 kN5800000 lbf N/A 5040 kN1133000 lbf N/A 380 rpm N/A CAD
29484EM N/A 420.00 mm16.535 in N/A 730.00 mm28.740 in N/A 185.00 mm7.284 in N/A 26000 kN5860000 lbf N/A 6780 kN1530000 lbf N/A 430 rpm N/A CAD
293/560EM N/A 560.00 mm22.047 in N/A 850.00 mm33.465 in N/A 175.00 mm6.890 in N/A 26600 kN5990000 lbf N/A 6180 kN1390000 lbf N/A 370 rpm N/A CAD
29480EM N/A 400.00 mm15.748 in N/A 710.00 mm27.953 in N/A 185.00 mm7.284 in N/A 28470 kN6400000 lbf N/A 7330 kN1649000 lbf N/A 410 rpm N/A CAD
29492EM N/A 460.00 mm18.110 in N/A 800.00 mm31.496 in N/A 206.00 mm8.110 in N/A 31700 kN7120000 lbf N/A 8120 kN1830000 lbf N/A 380 rpm N/A CAD
293/600EM N/A 600.00 mm23.622 in N/A 900.00 mm35.433 in N/A 180.20 mm7.095 in N/A 32700 kN7360000 lbf N/A 7380 kN1660000 lbf N/A 330 rpm N/A CAD
29488EM N/A 440.000 mm17.323 in N/A 780.00 mm30.709 in N/A 206.03 mm8.110 in N/A 33710 kN7579000 lbf N/A 8610 kN1935000 lbf N/A 370 rpm N/A CAD
29496EM N/A 480.00 mm18.898 in N/A 850.00 mm33.465 in N/A 224.00 mm8.819 in N/A 35800 kN8040000 lbf N/A 9320 kN2090000 lbf N/A 360 rpm N/A CAD
294/500EM N/A 500.00 mm19.685 in N/A 870.00 mm34.252 in N/A 224.00 mm8.819 in N/A 42370 kN9525000 lbf N/A 10360 kN2328000 lbf N/A 320 rpm N/A CAD
294/530EM N/A 530.00 mm20.866 in N/A 920.00 mm36.221 in N/A 236.00 mm9.291 in N/A 47120 kN10593000 lbf N/A 11440 kN2572000 lbf N/A 300 rpm N/A CAD
294/560EM N/A 560.00 mm22.047 in N/A 980.00 mm38.583 in N/A 250.00 mm9.843 in N/A 54370 kN12222000 lbf N/A 13010 kN2926000 lbf N/A 280 rpm N/A CAD
293/750EM N/A 750.00 mm29.528 in N/A 1120.00 mm44.095 in N/A 224.00 mm8.819 in N/A 55860 kN12557000 lbf N/A 11770 kN2647000 lbf N/A 240 rpm N/A CAD
294/600EM N/A 600.00 mm23.622 in N/A 1030.00 mm40.551 in N/A 258.00 mm10.158 in N/A 57530 kN12933000 lbf N/A 13840 kN3112000 lbf N/A 260 rpm N/A CAD
292/1000EM N/A 1000.00 mm39.370 in N/A 1320.00 mm51.969 in N/A 190.00 mm7.480 in N/A 59110 kN13288000 lbf N/A 10580 kN2379000 lbf N/A 230 rpm N/A CAD
294/630EM N/A 630.00 mm24.803 in N/A 1090.00 mm42.913 in N/A 280.00 mm11.024 in N/A 65910 kN14816000 lbf N/A 15640 kN3515000 lbf N/A 240 rpm N/A CAD
294/670EM N/A 670.00 mm26.378 in N/A 1150.00 mm45.276 in N/A 290.00 mm11.417 in N/A 71970 kN16179000 lbf N/A 17030 kN3829000 lbf N/A 230 rpm N/A CAD
294/710EM N/A 710.00 mm27.953 in N/A 1220.00 mm48.032 in N/A 308.00 mm12.126 in N/A 81300 kN18276000 lbf N/A 19060 kN4284000 lbf N/A 210 rpm N/A CAD
294/750EM N/A 750.00 mm29.528 in N/A 1280.00 mm50.394 in N/A 315.00 mm12.402 in N/A 87900 kN19761000 lbf N/A 20560 kN4621000 lbf N/A 200 rpm N/A CAD
293/1000EM N/A 1000.00 mm39.370 in N/A 1460.00 mm57.480 in N/A 276.00 mm10.866 in N/A 94280 kN21194000 lbf N/A 18520 kN4163000 lbf N/A 140 rpm N/A CAD
294/800EM N/A 800.00 mm31.496 in N/A 1360.00 mm53.543 in N/A 335.00 mm13.189 in N/A 98280 kN22094000 lbf N/A 22700 kN5104000 lbf N/A 190 rpm N/A CAD
294/850EM N/A 850.00 mm33.465 in N/A 1440.00 mm56.693 in N/A 354.09 mm13.940 in N/A 109310 kN24574000 lbf N/A 25250 kN5677000 lbf N/A 170 rpm N/A CAD
294/850EJ N/A 850.00 mm33.465 in N/A 1440.00 mm56.693 in N/A 354.09 mm13.940 in N/A 112880 kN25377000 lbf N/A 24650 kN5542000 lbf N/A 170 rpm N/A CAD
294/900EM N/A 900.00 mm35.433 in N/A 1520.00 mm59.843 in N/A 372.00 mm14.646 in N/A 126950 kN28540000 lbf N/A 27440 kN6168000 lbf N/A 160 rpm N/A CAD
51 - 75 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4