3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
76 - 77 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (mm)

Bore Size (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (kN)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

Sort by
294/950EM N/A 950.00 mm37.402 in N/A 1600.00 mm62.992 in N/A 390.00 mm15.354 in N/A 139020 kN31253000 lbf N/A 30600 kN6880000 lbf N/A 150 rpm N/A CAD
294/1000EM N/A 1000.00 mm39.370 in N/A 1670.00 mm65.748 in N/A 402.00 mm15.827 in N/A 148040 kN33280000 lbf N/A 32590 kN7326000 lbf N/A 140 rpm N/A CAD
76 - 77 of 77 | Results Per Page | View | Unit of Measure
1 2 3 4